Vin (Max) <= 7V

Fast Transient Response
Minimize output capacitance
saving board space and cost
Leading Power Density
High efficiency & reliability
with low noise
Easy to Use
Leveraging proprietary
BCD process, &
packaging technology

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
MPS
Dual Output
Enable (EN) Function
External Soft Start
External Soft-Start Control
FCCM
Forced Continuous Conduction Mode (FCCM)
Forced PWM Mode
High Efficiency
High Feedback Accuracy
Integrated 1W VCONN Switch
Internal Soft Start
Light-Load Efficiency
Output Discharge
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Over-Voltage Protection (OVP)
Power Good (PG)
Power Good (PG) Indicator
Power Good Indication
Power Good for Fixed Output Version Only
Selectable AAM Mode or FCCM
Short-Circuit Protection (SCP)
Short-Circuit Protection (SCP) with Hiccup Mode
Synchronous
Synchronous Rectification
Thermal Shutdown
VOUT Over-Voltage Protection (OVP)
0.4V Feedback Accuracy
100% Duty Cycle
100% Duty Cycle Operation
100% Duty On
100% Duty Operation
180° Phase-Shifted Operation
3 Selectable LDO Output Voltages
65mΩ and 35mΩ Internal Power MOSFET Switches
7 Selectable Buck Output Voltages
7 Selectable Output Voltages
Adjustable Output from 0.4V
Adjustable PFL Threshold and Delay
Buck Output Discharge
Configurable Frequency
Cycle-by-Cycle OCP
Dynamic Voltage Scaling
Enable (EN) for Power Sequencing
External Frequency Sync
FCCM
Fast Output Discharge
Fixed Output
Fixed Output Voltage Options
Forced Continuous Conduction Mode (FCCM)
High Feedback Accuracy
I2C Interface
Input Power Failure Indication
Input Voltage Failure Indication
Internal Compensation Mode
Low IQ
Low IQ: 4.5µA Typical
Low Quiescent Current
OTP Memory
Output Discharge
Output Discharge Function
Output Discharge/Soft Stop
Parallel Capability for Buck
Power Good (PG) Indicator
Pre-Biased Start-Up
SCP with Hiccup Mode
Short-Circuit Protection with Hiccup Mode
Soft Shutdown
Soft Stop
Synchronous
USB Output Discharge
Ultra-Low IQ
±0.75% at 25°C Junction Temp
±1% Feedback (FB) Accuracy
±1% Feedback (FB) Accuracy Across Full Temp Range
±1% Feedback (FB) Accuracy at Room Temperature
±1.5% Feedback (FB) Accuracy at Full Temperature
COT Control
COT with fixed CCM
Current Mode
CSP-12 (1.2x1.6)
CSP-6 (0.85x1.25)
LGA-9 (1.5x2.5)
MSOP-10
QFN-10 (2x3)
QFN-10 (3x3)
QFN-12 (2x2)
QFN-12 (2x3)
QFN-14 (3x3)
QFN-14 (3x4)
QFN-16 (2.2x2.6)
QFN-18 (2.5x3.5)
QFN-18 (2x3)
QFN-18 (3x4)
QFN-28 (4x4)
QFN-6 (1x1.5)
QFN-6 (2x2)
QFN-6 (3x3)
QFN-7 (2x3)
QFN-8 (2x1.5)
QFN-8 (2x2)
QFN-8 (2x3)
SOT23-5
SOT563
SOT583
TQFN-6
TQFN-8 (2x1.5)
TSOT23-5
TSOT23-8
UTQFN-20 (2.5x3.0)
UTQFN-6 (1.2x1.6)
WLCSP-6 (0.85x1.25)
Automotive
Catalog
Industrial
Is MPSafe Has MPL Product URL
     
MP2183A
3A, Synchronous Step-Down Converter with Fast Discharge
2.5 5.5 3 0.021 0.6 1200
External Soft-Start Control, Output Discharge, Power Good (PG), Short-Circuit Protection (SCP) with Hiccup Mode, VOUT Over-Voltage Protection (OVP)
±1% Feedback (FB) Accuracy, 100% Duty On, 65mΩ and 35mΩ Internal Power MOSFET Switches, Enable (EN) for Power Sequencing
COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2183a.html
MP1609

5.5V, 8A, Synchronous Step-Down Converter with 4.5μA IQ in QFN-7 Package

2.4 5.5 8 0.0045 0.4 1200
High Feedback Accuracy, Internal Soft Start, Power Good Indication
±0.75% at 25°C Junction Temp, Adjustable Output from 0.4V, Low IQ: 4.5µA Typical, Output Discharge
COT Control QFN-7 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp1609.html
MP1641N

1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package

2.4 6 1 0.035 0.6
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
100% Duty Cycle Operation COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1641n.html
MP1642N

2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package

2.4 6 2 0.035 0.6
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
100% Duty Cycle Operation COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1642n.html
MP1641

1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package

2.4 6 1 0.035 0.6 2200
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
±1.5% Feedback (FB) Accuracy at Full Temperature, ±1% Feedback (FB) Accuracy at Room Temperature, 100% Duty Cycle Operation, Power Good (PG) Indicator
COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1641.html
MP1642

2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package

2.4 6 2 0.035 0.6 2200
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
±1.5% Feedback (FB) Accuracy at Full Temperature, ±1% Feedback (FB) Accuracy at Room Temperature, 100% Duty Cycle Operation, Power Good (PG) Indicator
COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1642.html
MP1642C

2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package

2.4 6 2 0.035 0.6 2200
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
100% Duty Operation, Forced Continuous Conduction Mode (FCCM), Power Good (PG) Indicator
COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1642c.html
MP1642A

2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package

2.4 6 2 0.035 0.6 2200
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
100% Duty Operation, Forced Continuous Conduction Mode (FCCM)
COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1642a.html
MP1609L

5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package

2.4 5.5 8 0.0045 0.4 700
High Feedback Accuracy, Internal Soft Start, Power Good Indication
±0.75% at 25°C Junction Temp, Adjustable Output from 0.4V, Low IQ: 4.5µA Typical, Output Discharge
COT Control QFN-7 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp1609l.html
MP1641A

1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package

2.4 6 1 0.035 0.6 2200
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
100% Duty Cycle Operation, Forced Continuous Conduction Mode (FCCM)
COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1641a.html
MP1641C

1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package

2.4 6 1 0.035 0.6 2200
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
100% Duty Cycle Operation, Forced Continuous Conduction Mode (FCCM), Power Good (PG) Indicator
COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1641c.html
MP1643

2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package

2.4 6 3 0.01 0.6 1200
Output Discharge, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP) with Hiccup Mode
100% Duty Cycle Operation, Power Good (PG) Indicator COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1643.html
MP28210

Ultra-Low 500nA IQ, Wide Input 2V to 5.5V, 1A Step-Down Regulator with 1.2mmx1.6mm CSP Package

Buy On MPS 2 5.5 1 0.0005 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, 7 Selectable Output Voltages, Ultra-Low IQ COT Control CSP-12 (1.2x1.6) Catalog 1 0 https://www.monolithicpower.com/en/products/mp28210.html
MP1608L
MPL
5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package
Buy On MPS 2.7 4.5 6 0.45 0.4 1200
Power Good (PG), Short-Circuit Protection (SCP) with Hiccup Mode, Synchronous Rectification
FCCM, Output Discharge COT Control LGA-9 (1.5x2.5) Catalog 1 1 https://www.monolithicpower.com/en/mp1608l.html
MP5416

5V PMIC with High-Efficiency 4.5A/4A/2.5A/2A Four Step-Down Converters, Five LDOs with I2C and OTP

2.8 5.5 2/2.5/4/4.5 0.35 1.2/1.5/1.8/3.3 2500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, I2C Interface, OTP Memory, Output Discharge COT Control QFN-28 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/mp5416.html
MP8606
6A, 6.5V, Fast-Transient, Synchronous Step-Down Converter with SS, PG and +/-1% Vfb
2.9 6.5 6 2 0.6 0
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-18 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8606.html
MP9143

3A, 5.5V, 1.2MHz, 40μA IQ, COT Synchronous Step Down Switcher

2.5 5.5 3 0.04 0.6 1200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Soft Stop COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp9143.html
MP9159A

1 A, 6 V, 1.5 MHz, Low IQ, COT Synchronous Step-Down Converter in 8-pin TSOT23

2.5 6 1 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp9159a.html
MP9161A

2A, 6V, 1.5MHz, 17μA IQ, COT Synchronous Step-Down Converter in 8-pin TSOT23

2.5 6 2 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp9161a.html
MP9162A

High Efficiency, 2A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with better Vfb accuracy and better load regulation in QFN package

2.5 6 2 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control QFN-8 (2x1.5) Catalog 1 0 https://www.monolithicpower.com/en/mp9162a.html
MP1601

1A, 5.5V, 2.2MHz, 11µA Iq, High Efficiency Synchronous Step-Down Converter with Output Discharge in SOT563

2.3 5.5 1 0.011 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Fixed Output, Output Discharge COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/products/mp1601.html
MP1601A

1A, Synchronous Step-Down Converter with FCCM

2.3 5.5 1 0.5 0.6 2200 FCCM, Synchronous Rectification 100% Duty Cycle, Output Discharge COT with fixed CCM SOT563 Catalog 1 0 https://www.monolithicpower.com/en/products/mp1601a.html
MP1606

2A, 2.5V to 5.5V Input, Synchronous Step-Down Converter with 30μA IQ and Fixed Output Voltage in SOT563

2.5 5.5 2 0.03 1100
Light-Load Efficiency, Power Good for Fixed Output Version Only, Synchronous Rectification
100% Duty Cycle, Fixed Output, Output Discharge COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/products/mp1606.html
MP2172C

5.5V, 2A, Sync Step-Down Converter with Output Discharge in UTQFN Package

Buy On MPS 2.38 5.5 2 0.45 0.6 1100 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle, Output Discharge COT Control UTQFN-6 (1.2x1.6) Catalog 1 0 https://www.monolithicpower.com/en/mp2172cgqfu-z.html
MPQ2166-AEC1
Automotive Grade, 6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS
Buy On MPS 2.7 6 2 0.06 0.6 Dual Output, External Soft Start, Power Good (PG)
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
Current Mode QFN-18 (2.5x3.5), QFN-18 (2x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2166-aec1.html
MP2166
MPL

6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS

Buy On MPS 2.7 6 2 0.06 0.6 Dual Output, External Soft Start, Power Good (PG)
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
Current Mode QFN-18 (2.5x3.5), QFN-18 (2x3) Catalog 1 1 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mp2166.html
MP28300
300mA, 5.5V, 500nA, Ultra-Low Iq, Synchronous, Step-Down Converter plus 100mA LDO
Buy On MPS 2 5.5 0.3 0.0005 1500 Integrated 1W VCONN Switch
100% Duty Cycle, 3 Selectable LDO Output Voltages, 7 Selectable Buck Output Voltages, Ultra-Low IQ
QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp28300.html
MP2115

2A, 6V, 0.7-2MHz Step-Down Converter with Programmable Input Current Limit

Buy On MPS 2.8 6 2 0.8 0.607 1300 Power Good (PG), Synchronous Rectification 100% Duty Cycle, Configurable Frequency Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2115.html
MP2149

6V, 1A Dual Channel, 1MHz, Low Iq, PWM Sync Buck with High Efficiency and TSOT23-8 package

Buy On MPS 2.7 6 1 0.045 0.608 1000 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2149.html
MP2158

High Efficiency, 1A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with PG in Ultra-small 2x1.5mm QFN

Buy On MPS 2.5 6 1 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control QFN-8 (2x1.5) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mp2158.html
MP2162

High Efficiency, 2A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with PG in Ultra-small 2x1.5mm QFN

Buy On MPS 2.5 6 2 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control QFN-8 (2x1.5) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mp2162.html
MP28114

Ultra-small 1.7MHz, 600mA, 1.5V, 1.8V and 3.3V Fixed Out-put Versions, Synchronous Step-Down Converter

Buy On MPS 2.5 6 0.6 0.4 0.6 1700 Synchronous Rectification 100% Duty Cycle, Fixed Output Current Mode QFN-8 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp28114.html
MPQ8612-12

12A, 6V, DCM, Non-latch OVP and OCP, COT Synchronous Step-down Converter

Buy On MPS 3 6 12 1.1 0.608 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Soft Stop COT Control QFN-14 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8612-12.html
MP2110
12V, 3A, 1.5MHz Synchronous Step-Down Converter with Programmable Input Current Limit
Buy On MPS 3.3 5.4 3 0.19 0.6 1500 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle COT Control QFN-14 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2110.html
MP2148

5.5V, 1A, 2.2MHz, High-Efficiency, 11µA IQ, COT Step-Down Switcher with Output Discharge

Buy On MPS 2.3 5.5 1 0.011 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Fixed Output, Output Discharge COT Control QFN-6 (1x1.5) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mp2148.html
MP2143H

3A, 5.5V, 2MHz, High Efficiency, COT Synchronous Step Down Converter with PG and Auto Discharge

Buy On MPS 2.5 5.5 3 0.55 0.6 2000 Power Good (PG), Synchronous Rectification 100% Duty Cycle, Soft Stop COT Control QFN-10 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2143h.html
MP2159A

High Efficiency, 1A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with better Vfb accuracy and better load regulation in TSOT23-8

Buy On MPS 2.5 6 1 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2159a.html
MP2188

Dual 3A, 5.5V, 1.2MHz, COT Synchronous Step-Down Switcher with PG and auto discharge

Buy On MPS 2.5 5.5 3 0.08 0.6 1200
Dual Output, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Fixed Output, Soft Stop COT Control QFN-16 (2.2x2.6) Catalog 1 0 https://www.monolithicpower.com/en/mp2188.html
MP2187

Dual 3A, 5.5V, 1.2MHz, COT Synchronous Step-Down Switcher with PG, input voltage failure indicator and auto discharge

Buy On MPS 2.5 5.5 3 0.08 0.6 1200
Dual Output, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Fixed Output, Input Voltage Failure Indication, Soft Stop
COT Control QFN-16 (2.2x2.6) Catalog 1 0 https://www.monolithicpower.com/en/mp2187.html
MP2158A

High Efficiency, 1A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with better Vfb accuracy and better load regulation in QFN package

Buy On MPS 2.5 6 1 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control QFN-8 (2x1.5) Catalog 1 0 https://www.monolithicpower.com/en/mp2158a.html
MPQ2122

Industrial Grade. 6V, 2A Dual Channel, 1MHz, Low Iq, PWM Sync Buck with High Efficiency and TSOT23-8 package

Buy On MPS 2.7 6 2 0.045 0.608 1000 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle Current Mode TSOT23-8 Industrial 1 0 https://www.monolithicpower.com/en/mpq2122.html
MP2141N

1A, Synchronous, Step-Down Converter with 11µA Quiescent Current in SOT563

Buy On MPS 2.3 5.5 1 0.011 0.6 2200
Power Good for Fixed Output Version Only, Synchronous Rectification
Fixed Output, Output Discharge COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp2141n.html
MP21148

1A Synchronous Step-down Converter with CCM

Buy On MPS 2.3 5.5 1 0.5 0.6 2400
Power Good for Fixed Output Version Only, Synchronous Rectification
100% Duty Cycle, Output Discharge COT with fixed CCM QFN-6 (1x1.5) Catalog 1 0 https://www.monolithicpower.com/en/mp21148.html
MPQ2143H

Industrial Grade, 3A, 5.5V, 1.2MHz, 40mΩ IQ, COT Synchronous Step-Down Switcher AEC-Q100 Qualified

Buy On MPS 2.5 5.5 3 0.04 0.6 2000
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Output Discharge/Soft Stop COT Control QFN-10 (2x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq2143h.html
MP21600

0.6A, 5.5V, 2.2MHz, Synchronous Step-down Converter with 11µA IQ in Ultra-small 1x1.5mm QFN Package

Buy On MPS 2.3 5.5 0.6 0.011 0.6 2200 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle, Output Discharge COT Control QFN-6 (1x1.5) Catalog 1 0 https://www.monolithicpower.com/en/mp21600.html
MP2164

2.5V to 5.5V, 3A, 2.3MHz, High-Efficiency, Synchronous Step-Down Converter with MODE Pin in Small QFN Package

Buy On MPS 2.5 5.5 3 0.05 0.6 2300
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Synchronous COT Control QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2164.html
MP2181

1A, Synchronous, Step-Down Converter with SS & PG

Buy On MPS 2.5 5.5 1 21 0.6 1200
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mp2181.html
MP2184

4A, Synchronous Step-Down Converter with SS and PG

Buy On MPS 2.5 5.5 4 0.021 0.6 1200
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge, Soft Shutdown COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2184.html
MP2151

5.5V, 1A, Synchronous Step-Down Converter with 25μA IQ and Output Discharge in an Ultra-Small Package

Buy On MPS 2.5 5.5 1 0.025 0.6 1100
Light-Load Efficiency, Power Good for Fixed Output Version Only, Synchronous Rectification
100% Duty Cycle, Fixed Output, Output Discharge COT Control SOT563, UTQFN-6 (1.2x1.6) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2151.html
MP2152

5.5V, 2A, Sync Step-Down Converter with 25μA IQ and Output Discharge in QFN and SOT563 Packages

Buy On MPS 2.5 5.5 2 0.025 0.6 1100
Light-Load Efficiency, Power Good for Fixed Output Version Only, Synchronous Rectification
100% Duty Cycle, Fixed Output, Output Discharge COT Control SOT563, UTQFN-6 (1.2x1.6) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2152.html
MP2153

5.5V, 3A, Sync Step-Down Converter with 25μA IQ and Output Discharge in Ultra-Small Package

Buy On MPS 2.5 5.5 3 0.025 0.6 1100
Light-Load Efficiency, Power Good for Fixed Output Version Only, Synchronous Rectification
100% Duty Cycle, Fixed Output, Output Discharge COT Control SOT563, UTQFN-6 (1.2x1.6) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2153.html
MP28301

Ultra-Low 500nA IQ, Wide Input 2V to 5.5V, 700mA Step-Down Regulator Plus 300nAIQ, 2V to 5.5V Input, 100mA LDO in a 2mmx2mm QFN

Buy On MPS 2 5.5 0.7 0.0005 1500
Dual Output, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, 3 Selectable LDO Output Voltages, 7 Selectable Buck Output Voltages, Output Discharge, Ultra-Low IQ
COT Control QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp28301.html
MP2171

5.5V, 1A, 2.6MHz, Synchronous, Step-Down Converter

Buy On MPS 2.5 5.5 1 520 0.6 2600 Light-Load Efficiency, Power Good (PG) 100% Duty Cycle COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2171.html
MP2172

5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher

Buy On MPS 2.5 5.5 2 520 0.6 2600 Light-Load Efficiency, Power Good (PG) 100% Duty Cycle COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2172.html
MP2174C

2.7V-5.5V,4A, High-Efficiency, Synchronous Step-Down Converter with Forced CCM in 2×2mm QFN

Buy On MPS 2.7 5.5 4 0.5 0.6 1100 FCCM, Power Good (PG), Synchronous Rectification 100% Duty Cycle, Output Discharge, Soft Stop COT Control QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp2174c.html
MPQ2166
MPL

Industrial Grade, 6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS

Buy On MPS 2.7 6 2 0.06 0.6 Dual Output, External Soft Start, Power Good (PG)
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
Current Mode QFN-18 (2.5x3.5), QFN-18 (2x3) Industrial 1 1 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mpq2166.html
MP2128
2.5V-6V Input, 3MHz, 1A Synchronous Step-Down Converter
Buy On MPS 2.5 6 1 0.35 0.594 3000 Synchronous Rectification 100% Duty Cycle Current Mode QFN-8 (2x2), SOT23-5 Catalog 1 0 https://www.monolithicpower.com/en/mp2128.html
MP2161

High Efficiency, 2A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with PG in TSOT23-8

Buy On MPS 2.5 6 2 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mp2161.html
MP2162A

High Efficiency, 2A, 6V, 1.5MHz, 17uA Iq, COT Synchronous Step Down Converter with better Vfb accuracy and better load regulation in QFN package

Buy On MPS 2.5 6 2 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control QFN-8 (2x1.5), TQFN-8 (2x1.5) Catalog 1 0 https://www.monolithicpower.com/en/mp2162a.html
MP9148

6V, 1A Dual Channel, 1MHz, Low Iq, Sync Buck with High Efficiency and TSOT23-8 package

Buy On MPS 2.7 6 1 0.045 0.608 1000
Dual Output, Light-Load Efficiency, Synchronous Rectification
100% Duty Cycle, 180° Phase-Shifted Operation Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp9148.html
MP28310

300mA, 2V to 5.5V, 500nA IQ, Step-Down Converter with 300nA IQ, 2V to 5.5V, 100mA LDO Regulator in CSP-12 (1.2mmx1.6mm)

Buy On MPS 2 5.5 0.3 0.0005 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, 3 Selectable LDO Output Voltages, 7 Selectable Output Voltages, Ultra-Low IQ
COT Control CSP-12 (1.2x1.6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp28310.html
MP2122A

6V, 2A, Low Quiescent Current, Dual, Synchronous Buck Regulator

Buy On MPS 2.7 6 2 0.045 0.608 1000 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle, 180° Phase-Shifted Operation Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2122a.html
MP2192

2A, 2.5V to 5.5V Synchronous Step-Down Converter with 25μA IQ in CSP Package

Buy On MPS 2.5 5.5 2 0.025 0.6 1100 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle, Output Discharge COT Control CSP-6 (0.85x1.25) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2192.html
MP1608C
MPL

5.5V, 6A, Synchronous Step-Down Converter with FCCM in an SOT583 Package

Buy On MPS 2.4 5.5 6 0.45 0.4 1250
Forced Continuous Conduction Mode (FCCM), Power Good (PG), Synchronous Rectification
±1% Feedback (FB) Accuracy Across Full Temp Range, 0.4V Feedback Accuracy, Output Discharge
COT Control SOT583 Catalog 1 1 https://www.monolithicpower.com/en/products/mp1608c.html
MP2152D

2.5V to 5.5V, 2A, Synchronous Step-Down Converter with Fast Output Discharge

Buy On MPS 2.5 5.5 2 25 0.6 1100
Over-Current Protection (OCP), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Thermal Shutdown
Enable (EN) for Power Sequencing, Fast Output Discharge COT Control SOT563, UTQFN-6 (1.2x1.6) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2152d.html
MP2153D

2.5V to 5.5V, 3A, Synchronous, Step-Down Converter with Fast Output Discharge

Buy On MPS 2.5 5.5 3 0.025 0.6 1100
Light-Load Efficiency, Power Good for Fixed Output Version Only, Synchronous Rectification
100% Duty Cycle, Fixed Output, Output Discharge COT Control SOT563, UTQFN-6 (1.2x1.6) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2153d.html
MP2181C

2.5V to 5.5V, 1A, Synchronous, Step-Down Converter with SS, PG, and Forced PWM in an SOT583 Package

Buy On MPS 2.5 5.5 1 450 600 1200
External Soft Start, Forced PWM Mode, Power Good (PG), Synchronous Rectification
Enable (EN) for Power Sequencing, Output Discharge, SCP with Hiccup Mode, Short-Circuit Protection with Hiccup Mode
COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2181c.html
MP2182C

2.5V to 5.5V, 2A, Synchronous, Step-Down Converter with SS, PG, and Forced PWM in an SOT583 Package

Buy On MPS 2.5 5.5 2 0.45 0.6 1200 External Soft Start, Power Good (PG) 100% Duty On, Output Discharge COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2182c.html
MP2192C

2A, Synchronous Step-Down Converter with Forced PWM Mode

Buy On MPS 2.5 5.5 2 0.45 0.6 1100
Forced Continuous Conduction Mode (FCCM), Synchronous Rectification
100% Duty Cycle, Output Discharge COT Control WLCSP-6 (0.85x1.25) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2192c.html
MP2183C

2.5V to 5.5V, 3A, Synchronous Step-Down Converter with SS, PG, and Forced PWM in SOT583 Package

Buy On MPS 2.5 5.5 3 450 0.6 1200
External Soft Start, Forced PWM Mode, Power Good (PG), Synchronous
Enable (EN) for Power Sequencing, Output Discharge, Short-Circuit Protection with Hiccup Mode
COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2183c.html
MP1604
MPL
5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
Buy On MPS 2.4 5.5 4 0.0045 0.4 1250
High Efficiency, Internal Soft Start, Power Good Indication, Synchronous Rectification
±1% Feedback (FB) Accuracy Across Full Temp Range, Adjustable Output from 0.4V, Low Quiescent Current, Output Discharge
COT Control SOT583 Catalog 1 1 https://www.monolithicpower.com/en/products/mp1604.html
MP2167A

6V, 6A, Configurable-Frequency, Synchronous Buck Converter

Buy On MPS 2.7 6 6 0.042 0.606 2100
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP)
100% Duty Cycle Operation, Cycle-by-Cycle OCP, Internal Compensation Mode
Current Mode QFN-14 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2167a.html
MP1608
MPL

5.5V, 6A, Synchronous Step-Down Converter with Low 4.5μA IQ in an SOT583 Package

Buy On MPS 2.4 5.5 6 0.0045 0.4 1250
High Efficiency, Internal Soft Start, Power Good Indication, Synchronous Rectification
±1% Feedback (FB) Accuracy Across Full Temp Range, Adjustable Output from 0.4V, Low Quiescent Current, Output Discharge
COT Control SOT583 Catalog 1 1 https://www.monolithicpower.com/en/products/mp1608.html
MP2193
MPL

3A, 2.5V to 5.5V, Synchronous Step-Down Converter with 25μA IQ in a WLCSP Package

Buy On MPS 2.5 5.5 3 0.025 0.6 1100 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle, Fixed Output, Output Discharge COT Control WLCSP-6 (0.85x1.25) Catalog 1 1 https://www.monolithicpower.com/en/products/mp2193.html
MP1604C
MPL
5.5V, 4A, Synchronous Step-Down Converter with FCCM in SOT583 Package
Buy On MPS 2.4 5.5 4 0.45 0.4 1250
High Efficiency, Internal Soft Start, Power Good Indication, Synchronous Rectification
±1% Feedback (FB) Accuracy Across Full Temp Range, Adjustable Output from 0.4V, Low Quiescent Current, Output Discharge
COT Control SOT583 Catalog 1 1 https://www.monolithicpower.com/en/products/mp1604c.html
MP2145

5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQ Constant On-Time Synchronous, Step-Down Switcher

Buy On MPS 2.8 5.5 6 0.04 0.6 1200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Dynamic Voltage Scaling COT Control QFN-12 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2145.html
MP2147

5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection

Buy On MPS 2.8 5.5 4 0.04 0.6 1200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Dynamic Voltage Scaling COT Control QFN-12 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2147.html
MP2131

4A, 5.5V, 1.2MHz, High Efficiency, COT Synchronous Step-Down Converter with PG and Auto Discharge

Buy On MPS 2.7 5.5 4 0.019 0.6 1200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Soft Stop COT Control QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp2131.html
MP2161A

High-Efficiency, 2A, 6V, 1.5MHz, 17µA IQ, COT Synchronous Step Down Converter with Improved VFB Accuracy and Load Regulation in a TSOT23-8 Package

Buy On MPS 2.5 6 2 0.017 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2161a.html
MP28200

200mA, 5.5V, 500nA, Ultra-Low Iq, Synchronous, Step-Down Converter

Buy On MPS 2 5.5 0.2 0.0005 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, 7 Selectable Output Voltages, Ultra-Low IQ COT Control QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/products/mp28200.html
MP2182

2A Synchronous Step-Down Converter with SS & PG

Buy On MPS 2.5 5.5 2 21 0.6 1200
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2182.html
MP2183

3A, Synchronous Step-Down  Converter with SS & PG

Buy On MPS 2.5 5.5 3 21 0.6 1200
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2183.html
MP2194
MPL

5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package

Buy On MPS 2.4 5.5 4 0.0045 0.4 1400
Enable (EN) Function, Internal Soft Start, Power Good Indication, Short-Circuit Protection (SCP) with Hiccup Mode, Thermal Shutdown
Adjustable Output from 0.4V, High Feedback Accuracy, Low IQ, Output Discharge, Pre-Biased Start-Up
COT Control SOT583 Catalog 1 1 https://www.monolithicpower.com/en/mp2194.html
MP2196
MPL

5.5V, 6A, Synchronous Step-Down Converter with a Low 4.5μA IQ in a SOT583 Package

Buy On MPS 2.4 5.5 6 0.0045 0.4 1400
Enable (EN) Function, Internal Soft Start, Power Good (PG) Indicator, Power Good Indication, Short-Circuit Protection (SCP) with Hiccup Mode, Thermal Shutdown
Adjustable Output from 0.4V, High Feedback Accuracy, Low Quiescent Current, Output Discharge Function, Pre-Biased Start-Up
COT Control SOT583 Catalog 1 1 https://www.monolithicpower.com/en/mp2196.html
MP5403

6V Mini PMIC with High Efficiency Dual 2.5A/3.5A Buck, One Load Switch and Input Power Supervisory

2.7 6 3.5 0.085 0.6 1500 Dual Output, Light-Load Efficiency, Power Good (PG)
180° Phase-Shifted Operation, Adjustable PFL Threshold and Delay, Buck Output Discharge, Fixed Output, Fixed Output Voltage Options, Input Power Failure Indication, Output Discharge, Parallel Capability for Buck, USB Output Discharge
UTQFN-20 (2.5x3.0) Catalog 1 0 https://www.monolithicpower.com/en/mp5403.html
MP2012

Low Voltage, 2.7-6V Input, 1.5A, 1.2MHz Synchronous Step-Down Converter

2.7 6 1.5 0.6 0.8 1200 Synchronous Rectification 100% Duty Cycle Current Mode QFN-6 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2012.html
MP2104

1.7MHz, 600mA Synchronous Step-Down Converter

2.5 6 0.6 0.4 0.6 1700 Synchronous Rectification 100% Duty Cycle, Fixed Output Current Mode TQFN-6, TSOT23-5 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2104.html
MP2105

1MHz, 800mA Synchronous Step-Down Converter

2.5 6 0.8 0.44 0.6 1050 Synchronous Rectification 100% Duty Cycle Current Mode MSOP-10, TSOT23-5 Catalog 1 0 https://www.monolithicpower.com/en/mp2105.html
MP2107
4A, 6V Synchronous, Step-Down Switching Regulator
2.7 6 4 0.75 0.8 2000 Power Good (PG), Synchronous Rectification External Frequency Sync QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2107.html
MP2108
2A, 6V, 740KHz Synchronous Buck Converter
2.6 6 2 1.2 0.895 740 External Soft Start, Synchronous Rectification MSOP-10, QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2108.html
MP2109

Dual 1.2MHz, 800mA Synchronous Step-Down Converter

2.5 6 0.8 0.44 0.6 1200 Synchronous Rectification 100% Duty Cycle Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2109.html
MP2113

2.7-6V Input, 1.5A, 1.5MHz Synchronous Step-Down Converter with Dynamic Voltage Control

2.7 6 1.5 0.5 0.6 1500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Dynamic Voltage Scaling Current Mode QFN-8 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2113.html
MP2116

2A, 6V, 100% Duty Cycle Synchronous, Step-Down Converter with 0.5A LDO

2.5 6 2 0.07 0.6 1250 Power Good (PG), Synchronous Rectification 100% Duty Cycle QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2116.html
MP2122

6V, 2A, Low Quiescent Current Dual, SYNC Buck Regulator

2.7 6 2 0.045 0.608 1000 Light-Load Efficiency, Synchronous Rectification 100% Duty Cycle Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2122.html
MP2130

6V, 3.5A, 1.2MHz, COT Synchronous Step-down Converter with PG in 2x2mm QFN

2.7 6 3.5 0.04 0.6 1200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Soft Stop COT Control QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp2130.html
MP2136
2.5V to 6V Input, 2MHz, 1A Synchronous Step-Down Converter
2.5 6 1 0.35 0.594 2000 Synchronous Rectification 100% Duty Cycle Current Mode QFN-6 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp2136.html
MP2144

2A, 5.5V, 1.2MHz, 40μA IQ, COT Synchronous Step Down Switcher

2.5 5.5 2 0.04 0.6 1200 Power Good (PG), Synchronous Rectification 100% Duty Cycle, Soft Stop COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2144.html
MP2160

1.2A Peak, 6V, 3.5MHz, COT Synchronous Step Down Switcher

2.7 6 1.2 0.017 0.6 3500 Light-Load Efficiency, Power Good (PG) 100% Duty Cycle COT Control QFN-8 (2x1.5) Catalog 1 0 https://www.monolithicpower.com/en/mp2160.html
MP28119

Ultra-small 1.7MHz, 600mA, 1.0V and 1.2V Fixed Out-put Versions, Synchronous Step-Down Converter

2.5 6 0.6 0.4 0.6 1700 Synchronous Rectification 100% Duty Cycle, Fixed Output, Output Discharge Current Mode QFN-8 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/products/mp28119.html
MPQ8616-6

6A, 6V, CCM, Non-latch OVP and OCP, COT Synchronous Step-down Converter

3 6 6 1.05 0.61 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, Soft Stop COT with fixed CCM QFN-14 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/step-down-buck/mpq8616-6.html
MPQ8616-12

12A, 6V, CCM, Non-latch OVP and OCP, COT Synchronous Step-down Converter

3 6 12 1.05 0.61 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, Soft Stop COT with fixed CCM QFN-14 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/step-down-buck/mpq8616-12.html
MPQ2249
Industrial Grade, 1MHz, 6V, 3A, Low-Voltage Synchronous Step-Down Converter
2.5 6 3 0.48 0.6 1000
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Output Discharge Current Mode Industrial 1 0 https://www.monolithicpower.com/en/mpq2249.html
MPQ2172

5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher AEC-Q100 Qualified

2.5 5.5 2 520 0.6 2600 Light-Load Efficiency, Power Good (PG) 100% Duty Cycle COT Control TSOT23-8 Industrial 1 0 https://www.monolithicpower.com/en/mpq2172.html
MPQ2143

Industrial Grade, 3A, 5.5V, 1.2MHz, 40μA IQ, COTSynchronous Step-Down Switcher AEC-Q100 Qualified

Buy On MPS 2.5 5.5 3 0.04 0.6 1200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Output Discharge/Soft Stop COT Control TSOT23-8 Industrial 1 0 https://www.monolithicpower.com/en/mpq2143.html
MPQ2171

5.5V, 1A, 2.6MHz, Synchronous, Step-Down Converter AEC-Q100 Qualified

Buy On MPS 2.5 5.5 1 520 0.6 2600 Light-Load Efficiency, Power Good (PG) 100% Duty Cycle COT Control TSOT23-8 Industrial 1 0 https://www.monolithicpower.com/en/products/mpq2171.html
Load More No more parts left for display.