MP2105
NOT RECOMMENDED FOR NEW DESIGNS
Active Part Numbers:
MP2105DJ-LF-P MP2105DJ-LF-Z MP2105DJ-LF MP2105DJ-Z MP2105DK-LF MP2105DK-LF-P MP2105DK-LF-Z MP2105XN
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-SE2512-2R2
Semi-Shielded Inductor 2.2µH
2.2
72
2.5
2.7
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
72
2.5
2.7
MPL-AT2010-2R2
Low-Profile Molded Inductor 2.2µH
2.2
125
2
2.6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
125
2
2.6
MPL-AT2514-2R2
Low-Profile Molded Inductor 2.2µH
2.2
70
2.6
3.4
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
70
2.6
3.4
Show more

Log in to your account
Create New Account