MP2108
NOT RECOMMENDED FOR NEW DESIGNS
MP2108 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2182GTL-Z
MP2182GTL-Z
2A Synchronous Step-Down Converter with SS & PG
Features & Benefits
- Low IQ: 21μA
- 1.2MHz Switching Frequency
- EN forPowerSequencing
- 1% FB Accuracy
- Wide 2.5V-to-5.5V Operating Input Range
- Output Adjustable from 0.6V
- Up to 2A Output Current
- 80mΩ and 40mΩ Internal Power MOSFET Switches
- 100% Duty On
- Output Discharge
- Vo OVP
- External Soft Start Control
- Short-Circuit Protection with Hiccup Mode
- Power Good
- Available in a SOT583 Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)2.6
- Vin (max) (V)6
- Iout (max) (A)2
- Iq (typ) (mA)1.2
- Vfb (V)0.895
- fsw (max) (kHz)740
- Package (mm)MSOP-10, QFN-10 (3x3)
- GradeCatalog
- Isw Limit (typ) (A)3.5
- Max Duty Cycle (%)0.85
- Regulated Outputs1
- Vout (max) (V)5
- Vout (min) (V)0.9
The MP2108 is a 2A, 740kHz synchronous buck converter designed for low voltage applications requiring high efficiency. It is capable of providing output voltages as low as 0.9V, and integrates top and bottom switches to minimize power loss and component count. The 740KHz switching frequency allows for small filtering components, further reducing the solution size. The MP2108 includes cycle-by-cycle current limiting and under voltage lockout. Internal power switches, combined with the tiny 10-pin MSOP or 3mm x 3mm QFN packages, provide a solution requiring a minimum of board space. QFN package is recommended if output current is higher than 1.5A.
-
Show more
Show less
Features & Benefits
- 2A Output Current
- Synchronous Rectification
- Internal 160mO and 190mO Power Switches
- Input Range of 2.6V to 6V
- Over 95% Efficiency
- Under Voltage Lockout Protection
- Soft-Start Operation
- Thermal Shutdown
- Internal Current Limit (Source & Sink)
- Tiny 10-Pin MSOP and 3x3mm QFN Packages
Active Part Numbers:
MP2108DK-LF-P MP2108DK-LF-Z MP2108DQ-LF-P MP2108DQ-LF-Z MP2108DK-LF MP2108DQ-LF
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2108 Resources
-
PRODUCT CATEGORY
VIN (MAX) <= 7VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP1608LPRODUCT5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP1642APRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642CPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642PRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641PRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642NPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP1641NPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP2196PRODUCT5.5V, 6A, Synchronous Step-Down Converter with a Low 4.5μA IQ in a SOT583 Package
-
PRODUCT
MP2194PRODUCT5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
-
PRODUCT
MP1609PRODUCT5.5V, 8A, Synchronous Step-Down Converter with 4.5μA IQ in QFN-7 Package
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG

Log in to your account
Create New Account