MP2104
NOT RECOMMENDED FOR NEW DESIGNS
MP2104 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2141N
MP2141N
1A, Synchronous, Step-Down Converter with 11µA Quiescent Current in SOT563
Features & Benefits
- Low Quiescent Current: 11μA
- 2.2MHz Switching Frequency
- EN for Power Sequencing
- Power Good Only for Fixed Output Version
- Wide 2.3V-to-5.5V Operating Input Range
- Output Adjustable from 0.6V
- Up to 1A Output Current
- 120mΩ and 80mΩ Internal Power MOSFET Switches
- Output Discharge
- Short-Circuit Protection (SCP) with Hiccup Mode
- Stable with Low ESR Output Ceramic Capacitors
- 100% Duty Cycle
- Available in a SOT563 Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)6
- Iout (max) (A)0.6
- Iq (typ) (mA)0.4
- Vfb (V)0.6
- fsw (max) (kHz)1700
- Control ModeCurrent Mode
- Package (mm)TQFN-6, TSOT23-5
- GradeCatalog
- Isw Limit (typ) (A)1
- Max Duty Cycle (%)1
- Regulated Outputs1
- Vout (max) (V)6
- Vout (min) (V)0.6
The MP2104 is a 1.7MHz constant frequency, current mode, PWM step-down converter. The device integrates a main switch and a synchronous rectifier for high efficiency without an external Schottky diode. It is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) battery. The MP2104 can supply 600mA of load current from a 2.5V to 6V input voltage. The output voltage for the MP2104DJ can be regulated as low as 0.6V, while the output voltages of the MP2104DJ 1.5 and MP2104DJ 1.8 are fixed at 1.5V and 1.8V, respectively. The MP2104 can also run at 100% duty cycle for low dropout applications. The MP2104 is available in low profile (1mm) 5 pin TSOT and 0.75mm TQFN-6 packages.
-
Show more
Show less
Features & Benefits
- High Efficiency: Up to 95%
- 1.7MHz Constant Switching Frequency
- 600mA Available Load Current
- 2.5V to 6V Input Voltage Range
- Output Voltage as Low as 0.6V
- 100% Duty Cycle in Dropout
- Current Mode Control
- Short Circuit Protection
- Thermal Fault Protection
- <0.1μA Shutdown Current
- 1.5V and 1.8V Fixed Output Versions
- Space Saving 5-Pin TSOT23 and 6-pin thin QFN Packages
Active Part Numbers:
MP2104DJ-1.5-LF-P MP2104DJ-1.5-LF-Z MP2104DJ-1.8-LF-P MP2104DJ-1.8-LF-Z MP2104DJ-LF-P MP2104DJ-LF-Z MP2104DQT-LF-P MP2104DQT-LF-Z MP2104DJ-1.5-LF MP2104DJ-1.8-LF MP2104DJ-LF MP2104DK-LF MP2104DK-LF-P MP2104DK-LF-Z MP2104DQT-LF MP2104XN
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2104 Resources
-
PRODUCT CATEGORY
VIN (MAX) <= 7VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP1608LPRODUCT5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP1642APRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642CPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642PRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641PRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642NPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP1641NPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP2196PRODUCT5.5V, 6A, Synchronous Step-Down Converter with a Low 4.5μA IQ in a SOT583 Package
-
PRODUCT
MP2194PRODUCT5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
-
PRODUCT
MP1609PRODUCT5.5V, 8A, Synchronous Step-Down Converter with 4.5μA IQ in QFN-7 Package
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package

Log in to your account
Create New Account