MP2136
NOT RECOMMENDED FOR NEW DESIGNS
MP2136 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2141N
Active
MP2141N
Active
1A, Synchronous, Step-Down Converter with 11µA Quiescent Current in SOT563
Features & Benefits
- Low Quiescent Current: 11μA
- 2.2MHz Switching Frequency
- EN for Power Sequencing
- Power Good Only for Fixed Output Version
- Wide 2.3V-to-5.5V Operating Input Range
- Output Adjustable from 0.6V
- Up to 1A Output Current
- 120mΩ and 80mΩ Internal Power MOSFET Switches
- Output Discharge
- Short-Circuit Protection (SCP) with Hiccup Mode
- Stable with Low ESR Output Ceramic Capacitors
- 100% Duty Cycle
- Available in a SOT563 Package
… and many more!
Active Part Numbers:
MP2136EG-LF-P MP2136EG-LF-Z MP2136EG MP2136EG-LF MP2136XN
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL4020-1R2
Low-Resistance Molded Inductor 1.2µH
1.2
12.2
7.4
7.5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
12.2
7.4
7.5
MPL-AL5030-1R2
Low-Profile Molded Inductor 1.2µH
1.2
8.0
10.0
14
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
8.0
10.0
14
MPL-AL6050-1R2
Low-Profile Molded Inductor 1.2µH
1.2
5.3
14.6
20
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
5.3
14.6
20
Show more

Log in to your account
Create New Account