MP2183A
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Iout (max) (A)3
- Iq (typ) (mA)0.021
- Vfb (V)0.6
- fsw (max) (kHz)1200
- Control ModeCOT Control
- Package (mm)SOT583
- GradeCatalog
- LDO Current (A)0
The MP2183A is a monolithic, step-down switch-mode converter with built-in internal power MOSFETs. It achieves up to 3A of continuous output current (IOUT) from a 2.5V to 5.5V input voltage (VIN) range, with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.6V.
The constant-on-time (COT) control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown. The MP2183A is ideal for a wide range of applications including high-performance digital signal processors (DSPs), wireless power, portable and mobile devices, and other low-power systems.
The MP2183A is available in an ultra-small SOT583 package, and requires a minimal number of readily available, standard external components.
-
Show more
Show less
Features & Benefits
- Low 21μA Quiescent Current (IQ)
- 1.2MHz Switching Frequency (fSW)
- Enable (EN) for Power Sequencing
- 1% Feedback (FB) Accuracy
- Wide 2.5V to 5.5V Operating Input Voltage (VIN) Range
- Adjustable Output Voltage (VOUT) from 0.6V
- Up to 3A of Output Current (IOUT)
- 65mΩ and 35mΩ Internal Power MOSFETs
- 100% Duty Cycle On
- Output Discharge
- VOUT Over-Voltage Protection (OVP)
- External Soft-Start (SS) Control
- Short-Circuit Protection (SCP) with Hiccup Mode
- Power Good (PG)
- Available in an SOT583 Package
Active Part Numbers:
MP2183AGTL-Z MP2183AGTL-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2183A Resources
-
PRODUCT CATEGORY
VIN (MAX) <= 7VPRODUCT CATEGORY -
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
CLIENT SSDSAPPLICATIONClient SSDs are growing in popularity for consumer data storage as an alternative to HDDs. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, growing consumer expectations demand improved speed and performance at a lower cost and smaller s...
-
PRODUCT
MP1608LPRODUCT5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP1642APRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642CPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642PRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641PRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642NPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP1641NPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP2196PRODUCT5.5V, 6A, Synchronous Step-Down Converter with a Low 4.5μA IQ in a SOT583 Package
-
PRODUCT
MP2194PRODUCT5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
-
PRODUCT
MP1609PRODUCT5.5V, 8A, Synchronous Step-Down Converter with 4.5μA IQ in QFN-7 Package
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2131PRODUCT4A, 5.5V, 1.2MHz, High Efficiency, COT Synchronous Step-Down Converter with PG and Auto Discharge
-
PRODUCT
MP2161APRODUCTHigh-Efficiency, 2A, 6V, 1.5MHz, 17µA IQ, COT Synchronous Step Down Converter with Improved VFB Accuracy and Load Regulation in a TSOT23-8 Package
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher
-
PRODUCT
MP2147PRODUCT5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection
-
PRODUCT
MP28200PRODUCT200mA, 5.5V, 500nA, Ultra-Low Iq, Synchronous, Step-Down Converter
-
PRODUCT
MP1604CPRODUCT5.5V, 4A, Synchronous Step-Down Converter with FCCM in SOT583 Package
Log in to your account
Create New Account