MP2153D
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Iout (max) (A)3
- Iq (typ) (mA)0.025
- Vfb (V)0.6
- fsw (max) (kHz)1100
- Control ModeCOT Control
- Package (mm)SOT563, UTQFN-6 (1.2x1.6)
- GradeCatalog
- LDO Current (A)0
The MP2153D is a monolithic, step-down switch-mode converter with integrated, internal power MOSFETs. It can achieve up to 3A of continuous output current (IOUT) across a wide 2.5V to 5.5V input voltage (VIN) range, with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.6V.
The MP2153D is ideal for a wide range of applications, including solid-state drives (SSDs), portable devices, as well as other low power and low-voltage systems. Constant-on-time (COT) control provides fast transient response and eases loop stabilization.
Full protection features include cycle-by-cycle over-current protection (OCP), over-voltage protection (OVP), short-circuit protection (SCP) with hiccup mode, and thermal shutdown.
The MP2153D requires a minimal number of readily available, standard external components, and is available in an ultra-small SOT563 package and a UTQFN-6 (1.2mmx1.6mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2.5V to 5.5V Operating Input Voltage (VIN) Range
- Up to 3A Output Current (IOUT)
- Adjustable Output Voltage (VOUT) from 0.6V
- 25μA Low Quiescent Current (IQ)
- 1.1MHz Switching Frequency (fSW)
- Enable (EN) for Power Sequencing
- 1% Feedback (FB) Accuracy
- 65mΩ and 35mΩ Internal Power MOSFETs
- 100% Duty Cycle
- Fast Output Discharge
- Output Over-Voltage Protection (OVP)
- Short-Circuit Protection (SCP) with Hiccup Mode
- Thermal Shutdown
- Available in SOT563 and UTQFN-6 (1.2mmx1.6mm) Packages
Active Part Numbers:
MP2153DGTF-Z MP2153DGTF-P MP2153DGQFU-Z MP2153DGQFU-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2153D Resources
-
APPLICATION
WEARABLE FITNESS & ACTIVITY MONITORSAPPLICATIONWearable fitness and activity monitors compose a sizeable portion of the growing wearables market. These small devices provide consumers a highly convenient option to track and monitor health information, send and receive notifications, and more. They can be worn on the wrist or clipped to a belt, and typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseb...
-
APPLICATION
CONSUMER BATTERY CHARGERSAPPLICATIONConsumer battery chargers provide at-home recharging for enabled AA and AAA batteries. It is crucial that these devices offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the batteries from damage. In addition, consumers expect them to be highly efficient and have low standby power consumption in a small solution...
-
APPLICATION
MOBILE PROJECTORSAPPLICATIONMobile projectors are becoming an increasingly popular part of consumer entertainment systems. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable viewing experience. These systems must offer high resolution and brightness displays with exceptional audio quality and a user-friendly interface — all while maintaining h...
-
APPLICATION
IP NETWORK CAMERASAPPLICATIONIP network cameras are quickly gaining traction over traditional analog security camera networks. Most IP network cameras serve the same function as analog security cameras but do not require local storage capacity and are connected to a users LAN network. Because of this, they are a popular part of smart home systems and security. Ever-growing user expectations and increasing concern about both d...
-
PRODUCT CATEGORY
VIN (MAX) <= 7VPRODUCT CATEGORY -
PRODUCT
MP1608LPRODUCT5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP1642APRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642CPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642PRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641PRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642NPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP1641NPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP2196PRODUCT5.5V, 6A, Synchronous Step-Down Converter with a Low 4.5μA IQ in a SOT583 Package
-
PRODUCT
MP2194PRODUCT5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
-
PRODUCT
MP1609PRODUCT5.5V, 8A, Synchronous Step-Down Converter with 4.5μA IQ in QFN-7 Package
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2131PRODUCT4A, 5.5V, 1.2MHz, High Efficiency, COT Synchronous Step-Down Converter with PG and Auto Discharge
-
PRODUCT
MP2161APRODUCTHigh-Efficiency, 2A, 6V, 1.5MHz, 17µA IQ, COT Synchronous Step Down Converter with Improved VFB Accuracy and Load Regulation in a TSOT23-8 Package
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher
-
PRODUCT
MP2147PRODUCT5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection
Order
Log in to your account
Create New Account