- MPQ29252-AEC1
MPQ29252-AEC1
Session textval
Session Titefor popup
- Control MethodDigital Control
- System InterfaceI2C
- Memory TypeMTP
- Number of Rails1
- フェーズ数8
- VCC (typ) (V)3.3
- Iq (typ) (mA)38
- fsw(最大)(kHz)1500
- Wettable Flank QFN OptionNo
- パッケージ(mm)TLGA-40 (5x5)
The MPQ29252-AEC1 is a digital controller that supports high-current, multi-phase voltage regulators (VRs). The device works together with external power stages to create a hybrid buck or standard multi-phase VR solutions. The MPQ29252-AEC1 can sense current via the inductor's DC resistance (DCR).
The MPQ29252-AEC1 can be configured for up to 8-phase operation to support 4-block hybrid buck topology with an external AND gate, and can be configured for up to 6-phase operation to support 3-block hybrid buck topology with an internal AND gate (PWMx_xN).
The MPQ29252-AEC1 provides an on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured or monitored via the PMBus/I2C interface.
The MPQ29252-AEC1 is based on a unique, digital, multi-phase nonlinear control to provide a fast transient response to the load transient with minimal output capacitors. With only one power-loop control method for both steady state and load transient, power loop compensation is very easy to configure.
The MPQ29252-AEC1 is available in a TLGA-40 (5mmx5mm) package, and is available in AEC-Q100 Grade 1.
-
もっと見る
少なく表示
機能と利点
- Up to 8-Phase Digital Controller
- PMBus/I2C Compliant (800kHz Bus Speed)
- Pin-Configurable for PMBus Address
- Built-In Non-Volatile Memory (NVM) to Store Configurations
- 120kHz to 1.5MHz Switching Frequency (fSW)
- Up to 3-Point Block Topology Works with Internal AND Gate
- Up to 4-Point Block Topology Works with External AND Gate
- Automatic Loop Compensation
- Selectable Open-Loop or Closed-Loop Control
- VFLYCAP Under-Voltage (UV) Monitor
- Supports Multi-Configuration for 6 Different Applications
- Active Current Sharing between Modules
- Flexible Output Current (IOUT) Sense via the Inductor's DC Resistance (DCR)
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balance
- Input Voltage (VIN), Output Voltage (VOUT), Current, and Power Monitoring
- VIN Under-Voltage Lockout (UVLO), Output Over-Voltage (OVP)/Under-Voltage Protection (UVP), Fast Over-Current Protection (OCP), Slow OCP, Over-Temperature Protection (OTP) with No Action, Latch, or Hiccup Options
- Auto-Records Voltage Regulator (VR) Fault Type to NVM
- Digital Load-Line Regulation
- Overclocking Mode by Adding Offset to VOUT
- Password Lock for Accessing Registers
- Available in a TLGA-40 (5mmx5mm) Package
- Available in AEC-Q100 Grade 1
入手可能な製品番号
MPQ29252GLUT-xxxx-AEC1-Z MPQ29252GLUT-xxxx-AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ29252-AEC1 Resources
-
PRODUCT CATEGORY
SOC用コア電源 - デジタルマルチフェーズコントローラ製品カテゴリ -
APPLICATION
センサフュージョン・ドメインコントローラアプリケーション知覚感知システムは、新車で提供される一般的なADASとなり、新車がレーダーとカメラ、さらにはLIDARシステムを統合するにつれて、今後も拡大し続けるでしょう。しかし、これらのセンサにはそれぞれ強みと限界があるため、センサフュージョンが登場します。自動車のすべての知覚感知システムからの入力を組み合わせることによって、ドライバーには、車両周辺の物体や潜在的な危険を正確に検出するための可能な限りベストな情報が提供されます。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 信頼性の高い車載グレードの電源管理ソリューションの製品ラインには、電源モジュール、降圧コンバータ、リニアレギュレータなどがあります。これらの部品は、最小のパッケージサイズで最高の効率と性能が得られるように設計されており、EMIを最小限に抑え...
-
PRODUCT
MPQ72963FS-AEC1製品MPSafeTM, ASIL-D, 3-Rail, 9-Phase Controller with Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ29260-AEC1製品60V, Multi-Phase Step-Down Controller, AEC-Q100 Qualified
-
USE CASE
INTELLI-PHASEソリューション使用事例: AIヒューマノイドロボット使用例このユースケースでは、 人工知能 (AI) ヒューマノイドロボットにおけるMPQ86750とMPQ2967のアプリケーションについて調べます。 MPQ2967と組み合わせたMPQ86750のIntelli-Phase™ソリューションは、AIヒューマノイド・ロボット・システムオンチップ (SoC) プラットフォーム向けの高効率な電源管理を提供し、信頼性の向上、コンパクトなサイズ、シンプルな設計を実現します。 AIヒューマノイドロボットは、センサデータに基づく意思決定、物体の操作、物理的環境のナビゲート、機械学習アルゴリズムを使用した適応などの複雑な機能を備え、人間のような動きや相互作用を模倣します。これらの機能は、かなりの計算能力を必要とする高度なAIアルゴリズムに基づいています。その結果、AIヒューマノイドロボットの設計者は、安全リスク、部品の損傷、およびシステ...
-
PRODUCT
MPQ72957FS-AEC1製品ASIL-D, 4-Rail, 8-Phase Controller with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ29164-AEC1製品IMVP8 / 9 / 9.1用I2Cインタフェース付き、デジタル、6フェーズコントローラ、AEC-Q100認定済み
-
PRODUCT
MPQ29125-AEC1製品3-Rail, Multi-Phase Controller, AEC-Q100 Qualified
-
USE CASE
INTELLI-PHASE™ ソリューション使用事例 : 中央コンピュータ使用例この使用事例では、 自律走行車の中央コンピュータのMPQ2946とMPQ86760のアプリケーションを検討します。 MPQ2946とMPQ86760は、高電力密度、汎用性、統合設計などの機能を備えた、自律走行車の中央コンピュータ向けの2つの最先端の電力変換ソリューションを提供します。 自動運転車内の中央コンピュータは、リアルタイムのデータ処理、環境の検知とモニタリング、動作制御に関する重要な意思決定など、集中的な作業負荷を処理します。電力コンバータのサイズを大きくすると、中央コンピュータに必要なより高い電力消費と供給に対応できます。ただし、大きくてかさばる電力コンバータは重量の増加により、車両の全体的な航続距離と性能も低下させます。その結果、自動車の設計者は、中央コンピュータのかなりの処理能力に対応できる、簡素化された電力コンバータ設計を求めています。 MPQ2946とM...
-
PRODUCT
MPQ2946製品シリアルインタフェース付きデジタル、8フェーズコントローラ、AEC-Q100認定
-
ARTICLE
車載用SOCコアレールに電力供給する場合の課題とチャンス寄稿文自動車業界は、電気自動車 (EV)、自動運転、ハイエンド インフォテインメントシステム、車両コネクティビティおよびソフトウェア デファインド ビークルに対応するために大きな変革を迎えようとしています。EV変革の目標とメリット、および自動車サプライチェーンへの影響は、現在では十分に理解されています。 ただし、自動運転とハイパフォーマンス コンピューティング (HPC) に向けたデジタル変革は初期段階で、まだ進化し続けています。この変革は、EVと内燃機関 (ICE) 車両の両方に適用されます。こうした将来有望なトレンドによる技術の混乱は、自動車のサプライチェーンに課題とチャンスをもたらすでしょう。 人口増加と都市化が続くため、現代の交通機関は渋滞、事故、移動手段の不足に悩まされており、社会経済に悪影響を及ぼしています (図1参照)。個人使用向けの自動運転車やコネクテッドカー、公共交通機関向...
-
USE CASE
自動運転の使用事例使用例2004年~2007年の間に、自動運転が米国で開始され、3つの無人運転への挑戦が行われました。自動運転が産業化の時代に入った今、共通の課題に対処し、複雑なシステム全体でパフォーマンスを向上させることが重要です。この使用事例では、自動運転でMPQ2967-AEC1、MPQ86960、MPQ79500FS-AEC1とMPQ79700FS-AEC1のアプリケーションを検証します。 自動運転車は、センサと演算ユニットを使用するインテリジェントな車両です。コアハードウェアモジュールには、電子制御ユニット (ECU)、ドメイン制御ユニット (DCU)、およびセンサが含まれます。SAE Internationalによって発行されたSAE J3016TM 基準によると、自動運転はL0からL5までの6つのレベルに分類されます。ここで、L0は緊急事態 (例 : 早期警告や瞬間的な支援) での運転支援を指...
-
PRODUCT
MPQ2977-AEC1製品シリアルインタフェ-ス付きデジタル 6相コントローラ、AEC-Q100認定
-
PRODUCT
MPQ2967-AEC1製品PMBusインタフェースを備えたデュアルレール、デジタル、4フェーズコントローラ、AEC-Q100認定
-
PRODUCT
MPQ79571FS-AEC1製品MPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified
-
ARTICLE
AI-POWERED ROBOTICS NEED ADVANCED SOC SOLUTIONS寄稿文The robotics industry is undergoing a major transformation driven by advancements in artificial intelligence (AI), machine learning, and real-time data processing. Today, AI-powered robots are transforming the future of robotics by making systems smarter, more adaptive, and more autonomous. Autonomous robots that were once a topic of futuristic writing are heading for mass production today. Human...
-
PRODUCT
MPQ5816-AEC1製品42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ1966-AEC1製品100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ86761-AEC1製品60A Intelli-PhaseTM Solution in a TQFN-21 (3.5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1製品3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ86725-AEC1製品Intelli-PhaseTM Solution in TQFN (3.5mmx4mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1製品36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ86720-AEC1製品65V Intelli-PhaseTM Solution in a TQFN-22 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ79531FS-AEC1製品MPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ79730FS-AEC1製品MPSafeTM, ASIL-D, 6-Channel Power Sequencer, AEC-Q100 Qualified
アカウントにログイン
新しいアカウントを作成