The MPQ79505FS-AEC1 is a 6-channel voltage monitor. It is engineered for automotive applications that require voltage rails to be monitored for safety, such as advanced driver-assistance systems (ADAS) and autonomous driving platforms.
Each voltage monitor input has configurable over-voltage (OV) and under-voltage (UV) thresholds. Highly accurate high-frequency (HF) and low-frequency (LF) voltage monitoring can detect when the voltage thresholds are reached. Two of the inputs are differential remote voltage-sensing input pairs that are well-suited to monitor voltage rails with high current levels. Low-power mode (LPM) can be enabled to achieve extremely low quiescent currents.
The MPQ79505FS-AEC1 can record the order in which voltage rails are sequenced, as well as their associated timestamps. The device also provides a sync input/output (I/O) function, which allows multiple devices to be connected together to increase the number of voltage rails that can perform these functions. The device is accessible through an I2C interface.
The MPQ79505FS-AEC1 implements a configurable watchdog timer that can be accessed through the I2C interface.
With the integration of sophisticated functional safety features including built-in self-test (BIST), diagnostics, and write protection, this device is targeted to support applications with a high automotive safety integrity level up to ASIL-D.
The MPQ79505FS-AEC1 is available in a QFN-16 (3mmx3mm) package with wettable flanks, and is available in AEC-Q100 Grade 1.
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
The MPQ79500FS is a 6-channel voltage monitor. It is engineered for automotive applications that require voltage rails to be monitored for safety, such as advanced driver-assistance systems (ADAS) and autonomous driving platforms.
Each voltage monitor input has configurable over-voltage (OV) and under-voltage (UV) thresholds. Highly accurate high-frequency (HF) and low-frequency (LF) voltage monitoring can detect when the voltage thresholds are reached.
Two of the inputs are differential, remote voltage-sensing input pairs that are well-suited to monitor voltage rails with high current levels. Low-power mode (LPM) can be enabled to achieve extremely low quiescent currents.
The MPQ79500FS can record the order in which voltage rails are sequenced, as well as their associated timestamps. The device also provides a sync I/O function, which allows multiple devices to be connected together to increase the number of voltage rails that can perform these functions. The device is accessible through an I2C interface.
With the integration of sophisticated functional safety features, including built-in self-testing (BIST), diagnostics, and write protection, this device is targeted to support applications with a high automotive safety integrity level up to ASIL-D.
The MPQ79500FS is available in a QFN-16 (3mmx3mm) package with wettable flanks, and is AEC-Q100 Grade 1 qualified.
アカウントにログイン
新しいアカウントを作成