電圧スーパーバイザまたはモニタ (リセットIC)

参照表示列
ステータス
MPS在庫状況
チャンネル数
入力電圧(最小) (V)
入力電圧 (最大) (V)
Reset Threshold (V)
Threshold Accuracy (%)
Iq (typ) (µA)
Reset Time Delay
パッケージ(mm)
MPSafe
MPL
Product URL
チャンネル数
入力電圧(最小) (V)
入力電圧 (最大) (V)
Reset Threshold (V)
Threshold Accuracy (%)
Iq (typ) (µA)
Reset Time Delay
パッケージ(mm)
MPS
1
3
5
25µs
25μs max
350μs
Adjustable from 2.1ms to 10s
Configurable
QFN-16 (3x3)
QFN-6 (2x2)
TSOT23-6
TSOT23-8
Is MPSafe Has MPL Product URL
     
MPQ79570FS-AEC1
MPSafe

MPSafeTM, ASIL-D, Wide 70V VIN, Window Voltage Supervisor, AEC-Q100 Qualified

1 2.7 70 Configurable ±0.9 20 Configurable TSOT23-8 1 0 https://www.monolithicpower.com/jp/mpq79570fs-aec1.html
MPQ79521FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 5-Channel Voltage Monitor, AEC-Q100 Qualified

5 2.7 5.5 Configurable 1.0 6000 25μs max QFN-16 (3x3) 1 0 https://www.monolithicpower.com/jp/mpq79521fs-aec1.html
MPQ79575FS-AEC1
MPSafe

MPSafeTM ASIL-D, Point-of-Load (≤6.5V) Window Voltage Supervisor, AEC-Q100 Qualified

1 2.7 6.5 0.7 to 6.1 90.00 4 350μs TSOT23-8 1 0 https://www.monolithicpower.com/jp/mpq79575fs-aec1.html
MPQ7944-AEC1

1-Channel Voltage Monitor, AEC-Q100 Qualified

1 2.7 5.5 Configurable ±1 6000 25µs QFN-16 (3x3) 1 0 https://www.monolithicpower.com/jp/mpq7944-aec1.html
MPQ79531FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified

3 2.7 5.5 Configurable 1.0 6000 25μs max QFN-16 (3x3) 1 0 https://www.monolithicpower.com/jp/mpq79531fs-aec1.html
MPQ79571FS-AEC1
MPSafe

MPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified

2.7 36 Configurable ±9 4 TSOT23-8 1 0 https://www.monolithicpower.com/jp/mpq79571fs-aec1.html
MPQ6400-AEC1

低静止電流プログラマブル遅延監視回路 AEC-Q100認定

MPSから購入 1 1.8 5.5 3.07, Adj 1 1.6 Adjustable from 2.1ms to 10s QFN-6 (2x2), TSOT23-6 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/load-switches-and-supervisors/mpq6400-aec1.html
他の該当製品型番はありません