すべてのLEDライティング
Session textval
Session Titefor popup
すべてのLEDライティング コンテンツ
概要
MPSの車載グレード製品には、LEDドライバ、電源モジュール、ステップダウンおよびステップアップコンバータ、およびUSB給電ポートがあります。これらの製品は高効率とスケーラビリティを小型パッケージで提供し、厳しい温度およびEMI要件に適合します。
MPSのMPSのフレキシブルで信頼性の高い製品群は、次世代のLEDライティングシステム設計の実現に必要なすべてを提供します。
ブロック図
下図で情報を展開する部品を選択ください
Components List
リソース
-
PRODUCT
MPQ76402FS-AEC1製品MPSafeTM, ASIL-B, 12-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76401FS-AEC1製品MPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
VIDEO
WEBINAR - INSIDE AUTOMOTIVE DMS & OMSビデオExplore DMS/OMS fundamentals, focusing on typical system architecture, camera power architecture, and the use of MPS IR LED drivers to manage high peak currents and thermal performance in automotive imaging systems. The webinar also covers camera placement and the evolution of the smart cockpit. Key takeaways include: System & Power Architecture: Master the complete system and power architect...
-
PRODUCT
MPQ76200FS-AEC1製品MPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ5816-AEC1製品42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1製品36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1製品3チャネル、200mA、リニアLEDドライバ、サーマルシェアリング、AEC-Q100認定
-
PRODUCT
MPQ7270-AEC1製品3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1製品36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3321A-AEC1製品48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ5895-AEC1製品60V Load Dump, 3A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ76301FS-AEC1製品MPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified
-
PRODUCT
MPQ8878-AEC1製品36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MP4334製品36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MPQ4386-AEC1製品36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4385A-AEC1製品36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ5862C-AEC1製品16V, 1.5A, Dual-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5892-AEC1製品36V, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1製品24チャネル、100mA、デジタル適応型フィードバック制御 (AFC) 付きスマートリニアLEDドライバ、AEC-Q100認定済み
-
PRODUCT
MPQ5893-AEC1製品60V Load Dump, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ7225B-AEC1製品16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4111-AEC1製品20V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3322-AEC1製品24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ5858-AEC1製品80V, Front-End Battery-Conditioning IC, AEC-Q100 Qualified
-
PRODUCT
MPQ3447-AEC1製品80V Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified
アカウントにログイン
新しいアカウントを作成