- 製品
- LEDドライバ
- 車載ライティング用LEDドライバ
- MPQ76200FS-AEC1
MPQ76200FS-AEC1
Session textval
Session Titefor popup
- TopologyBuck
- Channels1
- 入力電圧(最小) (V)4.5
- 入力電圧 (最大) (V)36
- Iout (max) (A)6
- Iq (typ) (mA)3
- fsw(最大)(kHz)2200
- パッケージ(mm)TQFN-19 (3x4)
- Dimming (Output)P-Dim, A-Dim
The MPQ76200FS-AEC1 is an ASIL-B, hardware-capable infrared (IR) LED driver with integrated sophisticated eye safety features for automotive driver monitoring systems (DMS) and occupant monitoring systems (OMS).
A constant-voltage (CV) asynchronous boost regulator is combined with a constant-current (CC) synchronous buck regulator that can deliver up to 6A of peak output current (IOUT) to drive a string of IR LEDs. The continuous conduction mode (CCM) boost and its ability to simultaneously switch with the buck regulator delivers the maximum amount of power and minimizes the tank capacitor required, allowing for a compact system design. The two-stage design, with up to a 32V output on the boost stage followed by the CC buck stage, allows for a string of multiple LEDs in series.
A fixed-frequency band-band control loop is used on the buck stage, and a fixed-frequency peak current mode is used on the boost stage. The MPQ76200FS-AEC1 can support a pulse-width modulation (PWM) dimming frequency from 10Hz to 2kHz and is compatible with 30FPS, 60FPS, and 120FPS frame rates for IR applications.
Configurable protection features via an I2C digital interface include dimming on-time limit, dimming frame limit, LED short-to-GND and short-to-battery protection, LED open protection, over-current protection (OCP), over-voltage protection (OVP), and thermal warning/shutdown (TSD). Fault and diagnostic data can be read, and an open-drain failsafe (/FS) pin asserts low during these conditions.
The MPQ76200FS-AEC1 is ISO 26262, ASIL-B hardware-capable rated. Built-in self-test (BIST) is implemented to perform self-diagnostic on critical analog and logic functions. It is developed under MPS's advanced MPSafeTM functional safety product development process, which has been independently certified to meet ISO 26262 guidelines.
The MPQ76200FS-AEC1 requires a minimal number of standard external components and is available in a small TQFN-19 (3mmx4mm) wettable flank package. It is available in AEC-Q100 Grade 1.
-
もっと見る
少なく表示
機能と利点
- Built for Automotive Infrared (IR) LED Applications:
- Wide 4.5V to 36V Input Voltage (VIN) Range
- 6A Peak Output Current (IOUT)
- 10Hz to 2kHz Pulse-Width Modulation (PWM) Dimming Frequency
- 30FPS/60FPS/120FPS Dimming Compatible
- Analog Dimming from 30% to 100%
- Optimized for EMC/EMI:
- 440kHz or 2.2MHz Switching Frequency (fSW)
- Frequency Spread Spectrum (FSS)
- Comprehensive Protection Features:
- Eye Safety Features:
- VCSEL/IR LED Current Limit
- Dimming On-Time Limit
- Frame Rate Limit
- Buck Over-Current Protection (OCP)
- LED Short-to-GND/Battery Protection
- LED Open Protection
- Boost Under-Voltage Protection (UVP)/Over-Voltage Protection (OVP)
- Thermal Warning and Shutdown
- Eye Safety Features:
- Additional Features:
- Available in a TQFN-19 (3mmx4mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
- Functional Safety:
- ISO 26262 ASIL-B Hardware Compliant
- Documents Available to Aid ISO 26262 System Design
- Failure Modes, Effects, and Diagnostic Analysis (FMEDA)
- Safety Manual Available
入手可能な製品番号
MPQ76200FSGLTE-xxxx-AEC-Z MPQ76200FSGLTE-xxxx-AEC-P MPQ76200FSGLTE-0000-AEC-Z MPQ76200FSGLTE-0000-AEC-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ76200FS-AEC1 Resources
-
VIDEO
WEBINAR - INSIDE AUTOMOTIVE DMS & OMSビデオExplore DMS/OMS fundamentals, focusing on typical system architecture, camera power architecture, and the use of MPS IR LED drivers to manage high peak currents and thermal performance in automotive imaging systems. The webinar also covers camera placement and the evolution of the smart cockpit. Key takeaways include: System & Power Architecture: Master the complete system and power architect...
-
PRODUCT CATEGORY
車載IR LEDドライバ製品カテゴリ -
PRODUCT CATEGORY
車載ライティング用LEDドライバ製品カテゴリ -
APPLICATION
すべてのLEDライティングアプリケーション車載用LED照明システムは、ヘッドライト、車内照明、テールライト、小型照明、LEDピクセルライトコントローラ、およびDC/DC LEDドライバで構成されています。フレキシブルな制御、生き生きとした動き、エネルギー効率、電源供給、制御、検知、駆動、および通信を集約したよりいっそう動的で正確なLED照明は、さらに複雑になっています。これらの先進的な機能には、それぞれのパワーステージ、通信インタフェースおよびマイクロコントローラにまたがるスケーラブルなヘッドライトシステムとともに、LED電流および個々のLEDの信頼性の高い制御が必要です。近年のLED照明システムは、ISO26262安全基準およびEMC規制に準拠すると同時に、ヒステリシス制御、サーマルシャットダウン、および過電流保護のような保護機能も搭載しています。 MPSの車載グレード製品には、LEDドライバ、電源モジュール、ステップダウ...
-
APPLICATION
ドライバーモニタリングシステムアプリケーションドライバーモニタリングシステムは、自動車安全技術の最新点の一つです。総合的なヒューマンマシンインターフェース (HMI) の一部として、運転手モニタリングシステムはバイタルサインパラメータとドライバーの注意力を追跡し、ドライバーが車両を運転できない場合に支援します。もちろん、高度な新機能によって設計が複雑になり、エンジニアにとってはさらなる考慮事項が必要になります。安全性は常に最優先事項であるため、これらの部品は厳格なEMIおよび温度要件を満たさなければなりません。これにより、消費者およびメーカーは、運転者の気を散らすことを最小限に抑えながら、快適性および利便性の向上に自信が持てるようになります。 EMCの最もすぐれた車載用ソリューション・カタログには、電源モジュール、PMIC、ステップダウンコンバータ、リニアレギュレータなどがあります。これらの製品は、トップクラスの柔軟性と効率性を...
-
PRODUCT
MPQ76402FS-AEC1製品MPSafeTM, ASIL-B, 12-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76401FS-AEC1製品MPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1製品3チャネル、200mA、リニアLEDドライバ、サーマルシェアリング、AEC-Q100認定
-
PRODUCT
MPQ7270-AEC1製品3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ76301FS-AEC1製品MPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1製品24チャネル、100mA、デジタル適応型フィードバック制御 (AFC) 付きスマートリニアLEDドライバ、AEC-Q100認定済み
-
PRODUCT
MPQ3359A-AEC1製品1 / 2 / 3 / 4チャネル、高調光比、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7210-AEC1製品SPI付き、60V、2A、同期整流、デュアル降圧型LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7232-AEC1製品36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ3359-AEC1製品高調光比、4チャネル、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7231製品MPSafe、42V、3A降圧、または2.4A昇降圧、同期整流赤外線LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7228-AEC1製品適応型フィードバック制御 (AFC) とUARTインタフェース付き、16チャネル、電流シンクLEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7225A-AEC1製品適応型フィードバック制御 (AFC) と強化安全機能付き、16チャネル、電流シンクLEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3323B-AEC1製品独立したPWMアナログ調光とデジタルインタフェース付き、4チャネル、320mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3326B-AEC1製品独立したPWMアナログ調光とシリアルインタフェース (デフォルトでイネーブル) 付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3326A-AEC1製品独立したPWMアナログ調光とシリアルインタフェース付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ2484U-AEC1製品75V、マルチトポロジー (降圧、昇圧、昇降圧) LEDコントローラ、AEC-Q100認定
-
PRODUCT
MPQ7221-AEC1製品独立したPWMアナログ調光とシリアルインタフェース付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ4425C-AEC1製品36V、1.5A、2.2MHz、高効率、同期整流ステップダウンLEDドライバ、AEC-Q100認定
-
PRODUCT
MP7230製品42V、1.2A、同期整流昇降圧、または3A、降圧型赤外線LEDドライバ
アカウントにログイン
新しいアカウントを作成