- MPQ7270-AEC1
MPQ7270-AEC1
Session textval
Session Titefor popup
- ApplicationsCHMSL, General Automotive LED Driver, Headlights, Tail Lights
- TopologyBoost
- Channels1
- 入力電圧(最小) (V)3
- 入力電圧 (最大) (V)36
- Vout (max) (V)40
- Iout (max) (A)4
- Iq (typ) (mA)1
- fsw(最大)(kHz)2200
- パッケージ(mm)TSOT23-8
The MPQ7270-AEC1 is an asynchronous boost regulator optimized to drive up to 4A of current for a string of LEDs in series. The low 0.2V regulation feedback (FB) voltage (VFB) with ±5% error across the full temperature range offers high accuracy for automotive lighting applications.
The device regulates the output voltage (VOUT) up to 40V with up to 95% efficiency. Current mode regulation and external compensation components allow the MPQ7270-AEC1's control loop to be optimized across a wide variety of input voltages (VIN). The configurable fixed switching frequency (fSW) optimizes EMI.
The MPQ7270-AEC1 supports analog and pulse-width modulation (PWM) dimming on the same pin. A <2kHz input dimming frequency activates PWM dimming, and a >5kHz input dimming frequency activates analog dimming.
Protection features include output over-voltage protection (OVP), output under-voltage protection (UVP), output over-current protection (OCP), LED open/short protection, FB short-to-ground protection, and thermal shutdown. Soft start (SS) prevents external circuitry from being damaged or overstressed during start-up.
The MPQ7270-AEC1 is available in a TSOT23-8 package, and is AEC-Q100 qualified.
-
もっと見る
少なく表示
機能と利点
- 3V to 36V Input Voltage (VIN) Range
- 40V Maximum Output Voltage (VOUT)
- 4A Peak Current Limit
- 0.3μA Shutdown Current (ISD)
- Low 200mV Feedback (FB) Voltage (VFB)
- High Efficiency
- Configurable 200kHz to 2.2MHz Switching Frequency (fSW)
- Soft-Start (SS) Operation
- Analog and Pulse-Width Modulation (PWM) Dimming
- Under-Voltage Lockout (UVLO) Protection
- Open/Short LED Protection
- Short FB Protection
- Thermal Shutdown
- Available in a TSOT23-8 Package
- Available in AEC1-Q100 Grade 1
入手可能な製品番号
MPQ7270GJ-AEC1-Z MPQ7270GJ-AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ7270-AEC1 Resources
-
PRODUCT CATEGORY
車載エクステリア用LEDドライバ製品カテゴリ -
PRODUCT CATEGORY
車載ライティング用LEDドライバ製品カテゴリ -
APPLICATION
ヘッドライトアプリケーションヘッドライトは、どんな車両においても最も重要な機能安全の1つです。新しい機能ではありませんが、現在、ほとんどの新しい自動車モデルにはLEDヘッドライトが搭載されており、明るさが増し、効率が向上し、ヘッドライトの寿命が長くなりました。そしてもちろん、あらゆる車載アプリケーションと同様に、ヘッドライトの設計は、厳格な熱要件、ISO26262安全規格、およびEMI規制を満たす必要があります。 そのため、MPSではAEC-Q100認定製品の広範な製品ラインアップを提供しています。MPSの非常に効率的で柔軟なライティングソリューションには、ステップアップコンバータ、降圧、昇圧、および昇降圧LEDドライバが含まれます。これらの車載グレードの製品は、最高レベルの安全性と性能を提供すると同時に、市場投入までの時間を短縮します。 MPSの信頼性とコスト効率の高い製品は、次世代の車載用ヘッ...
-
APPLICATION
すべてのLEDライティングアプリケーション車載用LED照明システムは、ヘッドライト、車内照明、テールライト、小型照明、LEDピクセルライトコントローラ、およびDC/DC LEDドライバで構成されています。フレキシブルな制御、生き生きとした動き、エネルギー効率、電源供給、制御、検知、駆動、および通信を集約したよりいっそう動的で正確なLED照明は、さらに複雑になっています。これらの先進的な機能には、それぞれのパワーステージ、通信インタフェースおよびマイクロコントローラにまたがるスケーラブルなヘッドライトシステムとともに、LED電流および個々のLEDの信頼性の高い制御が必要です。近年のLED照明システムは、ISO26262安全基準およびEMC規制に準拠すると同時に、ヒステリシス制御、サーマルシャットダウン、および過電流保護のような保護機能も搭載しています。 MPSの車載グレード製品には、LEDドライバ、電源モジュール、ステップダウ...
-
PRODUCT
MPQ76401FS-AEC1製品MPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76200FS-AEC1製品MPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1製品3チャネル、200mA、リニアLEDドライバ、サーマルシェアリング、AEC-Q100認定
-
PRODUCT
MPQ76301FS-AEC1製品MPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1製品24チャネル、100mA、デジタル適応型フィードバック制御 (AFC) 付きスマートリニアLEDドライバ、AEC-Q100認定済み
-
PRODUCT
MPQ7225B-AEC1製品16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1製品1 / 2 / 3 / 4チャネル、高調光比、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7210-AEC1製品SPI付き、60V、2A、同期整流、デュアル降圧型LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7232-AEC1製品36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ3359-AEC1製品高調光比、4チャネル、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7225A-AEC1製品適応型フィードバック制御 (AFC) と強化安全機能付き、16チャネル、電流シンクLEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7231製品MPSafe、42V、3A降圧、または2.4A昇降圧、同期整流赤外線LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7228-AEC1製品適応型フィードバック制御 (AFC) とUARTインタフェース付き、16チャネル、電流シンクLEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3323B-AEC1製品独立したPWMアナログ調光とデジタルインタフェース付き、4チャネル、320mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3326B-AEC1製品独立したPWMアナログ調光とシリアルインタフェース (デフォルトでイネーブル) 付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3326A-AEC1製品独立したPWMアナログ調光とシリアルインタフェース付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ2484U-AEC1製品75V、マルチトポロジー (降圧、昇圧、昇降圧) LEDコントローラ、AEC-Q100認定
-
PRODUCT
MPQ7221-AEC1製品独立したPWMアナログ調光とシリアルインタフェース付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ4425C-AEC1製品36V、1.5A、2.2MHz、高効率、同期整流ステップダウンLEDドライバ、AEC-Q100認定
-
PRODUCT
MP7230製品42V、1.2A、同期整流昇降圧、または3A、降圧型赤外線LEDドライバ
-
PRODUCT
MPQ7230-AEC1製品42V、1.2A、同期整流昇降圧型、または3A降圧型、車載用赤外線LEDドライバ、AEC-Q100認定
アカウントにログイン
新しいアカウントを作成