USB Type-C Power Delivery
Session textval
Session Titefor popup
USB Type-C Power Delivery コンテンツ
概要
ブロック図
下図で情報を展開する部品を選択ください
Components List
リソース
-
PRODUCT
MPQ8878-AEC1製品36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4243-AEC1製品5A, 36V Tolerant, Buck-Boost Converter with USB PD Protocol for Source-Only with High-Side Current Sense, AEC-Q100 Qualified
-
PRODUCT
MPQ4232A-AEC1製品4個のMOSFETとI2Cインタフェースを内蔵、36V、6Aの昇降圧型コンバータ、AEC-Q100認定済み
-
PRODUCT
MPQ4241-AEC1製品36V耐性入力の降圧およびPD3.1 DFPコントローラを備えた、65W、完全に機能集積したUSB PDソリューション、AEC-Q100認定
-
PRODUCT
MPQ8887-AEC1製品I2Cインタフェース付き、周波数設定可能、調整可能なOCP、65V、9A、高効率降圧型コンバータ、AEC-Q100認定済み
-
PRODUCT
MPQ4201-AEC1製品I2C、バッテリー充電、調整可能なOCPおよびPG表示付き、100V、同期整流双方向昇降圧型コントローラ、AEC-Q100認定済み
-
PRODUCT
MPQ5038-AEC1製品設定可能な7個のPDOとロードシェディング付き、USB PDソースコントローラ、AEC-Q100認定済み
-
PRODUCT
MPF52001-AEC2製品ファームウェアアップデートと高度なPDP管理に対応したソースポート用のシングルUSB PDコントローラ、AEC-Q100認定済み
-
PRODUCT
MPQ8880A-AEC1製品60V、4.5A、高効率、デジタル、設定可能、PMBusインタフェース付き同期整流ステップダウンコンバータ、AEC-Q100認定
-
PRODUCT
MPQ4208-AEC1製品I2Cと調整可能なOCPおよびPG表示付き、80V、同期整流昇降圧型コントローラ、AEC-Q100認定済み
-
PRODUCT
MPM3515製品1.5A、36V、インダクタとパワーグッドが統合された同期整流ステップダウン電源モジュール
-
PRODUCT
MPQ5472-AEC1製品完全統合型、16V、12A x 2、パラレルモード付きデュアル出力降圧型コンバータ、450mA LDO、I2Cインタフェース、柔軟なシステム構成、AEC-Q100認定
-
PRODUCT
MPQ4242-AEC1製品5A、36V、統合型昇降圧コンバータを備えた完全統合型USB PDソリューション、AEC-Q100認定
-
PRODUCT
MPQ4242B-AEC1製品5A、36V、昇降圧型コンバータ内蔵、機能集積型USB PDソリューション、AEC-Q100認定
-
PRODUCT
MPF52000-AEC2製品ファームウェアアップデートと高度なPDP管理に対応したソースポート用デュアルUSB PDコントローラ、AEC-Q100認定
-
PRODUCT
MPQ4232-AEC1製品4つのMOSFETとI2Cインタフェースを内蔵した6A昇降圧コンバータ、AEC-Q100認定
-
PRODUCT
MPQ4263-AEC1製品ローサイドFET内蔵、車載用ハイサイド電流検知とI2Cインタフェースに対応、36V、140W、昇降圧型コンバータ、AEC-Q100認定
-
PRODUCT
MPQ4262-AEC1製品車載用 36V、100W、ローサイドMOSFETとI2Cインタフェースを統合した昇降圧コンバータ、AEC-Q100認定
-
PRODUCT
MPQ4214-AEC1製品40V、デジタルインタフェースおよびIPWMを介して調整可能なOCPを備えた同期昇降圧コントローラ、AEC-Q100認定
-
PRODUCT
MPQ8861-AEC1製品18V、12A、高効率、幅広い入力、テレメトリを統合した同期整流式ステップダウンコンバータ、AEC-Q100認定
-
PRODUCT
MPQ8875A-AEC1製品36V、5A、4スイッチ、I2Cインタフェース付き同期整流昇降圧型コンバータ、 AEC-Q100認定
-
PRODUCT
MPM3509B-AEC1製品36V、0.6Aモジュール、同期整流、インダクタ内蔵のステップダウンコンバータ、AEC-Q100認定
-
PRODUCT
MPQ4313-AEC1製品周波数スペクトラム拡散機能付き、45V、3A、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認証
-
PRODUCT
MPQ9846-AEC1製品36V、0.6A、低 Iq、同期整流ステップダウンコンバータ、AEC-Q100認定
-
PRODUCT
MPM3509-AEC1製品36V、0.9A モジュール、インダクタが統合された同期整流ステップダウンコンバータ、AEC-Q100 認定済み
アカウントにログイン
新しいアカウントを作成