Step-Down

MPM3834C
2.75V to 6V, 3A, Ultra-Small and Ultra-Low Noise Power Module: MPM3834C
Making Power Simpler
Fast Design, Increased Power Density, Reduced BOM, Simple Manufacturing, Improved EMC

MPM54304
4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP: MPM54304

Videos

Ultra-Compact Quad-Output Power Module: MPM54304
Streamline Designs with Constant-On-Time (COT) Control Power Modules
Integrated Power Module for Optical and Telecom Applications: MPM54313
Streamline Optical Module Designs with Superior Power Integration
Improving Optical Transceiver Module Efficiency with the MPM54313
Enhance Optical Module Efficiency with Compact Power Solutions
Revolutionizing FPGA Power: The MPM38x6C Compact Power Module Series
Maximize Efficiency with Compact, Integrated FPGA Power Modules
High-Current FPGA and ASIC Power Modules: MPM3698 and MPM3699
Delivering Unparalleled Power Density for Next-Gen Computing Systems
Show Columns
Status
MPS Inventory
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Regulated Outputs
Iout (max) (A)
fsw (min) (kHz)
fsw (max) (kHz)
I2C Interface
PG
SS
Operating Junction Temp Range (°C)
Package (mm)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
Grade
MPSafe
MPL
Product URL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Regulated Outputs
Iout (max) (A)
fsw (min) (kHz)
fsw (max) (kHz)
I2C Interface
PG
SS
Operating Junction Temp Range (°C)
Package (mm)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
Grade
MPS
BGA
ECP
Encapsulated
LGA
Metal Can
Open Frame
Surface Mount
1
1, 2
2
3
4
No
Yes
No
Yes
External
Internal
-40 to +125
-40 to 125
BGA (15x30)
BGA (15x30x5.18)
BGA (16x16x5.18)
BGA (8x9x2.58)
BGA (9x15x5)
BGA-253L (15x30x5.18)
DIP
ECLGA (3x3x1.85)
ECLGA (5x5.5x1.85)
ECLGA (5x6.5x2.76)
ECLGA-10 (2x2.2x1.2)
ECLGA-14 (2.5x2.5)
ECLGA-14 (2.5x2.5x1.2)
ECLGA-29 (5x6x4.4)
ECLGA-29 (7x7x4.4)
ECLGA-33 (5x5x2.76)
ECLGA-51 (8x8x2.9)
ECLGA-6 (1.5x2x1)
LGA (3x3x2)
LGA (6x6x2)
LGA-18 (12x12x4.2)
LGA-28 (25x15.5)
LGA-29 (7x7x4.4)
LGA-33 (7x7)
LGA-8 (10x10)
QFN-10 (2x2)
QFN-14 (4x4)
QFN-17 (3x5)
QFN-18 (2.5x3.5)
QFN-19 (3x5)
QFN-20 (3x5)
QFN-28 (7x7)
QFN-41 (6x8)
QFN-44 (10x12)
QFN-59 (10x12)
SOICW24-18L
SiP
1.5x2
10x10
10x12
10x20
12x12
15x30
16x16
16x23
2.5x2.5
2.5x3
2.5x3.5
25x15.5
26.4x20
2x2
2x2.2
3x3
3x5
4x4
5x5
5x5.5
5x6
5x6.5
6x6
6x8
7x7
8x8
8x9
9x15
0.9
1
1.2
1.6
1.85
2
2.58
2.76
2.9
4
4.2
4.4
5
5.18
6.5
20
SIP
SMD
Surface Mount
0.5ms Internal Soft-Start (SS) Time
100% Duty Cycle in Dropout
10A Continuous IOUT and 12A Peak IOUT
12-Phase, Dual-Loop Digital Control
AAM Mode or FCCM
Accepts Tri-State PWM Signal
Accu-SenseTM Current Sense
Accurate Output Voltage, Output Current, and Junction Temperature Monitoring via the I2C
Adaptive COT for Ultra-Fast Transient Response
Adjustable Frequency
Adjustable Frequency and Current Limit via the I2C
Adjustable Switching Frequency
Advanced Asynchronous Modulation (AAM) Mode
Auto-Interleaving for Multi-Phase Operation
COT Control
Configurable 400kHz to 1MHz Frequency
Configurable Droop Current
Configurable I2C Slave Address
Configurable Reference Voltage and Slew Rate
Configurable Soft Start, Soft Shutdown, and Delay with MPS-Patented FLEX-Timer Sequence Control
Configurable Soft-Start Time
Configurable Switching Frequency
Current Limiting
Current-Limit Protection
Cycle-by-Cycle OCP
Differential Output Voltage Remote Sense
Digitally Adjustable
EMI Tested
Enable (EN)
Enable (EN) and Power Good (PG) for Power Sequencing
Enable (EN) for Power Sequencing
External Frequency Sync
FCCM
FCCM for Low Vout Ripple
Fault Reporting
Fixed Output Voltage Options
Fixed VOUT Options (1.2V, 1.8V, 2.5V, 3.3V)
Forced Continuous Conduction Mode (FCCM)
Frequency Foldback at High Input Voltages
High Efficiency
High-Efficiency PSM under Light Loads
High-Efficiency Synchronous Mode
I2C Interface
I2C-Configurable Output Voltage
I2C/PMBus Interface
Internal Power MOSFETs
Internal Soft Start
Internal Soft Start and Loop Compensation
Light-Load Efficiency
Low RDS(ON) Integrated Power MOSFETs
MCOT
Multi-Phase Capability Up to 8 Phases
Multiple Outputs
Non-Latch Protections (OCP, OVP, UVLO, and Thermal Shutdown)
OCP and OVP with Hiccup Mode
OCP with Hiccup Mode
OTP
OTP with Hiccup Mode
OVP/UVP
Only Four Required External Components
Open-Drain Power Good (PG) Indication and General Status Interrupt
Open-Drain Power Good (PG) Indicator
Output Voltage Discharge
Output Voltage Tracking
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Over-Voltage Protection (OVP)
PG Active-Clamped Low during Power Failure
PMBus Configurable
PWM Mode
Parallel Operation with Passive or Active Current Balancing
Parallel for High Output Current
Parallel up to 600A
Parallel with 160A Power Block Module (MPM3699) for Higher Output Current
Power Good
Power-Save Mode
Pre-Biased Start-Up
Remote Sense for Both Output Channels
Remote Sense of Output Voltage
SCP with Hiccup Mode
Selectable PFM/PWM Mode
Selectable PSM/FCCM
Selectable PWM or PFM Mode
Selectable Pulse-Skip Mode or Forced Continuous Conduction Mode (FCCM)
Selectable Switching Frequency
Short-Circuit Protection
Short-Circuit Protection (SCP)
Short-Circuit Protection with Hiccup Mode
Soft Start
Stable with Low-ESR Output Ceramic Capacitors
Stable with Zero-ESR Output Capacitor
Symmetric VIN Pinout Placement for Low EMI
Temperature Sense
Thermal Shutdown
UVP with Hiccup Mode
Under-Voltage Lockout (UVLO)
Under-Voltage Protection (UVP)
Up to 3MHz Switching Frequency
Up to 95% Efficiency across a 3.3V to 2.5V Range
VIN, VOUT, Current, Power, and Regulator Temperature Monitoring
Web and Field Configurable
ZDP Control for Fast Transient Response and Minimal External Capacitors
Automotive
Industrial
Is MPSafe Has MPL Product URL
     
MPM3699

Scalable, 16V, 4-Phase, Peak 160A Power Block Module

BGA 3 16 0.4 3.3 1 160 300 3000 No Yes Internal -40 to 125 BGA-253L (15x30x5.18) 15x30 5.18 Surface Mount
Accepts Tri-State PWM Signal, Accu-SenseTM Current Sense, Current-Limit Protection, Fault Reporting, Over-Temperature Protection (OTP), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3699gbh.html
MPM3826C

2.7V to 5.5V, 2A, Ultra-Small and Ultra Low-Noise Power Module

ECP 2.7 5.5 0.4 5.5 1 2 2500 2500 No Yes Internal -40 to 125 ECLGA-10 (2x2.2x1.2) 2x2.2 1.2 Surface Mount
COT Control, Current Limiting, Enable (EN), Forced Continuous Conduction Mode (FCCM), High Efficiency, Internal Soft Start, Over-Current Protection (OCP), Power Good, Short-Circuit Protection (SCP)
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3826c.html
MPM3572

80V Input, 0.6A, Fully Integrated, Synchronous, Step-Down Power Module

LGA 10 80 3.3 15 1 0.6 400 1000 No No Internal -40 to 125 LGA (6x6x2) 6x6 2 Surface Mount
Adaptive COT for Ultra-Fast Transient Response, Configurable 400kHz to 1MHz Frequency, High-Efficiency PSM under Light Loads, Internal Soft Start and Loop Compensation, Low RDS(ON) Integrated Power MOSFETs, OCP with Hiccup Mode, OTP with Hiccup Mode, SCP with Hiccup Mode, UVP with Hiccup Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3572.html
MPM3685
2.7V to 16V, 15A, Step-Down Power Module
Encapsulated 2.7 16 0.6 5.5 1 15 600 1000 No Yes External -40 to 125 ECLGA-33 (5x5x2.76) 5x5 2.76 Surface Mount
Adaptive COT for Ultra-Fast Transient Response, Configurable Soft-Start Time, Differential Output Voltage Remote Sense, Output Voltage Discharge, Output Voltage Tracking, PG Active-Clamped Low during Power Failure, Pre-Biased Start-Up, Selectable Pulse-Skip Mode or Forced Continuous Conduction Mode (FCCM)
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3685.html
MPM3519
36V, 10A, Low-EMI, Synchronous Step-Down Power Module
Encapsulated 3.3 36 0.6 12 1 12 200 2500 No Yes Internal -40 to 125 ECLGA-29 (7x7x4.4) 7x7 4.4 Surface Mount
10A Continuous IOUT and 12A Peak IOUT, AAM Mode or FCCM, Multi-Phase Capability Up to 8 Phases, Symmetric VIN Pinout Placement for Low EMI, ZDP Control for Fast Transient Response and Minimal External Capacitors
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3519.html
MPM3809C

2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package

Buy On MPS Encapsulated 2.3 5.5 0.6 5.5 1 0.6 1800 3000 No No Internal -40 to 125 ECLGA-6 (1.5x2x1) 1.5x2 1 Surface Mount
0.5ms Internal Soft-Start (SS) Time, Cycle-by-Cycle OCP, Forced Continuous Conduction Mode (FCCM), SCP with Hiccup Mode, Stable with Low-ESR Output Ceramic Capacitors
Industrial 1 0 https://www.monolithicpower.com/en/mpm3809c.html
MPM3812

2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package

Buy On MPS ECP 2.3 5.5 0.6 5.5 1 1 2400 No No Internal -40 to 125 ECLGA-6 (1.5x2x1) 1.5x2 1 Surface Mount
0.5ms Internal Soft-Start (SS) Time, Cycle-by-Cycle OCP, Enable (EN) for Power Sequencing, Power-Save Mode, Short-Circuit Protection with Hiccup Mode
Industrial 1 0 https://www.monolithicpower.com/en/mpm3812.html
MPM3816C

2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module

Buy On MPS ECP 2.7 5.5 0.4 1 1 2400 2700 No Yes Internal -40 to 125 ECLGA-10 (2x2.2x1.2) 2x2.2 1.2 Surface Mount
Cycle-by-Cycle OCP, Enable (EN) and Power Good (PG) for Power Sequencing, Forced Continuous Conduction Mode (FCCM), Short-Circuit Protection with Hiccup Mode
Industrial 1 0 https://www.monolithicpower.com/en/mpm3816c.html
MPM3570E

Ultra Low EMI, 75V Input, 0.3A Step-DownPowerModule with Integrated Inductor

Buy On MPS Metal Can 4.5 75 1 12 1 0.3 140 165 Yes Internal -40 to 125 LGA-8 (10x10) 10x10 4.2 Surface Mount EMI Tested, Light-Load Efficiency Industrial 1 0 https://www.monolithicpower.com/en/mpm3570e.html
MPM3530

55V 3A Step-Down Power Module

Buy On MPS Encapsulated 4.5 55 1 15 1 3 400 640 No Yes External -40 to 125 QFN-44 (10x12) 10x12 4 Surface Mount
Adjustable Switching Frequency, External Frequency Sync, Parallel for High Output Current
Industrial 1 0 https://www.monolithicpower.com/en/mpm3530.html
MPM3550E

36V, 5A, High-Efficiency, Fast Transient, Non-Isolated, DC/DC Power Module with Integrated Inductor

Buy On MPS Metal Can 4.5 36 1 12 1 5 500 500 No Internal -40 to 125 LGA-18 (12x12x4.2) 12x12 4.2 Surface Mount EMI Tested, Enable (EN) Industrial 1 0 https://www.monolithicpower.com/en/mpm3550e.html
MPM54304

4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package 

Buy On MPS Encapsulated 4 16 0.55 5.5 4 3 1500 1500 Yes No Internal -40 to 125 LGA-33 (7x7) 7x7 2 Surface Mount
Adjustable Switching Frequency, Current Limiting, Digitally Adjustable, Enable (EN), External Frequency Sync
Industrial 1 0 https://www.monolithicpower.com/en/mpm54304.html
MPM3810
6V Input, 1.2A Module Synchronous Step-down Converter with Integrated Inductor
Buy On MPS Encapsulated 2.5 6 0.6 6 1 1.2 3500 3500 No Yes Internal -40 to 125 SOICW24-18L 2.5x3 0.9 Surface Mount EMI Tested, Light-Load Efficiency Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3810.html
MPM3805
6V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor
Buy On MPS Encapsulated 2.5 6 0.6 6 1 0.6 3500 3500 No Yes Internal -40 to 125 SOICW24-18L 2.5x3 0.9 Surface Mount
EMI Tested, Fixed Output Voltage Options, Light-Load Efficiency
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3805.html
MPM3606
21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor
Buy On MPS Encapsulated 4.5 21 0.8 5.5 1 0.6 2000 2000 No Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount
EMI Tested, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/en/mpm3606.html
MPM3606A

21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin

Buy On MPS Encapsulated 4.5 21 0.8 17.4 1 0.6 2000 2000 No Yes Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount EMI Tested, Selectable PWM or PFM Mode Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3606a.html
MPM3630
3A, 18V, High-Efficiency, Step-Down Regulator Module with Integrated Inductor and Power Good
Buy On MPS Encapsulated 4.5 18 0.6 16.2 1 3 1400 1400 No Yes Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount
EMI Tested, External Frequency Sync, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3630.html
MPM38222

6V, Dual 2A, Step-Down Power Module with Integrated Inductor and 45µA low Iq

Buy On MPS Encapsulated 2.7 6 0.61 6 2 2 1000 1000 No No Internal -40 to 125 QFN-14 (4x4) 4x4 1.6 Surface Mount EMI Tested, Light-Load Efficiency, Multiple Outputs Industrial 1 0 https://www.monolithicpower.com/en/mpm38222.html
MPM3804

0.6A, 5.5V, Synchronous Step-Down Regulator with Integrated Inductor and Output Discharge Function

Buy On MPS Encapsulated 2.3 5.5 0.6 5.5 1 0.6 2400 2400 No No Internal -40 to 125 QFN-10 (2x2) 2x2 0.9 Surface Mount
EMI Tested, Fixed Output Voltage Options, Light-Load Efficiency
Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/ultra-thin-profile/mpm3804.html
MPM3840
4A, 5.5V, Synchronous Step-down Power Module with Integrated Inductor and Power Good
Buy On MPS Encapsulated 2.8 5.5 0.6 5.5 1 4 1200 1200 No Yes Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount
EMI Tested, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/ultra-thin-profile/mpm3840.html
MPM3515-AEC1
Automotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,
Buy On MPS Encapsulated 4 36 0.8 30 1 1.5 2200 2200 No Yes Internal -40 to 125 QFN-17 (3x5) 3x5 1.6 Surface Mount
EMI Tested, External Frequency Sync, Forced Continuous Conduction Mode (FCCM), Frequency Foldback at High Input Voltages
Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3515-aec1.html
MPM3810A-AEC1

6V Input, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor AEC-Q100 Qualified

Buy On MPS Encapsulated 2.6 6 0.6 6 1 1.2 2400 4200 No Yes Internal -40 to 125 SOICW24-18L 2.5x3 0.9 Surface Mount
Fixed VOUT Options (1.2V, 1.8V, 2.5V, 3.3V), Light-Load Efficiency, Over-Current Protection (OCP), SCP with Hiccup Mode
Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3810a-aec1.html
MPM3805A-AEC1

6V Input, 0.6A Module, Synchronous, Step-Down Converter with Integrated Inductor AEC-Q100 Qualified

Buy On MPS Encapsulated 2.6 6 0.6 6 1 0.6 2800 4200 No Yes Internal -40 to 125 SOICW24-18L 2.5x3 0.9 Surface Mount
Fixed VOUT Options (1.2V, 1.8V, 2.5V, 3.3V), Light-Load Efficiency, Over-Current Protection (OCP), SCP with Hiccup Mode
Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3805a-aec1.html
MPM3695-100

16V, 100A, Scalable, DC/DC Power Module with PMBus

Buy On MPS Encapsulated 3.3 16 0.5 3.3 1 100 400 1000 Yes Yes Internal -40 to 125 BGA (15x30) 15x30 5.18 Surface Mount
Auto-Interleaving for Multi-Phase Operation, Parallel up to 600A, PMBus Configurable, Remote Sense of Output Voltage
Industrial 1 0 https://www.monolithicpower.com/en/mpm3695-100.html
MPM3593

High-Efficiency, 45V, 3A, Digitally Calibrated, Synchronous Step-Down Module

Buy On MPS Surface Mount 3.5 45 0.8 12 1 3 250 2500 Yes Yes Internal -40 to 125 QFN-41 (6x8) 6x8 1.6 PWM Mode Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3593.html
MPM54504

16V, Quad DC/DC Power Module with 4x 5A Output Array

Buy On MPS Encapsulated 3 16 0.6 5.5 4 5 1000 1000 No No External -40 to 125 BGA (9x15x5) 9x15 5 Surface Mount
Enable (EN), FCCM, OTP, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Power Good, Short-Circuit Protection, Soft Start, Under-Voltage Protection (UVP)
Industrial 1 0 https://www.monolithicpower.com/en/mpm54504.html
MPM3690-30A

16V, 18A, Dual DC/DC Power Module

Buy On MPS Encapsulated 4 16 0.6 3.3 2 18 400 1000 No Yes External -40 to 125 BGA (16x16x5.18) 16x16 5.18 SIP
Adjustable Switching Frequency, FCCM, MCOT, OTP, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Power Good
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3690-30a.html
MPM3690-30B

16V, 36A, Single DC/DC Power Module

Buy On MPS Encapsulated 4 16 0.6 3.3 1 36 400 1000 No Yes External -40 to 125 BGA (16x16x5.18) 16x16 5.18 SIP
Adjustable Switching Frequency, FCCM, MCOT, OTP, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Power Good
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3690-30b.html
MPM3814C

2.75V to 6V, 1A, Ultra-Small Power Module with Ultra-Low Noise

Buy On MPS ECP 2.75 6 0.6 6 1 1 2200 2200 No Yes Internal -40 to 125 ECLGA-14 (2.5x2.5) 2.5x2.5 1.2 Surface Mount
COT Control, Current Limiting, Enable (EN), Forced Continuous Conduction Mode (FCCM), High Efficiency, Internal Soft Start, Over-Current Protection (OCP), Power Good, Short-Circuit Protection (SCP)
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3814c.html
MPM3824C

2.75V to 6V, 2A, Ultra-Small Power Module with Ultra-Low Noise

Buy On MPS ECP 2.75 6 0.6 1 2 1250 1250 No Yes Internal -40 to 125 ECLGA-14 (2.5x2.5) 2.5x2.5 1.2 Surface Mount
COT Control, Current Limiting, Enable (EN), Forced Continuous Conduction Mode (FCCM), High Efficiency, Internal Soft Start, Over-Current Protection (OCP), Power Good, Short-Circuit Protection (SCP)
Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/mpm3824c.html
MPM3834C

2.75V to 6V, 3A, Ultra-Small Power Module with Ultra-Low Noise

Buy On MPS ECP 2.75 6 0.6 6 1 3 1250 1250 No Yes Internal -40 to 125 ECLGA-14 (2.5x2.5) 2.5x2.5 1.2 Surface Mount
COT Control, Current Limiting, Enable (EN), Forced Continuous Conduction Mode (FCCM), High Efficiency, Internal Soft Start, Over-Current Protection (OCP), Power Good, Short-Circuit Protection
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3834c.html
MPM3683-10

2.7V to 16V, 10A, Step-Down Power Module

Buy On MPS Encapsulated 2.7 16 0.6 5.5 1 10 600 1000 No Yes External -40 to 125 LGA-29 (7x7x4.4) 7x7 4.4 Surface Mount
Configurable Soft-Start Time, COT Control, Forced Continuous Conduction Mode (FCCM), Non-Latch Protections (OCP, OVP, UVLO, and Thermal Shutdown), Output Voltage Discharge, Output Voltage Tracking, PG Active-Clamped Low during Power Failure, Pre-Biased Start-Up, Selectable PSM/FCCM, Selectable Switching Frequency, Stable with Zero-ESR Output Capacitor
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3683-10.html
MPM54313

16V, Triple 3A Power Module with I2C Interface

Buy On MPS BGA 4 16 0.4 5.5 3 3 500 1250 Yes Yes Internal -40 to 125 BGA (8x9x2.58) 8x9 2.58 Surface Mount
Adjustable Frequency, Configurable Droop Current, Configurable Switching Frequency, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Selectable PFM/PWM Mode, Thermal Shutdown, Under-Voltage Lockout (UVLO), Under-Voltage Protection (UVP)
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm54313.html
MPM54322
16V, 3A, Dual-Output Power Module with I2C Interface
Buy On MPS ECP 3 16 0.3 5.5 2 6 500 1250 Yes Yes Internal -40 to 125 ECLGA (5x5.5x1.85) 5x5.5 1.85 Surface Mount
Configurable Reference Voltage and Slew Rate, Configurable Soft Start, Soft Shutdown, and Delay with MPS-Patented FLEX-Timer Sequence Control, Configurable Switching Frequency, Open-Drain Power Good (PG) Indication and General Status Interrupt, Remote Sense for Both Output Channels
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm54322.html
MPM3690-50D

16V, 50A, High-Efficiency DC/DC Power Module with PMBus

Buy On MPS Encapsulated 3 16 0.5 3.6 1 50 400 1000 Yes Yes Internal -40 to 125 BGA (16x16x5.18) 16x16 5.18 Surface Mount
MCOT, OTP, Over-Current Protection (OCP), Over-Voltage Protection (OVP), PWM Mode, Under-Voltage Protection (UVP)
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3690-50d.html
MPM54524

Fully Integrated, 16V, Quad 5A Output Power Module with I2C Interface

Buy On MPS ECP 4 16 0.4 5.5 4 5 500 1000 Yes Yes Internal -40 to 125 ECLGA-51 (8x8x2.9) 8x8 2.9 SMD
Accurate Output Voltage, Output Current, and Junction Temperature Monitoring via the I2C, Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit via the I2C, Configurable I2C Slave Address, Differential Output Voltage Remote Sense, I2C-Configurable Output Voltage, Open-Drain Power Good (PG) Indicator, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Parallel Operation with Passive or Active Current Balancing, Pre-Biased Start-Up, Selectable PFM/PWM Mode, Thermal Shutdown, Under-Voltage Lockout (UVLO), Under-Voltage Protection (UVP)
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm54524.html
MPM3864

2.75V to 7V, 6A, 1.2MHz, Synchronous Power Module

Buy On MPS ECP 2.75 7 0.6 Vin x Dmax 1 6 900 1600 No Yes External -40 to 125 ECLGA (3x3x1.85) 3x3 1.85 Surface Mount
FCCM for Low Vout Ripple, High-Efficiency Synchronous Mode, Internal Power MOSFETs, OCP with Hiccup Mode, Pre-Biased Start-Up, Thermal Shutdown
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3864.html
MPM3698
Scalable, 16V, Peak 120A Power Module with PMBus and AVSBus
Buy On MPS BGA 4.5 16 0.3 5.5 1, 2 120, Combined 80 and 40 3000 Yes Internal -40 to 125 BGA (15x30x5.18) 15x30 5.18 Surface Mount
12-Phase, Dual-Loop Digital Control, Parallel with 160A Power Block Module (MPM3699) for Higher Output Current, Up to 3MHz Switching Frequency, VIN, VOUT, Current, Power, and Regulator Temperature Monitoring
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3698.html
MPM3612

3V to 22V Input, 1A, Ultra-Low 5μA IQ Power Module in an LGA Package

Buy On MPS Surface Mount 3 22 0.6 12 1 1 1250 1250 No Yes Internal -40 to 125 LGA (3x3x2) 3x3 2 Surface Mount
EMI Tested, Light-Load Efficiency, OCP and OVP with Hiccup Mode, Power-Save Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3612.html
MPM3612-33

3V to 22V Input, 1A, Ultra-Low 5μA IQ, Power Module in an LGA-10 (3mmx3mmx2mm) Package

Buy On MPS Surface Mount 3 22 3.3 3.3 1 1 1125 1375 No Yes Internal -40 to 125 LGA (3x3x2) 3x3 2 Surface Mount
EMI Tested, Light-Load Efficiency, OCP and OVP with Hiccup Mode, Power-Save Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3612-33.html
MPM3695-20
3V to 16V Input, Continuous 25A Power Module
Buy On MPS Encapsulated 3 16 0.5 5.5 1 25 400 1000 Yes Yes Internal -40 to 125 ECLGA-29 (5x6x4.4) 5x6 4.4 Surface Mount
Adjustable Switching Frequency, Forced Continuous Conduction Mode (FCCM), I2C/PMBus Interface, Parallel for High Output Current
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3695-20.html
MPM3814
2.75V to 6V, 1A, Ultra-Small, Ultra-Low Noise Power Module
Buy On MPS ECP 2.75 6 0.6 1 1 2200 2200 No Yes Internal -40 to 125 ECLGA-14 (2.5x2.5x1.2) 2.5x2.5 1.2 Surface Mount
100% Duty Cycle in Dropout, Advanced Asynchronous Modulation (AAM) Mode, Cycle-by-Cycle OCP, Enable (EN) and Power Good (PG) for Power Sequencing, Only Four Required External Components, SCP with Hiccup Mode, Up to 95% Efficiency across a 3.3V to 2.5V Range
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3814.html
MPM3820
6V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor
Buy On MPS Encapsulated 2.7 6 0.6 6 1 2 1200 1200 No Yes Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount EMI Tested, Light-Load Efficiency Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3820.html
MPM3830
6V Input, 3A Module Synchronous Step-down Converter with Integrated Inductor
Buy On MPS Encapsulated 2.7 6 0.6 6 1 3 1200 1200 No Yes Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount EMI Tested, Light-Load Efficiency Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3830.html
MPM3610
21V Input, 1A Module Synchronous Step-down Converter with Integrated Inductor
Buy On MPS Encapsulated 4.5 21 0.8 17 1 1.2 2000 2000 No No Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount
EMI Tested, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/en/mpm3610.html
MPM3620
24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor
Buy On MPS Encapsulated 4.5 24 0.8 18 1 2 2000 2000 No No Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount
EMI Tested, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/ultra-thin-profile/mpm3620.html
MPM3620A
24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
Buy On MPS Encapsulated 4.5 24 0.8 19.9 1 2 2000 2000 No Yes Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount EMI Tested, Selectable PWM or PFM Mode Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3620a.html
MPM3610A
21V Input, 1.2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
Buy On MPS Encapsulated 4.5 21 0.8 17.4 1 1.2 2000 2000 No Yes Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount EMI Tested, Selectable PWM or PFM Mode Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3610a.html
MPM3506A
36V, 0.6A Module Synchronous Step-Down Converter with Integrated Inductor
Buy On MPS Encapsulated 4.5 36 0.8 32 1 0.6 1150 1150 No Yes Internal -40 to 125 QFN-19 (3x5) 3x5 1.6 Surface Mount
EMI Tested, External Frequency Sync, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3506a.html
MPM3510A
36V, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor
Buy On MPS Encapsulated 4.5 36 0.8 32 1 1.2 1150 1150 Yes Internal -40 to 125 QFN-19 (3x5) 3x5 1.6 Surface Mount
EMI Tested, External Frequency Sync, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3510a.html
MPM38111

6V, Dual 1A, Step-Down Power Module with Integrated Inductor and 45µA Low IQ

Buy On MPS Encapsulated 2.7 6 0.61 6 2 1 1000 1000 No No Internal -40 to 125 QFN-14 (4x4) 4x4 1.6 Surface Mount EMI Tested, Light-Load Efficiency, Multiple Outputs Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/ultra-thin-profile/mpm38111.html
MPM3515
1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good
Buy On MPS Encapsulated 4 36 0.8 30 1 1.5 2200 2200 No Yes Internal -40 to 125 QFN-17 (3x5) 3x5 1.6 Surface Mount
EMI Tested, External Frequency Sync, Forced Continuous Conduction Mode (FCCM), Frequency Foldback at High Input Voltages
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/power-modules/mpm3515.html
MPM3632C

18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor

Buy On MPS Encapsulated 4 18 0.8 5.5 1 3 2700 3300 No Yes Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount EMI Tested, Forced Continuous Conduction Mode (FCCM) Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/ultra-thin-profile/mpm3632c.html
MPM3811

2.3V-5.5V Input, 1A Power Module in Small 2mmx2mmx1.6mm QFN Package

Buy On MPS Encapsulated 2.3 5.5 0.6 5.5 1 1 1800 3000 No No Internal -40 to 125 QFN-10 (2x2) 2x2 1.6 Surface Mount EMI Tested Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/ultra-thin-profile/mpm3811.html
MPM3822C

2.75V-6V, 2A, Ultra-Small and Ultra-Low Noise Power Module

Buy On MPS Encapsulated 2.7 6 0.6 6 1 2 1159 1150 No Yes Internal -40 to 125 QFN-18 (2.5x3.5) 2.5x3.5 1.6 Surface Mount EMI Tested, Forced Continuous Conduction Mode (FCCM) Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/ultra-thin-profile/mpm3822c.html
MPM3833C

2.75 to 6V, 3A, Ultra-Small and Ultra-Low Noise Power Module

Buy On MPS Encapsulated 2.7 6 0.6 6 1 3 1150 1150 No Yes Internal -40 to 125 QFN-18 (2.5x3.5) 2.5x3.5 1.6 Surface Mount EMI Tested, Forced Continuous Conduction Mode (FCCM) Industrial 1 0 https://www.monolithicpower.com/en/products/power-modules/ultra-thin-profile/mpm3833c.html
MPM54522

16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface

Buy On MPS ECP 3 16 0.3 5.5 2 6 500 1250 Yes Yes Internal -40 to 125 ECLGA (5x6.5x2.76) 5x6.5 2.76 Surface Mount
Configurable Reference Voltage and Slew Rate, Configurable Soft Start, Soft Shutdown, and Delay with MPS-Patented FLEX-Timer Sequence Control, Configurable Switching Frequency
Industrial 1 0 https://www.monolithicpower.com/en/mpm54522.html
MPM3683-7

2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package

Buy On MPS Encapsulated 2.7 16 0.6 5.5 1 10 480 1150 No Yes Internal -40 to 125 QFN-28 (7x7) 7x7 4 Surface Mount
Adjustable Switching Frequency, EMI Tested, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/en/mpm3683-7.html
MPM3695-25

16V, 20A, Scalable DC/DC Power Module with PMBus

Buy On MPS Encapsulated 3 16 0.5 5.5 1 20 400 1000 Yes Yes Internal -40 to 125 QFN-59 (10x12) 10x12 4 Surface Mount
Adjustable Switching Frequency, Forced Continuous Conduction Mode (FCCM), I2C/PMBus Interface, Parallel for High Output Current
Industrial 1 0 https://www.monolithicpower.com/en/mpm3695-25.html
mEZD71201A-A

4.5V - 24V Input, 1V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 24 1 1 1 1.2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 Surface Mount Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71201a-a.html
mEZD71201A-B

4.5V - 24V Input, 1.2V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 24 1.2 1.2 1 1.2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 Surface Mount Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71201a-b.html
mEZD71201A-C

4.5V - 24V Input, 1.5V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 24 1.5 1.5 1 1.2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71201a-c.html
mEZD71201A-D

4.5V - 24V Input, 1.8V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 24 1.8 1.8 1 1.2 400 400 No No Internal -40 to 125 SiP 10x20 20 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71201a-d.html
mEZD71201A-E

4.5V - 24V Input, 2.5V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 24 2.5 2.5 1 1.2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71201a-e.html
mEZD71201A-F

4.5V - 24V Input, 3.3V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 24 3.3 3.3 1 1.2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71201a-f.html
mEZD71201A-G

4.5V - 24V Input, 5V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 24 5 5 1 1.2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71201a-g.html
mEZD71202A-A
4.5V - 24V Input, 2A, DC/DC Power Supply
Buy On MPS Open Frame 4.5 24 1 1 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71202a-a.html
mEZD71202A-B
4.5V - 24V Input, 1.2V Output, 2A, DC/DC Power Supply
Buy On MPS Open Frame 4.5 24 1.2 1.2 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71202a-b.html
mEZD71202A-C
4.5V - 24V Input, 1.5V Output, 2A, DC/DC Power Supply
Buy On MPS Open Frame 4.5 24 1.5 1.5 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71202a-c.html
mEZD71202A-D
4.5V - 24V Input, 1.8V Output, 2A, DC/DC Power Supply
Buy On MPS Open Frame 4.5 24 1.8 1.8 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71202a-d.html
mEZD71202A-G
4.5V - 24V Input, 5V Output, 2A, DC/DC Power Supply
Buy On MPS Open Frame 6.5 24 5 5 1 2 600 600 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71202a-g.html
mEZD71203A-A

5V - 16V Input, 1V Output, 3A DC/DC Power Supply

Buy On MPS Open Frame 5 24 1 1 1 3 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71203a-a.html
mEZD71203A-B

5V - 16V Input, 1.2V Output, 3A DC/DC Power Supply

Buy On MPS Open Frame 5 24 1.2 1.2 1 3 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71203a-b.html
mEZD71203A-C

5V - 16V Input, 1.5V Output, 3A DC/DC Power Supply

Buy On MPS Open Frame 5 24 1.5 1.5 1 3 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71203a-c.html
mEZD71203A-D

5V - 16V Input, 1.8V Output, 3A DC/DC Power Supply

Buy On MPS Open Frame 5 24 1.8 1.8 1 3 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71203a-d.html
mEZD71203A-E

5V - 16V Input, 2.5V Output, 3A DC/DC Power Supply

Buy On MPS Open Frame 5 24 2.5 2.5 1 3 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71203a-e.html
mEZD71203A-F

5V - 16V Input, 3.3V Output, 3A DC/DC Power Supply

Buy On MPS Open Frame 5 24 3.3 3.3 1 3 600 600 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71203a-f.html
mEZD71210A-A

4.5V - 17V Input, 1V Output, 10A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 17 1 1 1 10 500 500 No Yes Internal -40 to 125 SiP 26.4x20 1.6 SIP Over-Current Protection (OCP), Short-Circuit Protection Industrial 1 0 https://www.monolithicpower.com/en/mezd71210a-a.html
mEZD72401A-B

4.5V - 36V Input, 1.2V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 1.2 1.2 1 1 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a-b.html
mEZD72401A-C

4.5V - 36V Input, 1.5V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 1.5 1.5 1 1 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a-c.html
mEZD72401A-E

4.5V - 36V Input, 2.5V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 2.5 2.5 1 1 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a-e.html
mEZD72401A-F

4.5V - 36V Input, 3.3V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 3.3 3.3 1 1 600 600 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a-f.html
mEZD72401A-G

4.5V - 36V Input, 5V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 6.5 36 5 5 1 1 600 600 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a-g.html
mEZD72402A-A

4.5V - 36V Input, 1V Output, 2A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 1 1 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72402a-a.html
mEZD72402A-B

4.5V to 36V Input, 1.2V Output, 2A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 1.2 1.2 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72402a-b.html
mEZD72402A-D

4.5V - 36V Input, 1V Output, 2A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 1 1 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72402a-d.html
mEZD72402A-E

4.5V - 36V Input, 2.5V Output, 2A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 2.5 2.5 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72402a-e.html
mEZD72402A-F

4.5V - 36V Input, 3.3V Output, 2A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 36 3.3 3.3 1 2 600 600 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72402a-f.html
mEZD72402A-G

4.5V - 36V Input, 5V Output, 2A, DC/DC Power Supply

Buy On MPS Open Frame 6.5 36 5 5 1 2 600 600 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72402a-g.html
mEZD74800A-A
4.5V - 75V Input, 3.3V Output, 0.3A, DC/DC Power Supply
Buy On MPS Open Frame 6 75 3.3 3.3 1 0.3 140 140 No No Internal -40 to 125 SiP 10x20 2 SIP Over-Current Protection (OCP), SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd74800a-a.html
mEZD74800A-B
4.5V - 75V Input, 5V Output, 0.3A, DC/DC Power Supply
Buy On MPS Open Frame 6 75 5 5 1 0.3 165 165 No No Internal -40 to 125 SiP 10x20 2 SIP Over-Current Protection (OCP), SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd74800a-b.html
mEZD81260A

16V/60A DC/DC Open Frame Module that can be used as Dual 30A or Single 60A.

Open Frame 5 16 0.5 3.3 1 60 2000 200 Yes Yes Internal -40 to 125 LGA-28 (25x15.5) 25x15.5 0.9 Surface Mount Over-Current Protection (OCP), SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd81260a.html
mEZD71201A
4.5V - 24V Input, 1V Output, 1A, DC/DC Power Supply
Buy On MPS Open Frame 4.5 24 1 1 1 1.2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71201a.html
mEZD74800A
4.5V - 75V Input, 0.3V Output, 0.3A, DC/DC Power Supply
Buy On MPS Open Frame 6 75 3.3 3.3 1 0.3 140 140 No No Internal -40 to 125 SiP 10x20 2 SIP Over-Current Protection (OCP), SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd74800a.html
mEZD72402A
4.5V - 36V Input, 1V Output, 2A, DC/DC Power Supply
Buy On MPS Open Frame 4.5 36 1 1 1 2 400 400 No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72402a.html
mEZD72401A
4.5V - 36V Input, 1V Output, 1A, DC/DC Power Supply
Buy On MPS Open Frame 4.5 36 1 1 1 1 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a.html
mEZD71202A

4.5V - 24V Input, 1V Output, 2A, DC/DC Power Supply

Buy On MPS Open Frame 4.5 24 1 1 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71202a.html
mEZD71203A

5V - 16V Input, 1V Output, 3A DC/DC Power Supply

Buy On MPS Open Frame 5 24 1 1 1 3 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71203a.html
mEZD72401A-H

4.5V - 36V Input, 12V Output, 1A, DC/DC Power Supply

Buy On MPS Open Frame 6.5 36 12 12 1 1 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a-h.html
mEZDPD3603A-0001

Programmable 36V DC/DC Power Module up to 3A

Buy On MPS Open Frame 4.5 36 0.6 12 1 3 500 2000 Yes Yes Internal -40 to 125 DIP 16x23 6.5 Surface Mount
I2C Interface, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Web and Field Configurable
Industrial 1 0 https://www.monolithicpower.com/en/mezdpd3603a-0001.html
mEZD71202A-E
4.5V - 24V Input, 2.5V Output, 2A, DC/DC Power Supply
Open Frame 4.5 24 2.5 2.5 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71202a-e.html
mEZD71202A-F
4.5V - 24V Input, 3.3V Output, 2A, DC/DC Power Supply
Open Frame 4.5 24 3.3 3.3 1 2 600 600 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd71202a-f.html
mEZD72401A-A

4.5V - 36V Input, 1V Output, 1A, DC/DC Power Supply

Open Frame 4.5 36 1 1 1 1 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a-a.html
mEZD72401A-D

4.5V - 36V Input, 1.8V Output, 1A, DC/DC Power Supply

Open Frame 4.5 36 1.8 1.8 1 1 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72401a-d.html
mEZD72402A-C

4.5V - 36V Input, 1.5V Output, 2A, DC/DC Power Supply

Open Frame 4.5 36 1.5 1.5 1 2 400 400 No No Internal -40 to 125 SiP 10x20 1.6 SIP Over-Current Protection (OCP), OVP/UVP, SCP with Hiccup Mode Industrial 1 0 https://www.monolithicpower.com/en/mezd72402a-c.html
Load More No more parts left for display.