Power Modules
MPS Power Modules offer superior performance and size advantages when compared to other industry leading solution. The monolithic design allows for faster switching frequency, which leads to ultra fast transient response and size reduction. Our high efficiency and advanced packaging make thermal design easy.


Small Size & Ease of Use
- Minimal external components
- Easy layout
- Fast design cycle


Low EMI
- Meets CISPR32 Class B
- EMI standard


Scalability & Programmability
- I2C & MTP
- Graphic user interface available
Module of the Month
16V, 100A, Scalable, DC/DC Power Module with PMBus
The MPM3695-100 is a 100A, scalable, fully integrated power module with a PMBus interface. The device offers a complete power solution that achieves up to 100A of output current, with excellent load and line regulation across a wide input voltage range. The MPM3695-100 operates at high efficiency across a wide load range and can be paralleled to deliver up to 800A of current.
.
Power Module Articles
eBook: From Prototyping to Production
Modules Accelerate the Power Design Process
The electronics industry is evolving and these changes are having a big effect on the power design market. Design engineers are now seeing how modules can provide benefits over traditional discrete designs. Modules from Monolithic Power Solutions (MPS) can further add to the competitive advantages of power modules, such as ease of design, cost effectiveness, efficiency and size, with the additional benefits of higher performance from the company’s own market-leading ICs, higher modular integration leading to easier PCB layouts, and drop-in solutions that require no design work.
Power Module Family
MPS power modules are ultra-efficient and easy-to-use. The modules integrate the maximum number of components, including the inductor, in a single package while still providing comprehensive flexibility for the designer to configure the device’s attributes. This accelerates the design process and helps bring products to market faster. Our modules are used by the largest OEMs worldwide for Industrial, IoT, Auto, Medical, Telecom, Robotics, and more
Quad-Output Power Module
The MPM54304 is a complete power management module that integrates four high-efficiency, step-down DC/DC converters, inductors, and a flexible logic interface. This COT control DC/DC converter provides fast transient response. Its default 1.5MHz switching frequency greatly reduces external capacitor size. Full protection features include UVLO, OCP, and thermal shutdown.
Module Videos
Power Module Solutions for FPGA
FPGA Series |
PGA Part Numbers |
EVB# |
| Virtex Ultrascale+ | VU11P, VU13P | EVREF0104-A |
| VUP5, VU7P, VU9P,VU35P, VU37P | EVREF0104-B | |
| VU3P, VU31P, VU33P | EVREF0104-C | |
| Kintex Ultrascale+ | KU13P, KU15P | EVREF0103-A |
| KU3P, KU5P, KU9P, KU11P | EVREF0103-B | |
| Zynq Ultrascale+ MPSoC | ZU9CG, ZU9EG, ZU11EG-ZU19EG | EVREF0101-A |
| ZU3CG to ZU7EV | EVREF0101-B | |
| Zynq 7000 | XC7Z0007S to ZC7Z020, XC7Z030 | EVREF0100-A |
| Zynq Ultrascale+ RFSoC | ZU21DR to ZU29DR | EVREF0100-B |

Log in to your account
Create New Account