MPM3695-100: 16V, 100A, Scalable, DC/DC Power Module with PMBus
MPM3695-100 Scalable and Fully Integrated Power Module
Get to know the MPM3695-100, a 16V, 100A, scalable power module with a PMBus interface. This fully integrated power module offers a 0.5V to 3.3V output voltage and internal or external VCC bias for an input voltage up to 16V, as well as the following features:
- 100A continuous current for outputs up to 1.8V
- 60A continuous current for 3.3V output
- Auto-interleaving for multi-phase operation
- Parallelable up to 800A with active current balancing
- Enables flexible digital configurations and monitoring of key parameters
- Configurable channel parameters via the PMBus interface
Log in to your account
Create New Account