High-Current FPGA and ASIC Power Modules: MPM3698 and MPM3699
Delivering Unparalleled Power Density for Next-Gen Computing Systems
Explore the advanced capabilities of the MPM3698 and MPM3699 power modules from MPS, designed for high-current computing applications. These integrated power modules are ideal for powering high-end FPGAs, ASICs, and graphics cards, offering up to 160A of output in compact, efficient packages. The dual-output MPM3698, with its 12-phase controller, serves as the master device in multi-phase systems, while the MPM3699 complements it as an integrated 4-phase power stage. Together, they provide a robust solution for applications demanding over 1000A, combining the control loop, power stages, and inductors into a single package to enhance power density and simplify design.
Related Detail Pages:
Log in to your account
Create New Account