- Products
- Power Modules
- Step-Down
- MPM3699
MPM3699
Session textval
Session Titefor popup
- Module AssemblyBGA
- Vin (min) (V)3
- Vin (max) (V)16
- Vout (min) (V)0.4
- Vout (max) (V)3.3
- Regulated Outputs1
- Iout (max) (A)160
- Iq (typ) (mA)12
- fsw (min) (kHz)300
- fsw (max) (kHz)3000
- I2C InterfaceNo
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to 125
- Package (mm)BGA-253L (15x30x5.18)
- Dimension WxL (mm)15x30
- Dimension (H) (mm)5.18
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM3699 is a 160A power block module that integrates four independent sets of driver MOSFETs and inductors.
Each phase of the MPM3699 can provide up to 40A of peak current and up to 30A of continuous current. The outputs of the four phases can be paralleled to provide up to 160A of peak current across a wide input voltage (VIN) range. One or more MPM3699 devices can work with the MPM3698 or other controllers for a higher output current.
The MPM3699 offers many features to simplify system design. Each phase has an individual tri-state pulse-width modulation (PWM) input to work with the MPM3698 or controller. In addition, the MPM3699 has a separate accurate current-sense output and temperature output for reporting each phase’s inductor current (IL) and junction temperature (TJ).
The MPM3699 is ideal for applications where efficiency and small size are at a premium, and is available in a BGA-253L (15mmx30mmx5.18mm) package.
-
Show more
Show less
Features & Benefits
- Wide 3V to 16V Operating Input Voltage (VIN) Range
- Up to 160A of Peak Output Current (IOUT)
- Accu-SenseTM Current Sense
- Temperature Sense
- Accepts Tri-State Pulse-Width Modulation (PWM) Signals
- Current-Limit Protection
- Over-Temperature Protection (OTP)
- Fault Reporting
- Available in a BGA-253L (15mmx30mmx5.18mm) Package
Active Part Numbers:
MPM3699GBH-T
MPM3699 Resources
-
ARTICLE
DEVELOPING A SMART FPGA POWER SOLUTION WITH MPS MODULESARTICLEPowering field-programmable gate arrays (FPGAs) represents a challenge for power engineers due to their increasing number of logic cells, which increases complexity. In addition, these semiconductor devices are highly configurable, allowing designers to define the clock and phase-locked loop (PLL) frequencies, as well as configure the logic elements within them. Furthermore, defining the power con...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM36100PRODUCT14V Input, 10A Module, Synchronous, Step-Down Power Module with PMBus
-
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
ARTICLE
THE MPM3695 FAMILY: HIGH-POWER MODULE SOLUTIONS WITH FLEXIBLE OUTPUT VOLTAGE CONFIGURATIONSARTICLEPowering modern applications requires high currents, precise transient control, and a flexible voltage set-up. In particular, field-programmable gate array (FPGA) power specifications often come with rigid requirements regarding output voltage (VOUT) accuracy, where the absolute VOUT accuracy must be around ±1.5%,regardless of temperature variations and aging. Some manufacturers’ load regulation s...
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
Log in to your account
Create New Account