MPM3650 Synchronous, Ultra-Thin Power Module: Unboxing and Getting Started
Guide to Set Up and Evaluate the MPM3650 Power Module
Our engineers walk you through unboxing and getting started with the evaluation kit for the MPM3650 and MPM3650C, a 17V, 6A, synchronous, ultra-thin power module with an internal inductor. The EVM3650-QW-00A evaluation board provides the ability to test and configure following features:
- Adjustable output from 0.6V
- 2.75V to 17V operating input voltage range
- External, programmable soft-start time
- 1.2MHz fixed switching frequency
- Advanced safety features
Log in to your account
Create New Account