Integrated Power Module for Optical and Telecom Applications: MPM54313

Streamline Optical Module Designs with Superior Power Integration

Learn about the MPM54313, a triple 3A integrated power module designed to streamline and optimize power management for optical transceivers, FPGAs, and telecommunications equipment. With a flexible 4V to 18V input range and an I2C interface, this module simplifies design processes and enhances efficiency thanks to built-in sequencing control and configurable settings. Ideal for high-density applications, the MPM54313 allows for precise voltage adjustments via I2C or preset MTP memory. Its compact design significantly reduces board space, offering a solution size up to 80% smaller than industry standards while improving system efficiency and reducing costs. Watch now to learn how the MPM54313 can transform your power solutions and elevate your designs in networking and telecommunications.

Related Detail Pages: