Step-Up

mEZ41501
Step Up DC/DC 5W Output Power Supply: mEZD41501A
Great for Prototyping
All Components Available for Purchase w/Layout and Schematic

mEZ41501
High Voltage DC/DC Power Supply Available: mEZD41502A

Design Services

Show Columns
Status
MPS Inventory
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package (mm)
Package Size: LxWxH (mm)
Grade
MPSafe
MPL
Product URL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package (mm)
Package Size: LxWxH (mm)
Grade
MPS
Open Frame
No
Internal
Synchronous or Non-Synchronous Operation
SiP
20x10
27x20
89x54
Catalog
Is MPSafe Has MPL Product URL
     
mEZS91603A

Dual 60W USB PD Charger Solution

Buy On MPS Open Frame 9 16 21 3 420 No Internal Synchronous or Non-Synchronous Operation SiP 89x54 1 0 https://www.monolithicpower.com/en/products/complete-solution-boards/mezs91603a.html
mEZD41501A-A

2.7V - 4.2V Input, 5V Output, 1A, Step-Up Power Supply

Buy On MPS Open Frame 2.7 4.2 5 1 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41501a-a.html
mEZD41501A-B

2.7V - 10V Input, 12V Output, 1A, Step-Up Power Supply

Buy On MPS Open Frame 2.7 10 12 1 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41501a-b.html
mEZD41502A-A
2.7V - 4.2V Input, 5V Output, 2A, Step-Up Power Supply
Buy On MPS Open Frame 2.7 4.2 5 2 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41502a-a.html
mEZD41502A-B
2.7V - 10V Input, 12V Output, 2A, Step-Up Power Supply
Buy On MPS Open Frame 2.7 10 12 2 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41502a-b.html
mEZD41502A-C
2.7V - 13V Input, 15V Output, 2A, Step-Up Power Supply
Buy On MPS Open Frame 2.7 13 15 2 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41502a-c.html
mEZD41503A-A
2.7V - 4.2V Input, 5V Output, 3A, Step-Up Power Supply
Buy On MPS Open Frame 2.7 4.2 5 3 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41503a-a.html
mEZD41501A
2.7V - 13V Input, 5V - 15V Output, 1A, Step-Up Power Supply
Open Frame 2.7 13 15 1 600 No Internal -40 SiP 20x10 Catalog 1 0 https://www.monolithicpower.com/en/mezd41501a.html
mEZD41502A
2.7V - 13V Input, 5V - 15V Output, 2A, Step-Up Power Supply
Open Frame 2.7 13 15 2 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41502a.html
mEZD41501A-C
2.7V - 13V Input, 15V Output, 1A, Step-Up Power Supply
Open Frame 2.7 13 15 1 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41501a-c.html
mEZD41503A-B
2.7V - 10V Input, 12V Output, 3A, Step-Up Power Supply
Open Frame 2.7 10 12 3 600 No Internal -40 SiP 27x20 Catalog 1 0 https://www.monolithicpower.com/en/mezd41503a-b.html
No more parts left for display.