mEZD41503A-B
2.7V - 10V Input, 12V Output, 3A, Step-Up Power Supply

mEZD41503A-B

2.7V - 10V Input, 12V Output, 3A, Step-Up Power Supply

mEZD41503A-B continues to be in production for existing customers. Please consider this alternative for new designs:

MP3429GL-Z

Active

MP3429GL-Z

Active

21A, 16VOUT, High-Efficiency, Fully Integrated Synchronous High-Power Boost Converter Support 30W Power Load

Features & Benefits

  • 2.7V to 13V Start-Up Voltage
  • 0.8V to 13V Operating Voltage
  • Up to 16V Output Voltage
  • Supports 30W Average Power Load and 40W Peak Power Load from 3.3V
  • 21.5A Internal Switch Current Limit
  • Integrated 6.5mΩ and 10mΩ Power MOSFETs
  • >95% Efficiency for 3.6V VIN to 9V/3A
  • Selectable PSM, >23kHz USM, and FCCM in Light-Load Condition
  • 600kHz Fixed Switching Frequency
  • Adaptive COT for Fast Transient Response
  • External Soft Start and Compensation Pins
  • Programmable UVLO and Hysteresis
  • 150°C Over-Temperature Protection (OTP)
  • Available in a QFN-13 (3mmx4mm) Package

… and many more!

Active Part Numbers:

mEZD41503A-B

Design Resources

Reference Materials
Type
Title
Video
mEZ Plug & Play DC/DC Power Modules

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.