MPM82504: 16V, Quad 25A, Scalable, DC/DC Power Module with PMBus

MPM82504 Fully Integrated and Scalable Power Module

Get to know the MPM82504, a 16V, quad 25A, scalable power module with a PMBus interface. This fully integrated power module offers a 0.5V to 3.3V output voltage and up to 100A total output, as well as the following features:

  • Four parallelable output channels with up to 25A per channel
  • Auto-interleaving for multi-phase operation
  • Enables flexible digital configurations and monitoring of key parameters
  • Configurable channel parameters via the PMBus ineterface
  • Internal or external VCC bias for an input voltage up to 16V