- Products
- Power Management
- Power Modules
- MPM3572
MPM3572
Session textval
Session Titefor popup
- Module AssemblyLGA
- Vin (min) (V)10
- Vin (max) (V)80
- Vout (min) (V)3.3
- Vout (max) (V)15
- Regulated Outputs1
- Iout (max) (A)0.6
- Iq (typ) (mA)0.015
- fsw (min) (kHz)400
- fsw (max) (kHz)1000
- I2C InterfaceNo
- PGNo
- SSInternal
- Operating Junction Temp Range (°C)-40 to +125
- Package (mm)LGA (6x6x2)
- Dimension WxL (mm)6x6
- Dimension (H) (mm)2
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM3572 is an 80V, 0.6A, ultra-thin, fully integrated power module. It offers a full power solution that achieves up to 0.6A of output current (IOUT), with excellent load and line regulation across a wide 10V to 80V input voltage (VIN) range. The MPM3572 supports both positive and negative output voltages between ±3.3V and ±15V.
The MPM3572 adopts a constant-on-time (COT) control scheme that provides ultra-fast transient response and simple loop compensation. The default switching frequency (fSW) is 400kHz, as configured by an internal resistor. fSW can also be configured easily between 400kHz and 1MHz by an external resistor.
Protections include over-current protection (OCP), short-circuit protection (SCP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPM3572 requires a minimal number of readily available, external components, and it is available in an LGA (6mmx6mmx2mm) package.
-
Show more
Show less
Features & Benefits
- 10V to 80V Input Voltage (VIN) Range
- Positive and Negative 3.3V to 15V Output Voltage (VOUT) Range
- Up to 0.6A of Output Current (IOUT)
- Low On Resistance (RDS(ON)) Integrated Power MOSFETs
- Adaptive Constant-On-Time (COT) Control for Ultra-Fast Transient Response
- Configurable 400kHz to 1MHz Switching Frequency (fSW)
- Internal Soft Start (SS) and Loop Compensation
- Over-Current Protection (OCP), Short-Circuit Protection (SCP), Under-Voltage Protection (UVP), and Over-Temperature Protection (OTP) with Hiccup Mode
- High-Efficiency PSM under Light Loads
- Available in an LGA (6mmx6mmx2.0mm) Package
Active Part Numbers:
MPM3572GMK-T
MPM3572 Resources
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
APPLICATION
ULTRASOUND MACHINES (PORTABLE)APPLICATIONMedical ultrasound imaging uses high-frequency sound waves to view internal structures inside the body, such as internal organs, blood vessels, and developing fetuses in the womb. Ultrasound technology is in high demand as it is a less invasive, less expensive diagnostic method than imaging techniques such as MRIs or CT scans. Advances in integrated technology have allowed the introduction of port...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
ARTICLE
THE MPM3695 FAMILY: HIGH-POWER MODULE SOLUTIONS WITH FLEXIBLE OUTPUT VOLTAGE CONFIGURATIONSARTICLEPowering modern applications requires high currents, precise transient control, and a flexible voltage set-up. In particular, field-programmable gate array (FPGA) power specifications often come with rigid requirements regarding output voltage (VOUT) accuracy, where the absolute VOUT accuracy must be around ±1.5%,regardless of temperature variations and aging. Some manufacturers’ load regulation s...
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3860PRODUCT7V 6A Step-Down Power Module
-
PRODUCT
MPM3650CPRODUCT1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
Log in to your account
Create New Account