- mEZD71201A-A
mEZD71201A-A
mEZD71201A-A continues to be in production for existing customers. Please consider this alternative for new designs:
MPM3530GRF
MPM3530GRF
55V 3A Step-Down Power Module
Features & Benefits
- Wide 4.5V to 55V Operating Input Range
- Efficiency up to 92.3%
- Wide Output Voltage Adjustable: 1V to 15V
- Programmable Switching Frequency with External SYNC Function
- External Soft Start
- Over Current Protection
- High Efficiency for Light Load Operation
- Over Voltage Protection and Thermal Shutdown Protection
- Power Good Indication
- Meet EN55022 Class B Emission
- Operating Temperature Range: -40°C to 85°C
- Available in QFN-47 (10mm x 12mm x 4mm)
… and many more!
Session textval
Session Titefor popup
- Module AssemblyOpen Frame
- Vin (min) (V)4.5
- Vin (max) (V)24
- Vout (min) (V)1
- Vout (max) (V)1
- Regulated Outputs1
- Iout (max) (A)1.2
- fsw (min) (kHz)400
- fsw (max) (kHz)400
- I2C InterfaceNo
- PGNo
- SSInternal
- Operating Junction Temp Range (°C)-40 to 125
- Package (mm)SiP
- Dimension WxL (mm)10x20
- Dimension (H) (mm)1.6
- Mounting TypeSurface Mount
- GradeIndustrial
The mEZD71201A-A is an open-frame, 4.5-24V input step-down power module with 1.2A continuous output current and 1.0V fixed output. It provides up to 84% peak efficiency.
-
Show more
Show less
Features & Benefits
- 4.5V to 24V Wide Operating Input
- 1A Load Current
- Hiccup Short-Circuit Protection
- Over-/Under-Voltage Protection
- Over-Current Protection
- Over-Temperature Protection
- Open Design Files and BOM
Active Part Numbers:
mEZD71201A-A
mEZD71201A-A Resources
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
ARTICLE
THE MPM3695 FAMILY: HIGH-POWER MODULE SOLUTIONS WITH FLEXIBLE OUTPUT VOLTAGE CONFIGURATIONSARTICLEPowering modern applications requires high currents, precise transient control, and a flexible voltage set-up. In particular, field-programmable gate array (FPGA) power specifications often come with rigid requirements regarding output voltage (VOUT) accuracy, where the absolute VOUT accuracy must be around ±1.5%,regardless of temperature variations and aging. Some manufacturers’ load regulation s...
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3860PRODUCT7V 6A Step-Down Power Module
-
PRODUCT
MPM3650CPRODUCT1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
-
PRODUCT
MPM3632SPRODUCTHigh-Frequency 18V/3A DC/DC Regulator with Integrated Inductor
Order

Log in to your account
Create New Account