mEZD71210A-A

4.5V - 17V Input, 1V Output, 10A, DC/DC Power Supply

Shopping CartOrder

mEZD71210A-A

4.5V - 17V Input, 1V Output, 10A, DC/DC Power Supply

mEZD71210A-A continues to be in production for existing customers. Please consider this alternative for new designs:

MPM3685GPU

New

MPM3685GPU

New

2.7V to 16V, 15A, Step-Down Power Module

Features & Benefits

  • Wide Input Voltage (VIN) Range:
    • 2.7V to 16V with External 3.3V VCC Voltage (VCC)
    • 4V to 16V with Internal or External VCC
  • 0.6V to 5.5V Output Voltage (VOUT) Range
  • 15A Continuous Output Current (IOUT), Peak 20A
  • Differential VOUT Remote Sense
  • Adaptive Constant-On-Time (COT) for Ultra-Fast Transient Response
  • Selectable Pulse-Skip Mode (PSM) or Forced Continuous Conduction Mode (FCCM)
  • VOUT Tracking and VOUT Discharge
  • Power Good (PG) Pin Clamped Active Low during Power Failure
  • Configurable Soft-Start Time (tSS)
  • Pre-Biased Start-Up
  • 600kHz, 800kHz, or 1000kHz Selectable Switching Frequency (fSW)
  • Non-Latch Over-Current Protection (OCP), Under-Voltage Lockout (UVLO), Thermal Shutdown, and Over-Voltage Protection (OVP)

… and many more!

Active Part Numbers:

mEZD71210A-A

Design Resources

Reference Materials
Type
Title
Video
mEZ Plug & Play DC/DC Power Modules

Buy direct from MPS

Standard Pricing

  • Quantity Price
  • 1+
    $9.22 /unit
  • 10+
    $9.08 /unit  2 % Discount
  • 100+
    $7.82 /unit  15 % Discount
  • 250+
    $7.67 /unit  17 % Discount
  • 500+
    $7.54 /unit  18 % Discount

In stock

Arrives 3-4 business days. Shipping only $5 per order.


2500 Max per Company.
Limited Inventory to support product development.
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.