MPM3570E
Active Part Numbers:
MPM3570EGLD
Related Products
EVM3570E-LD-00A 75V, 0.3A, High Efficiency, Synchronous Step-Down Power Module With Integrated Inductor
EVM3570E-LD-00A Evaluation Board is based on MPS’s MPM3570E.The MPM3570E is a high density, non-isolated DC-DC power module for space sensitive applications. The module offers a very compact solution to achieve 0.3A output current over a 4.5V to 75V wide input supply range, and can provide an adjustable output voltage from 1.0V to 12.0V via an external FB resistor (Default 3.3V output).
The MPM3570E integrates switching controller, power switches, inductors, a modest amount of input and output capacitors and all support components with an advanced 10×10×4.2mm size. And it requires a minimal number of standard external components. This compact solution significantly helps in system design and productivity by offering greatly simplified board design, layout and manufacturing requirements.
Order
Learn about our Evaluation Kit
Log in to your account
Create New Account