Chargers


Battery Charger Solutions

MPS provides easy-to-use programmable battery management solutions, which utilize our silicon technology to achieve a high level of integration and excellent thermal performance. Our extensive portfolio features battery charger ICs with integrated-MOSFETs supporting different battery pack chemistries and configurations of 1 to 6 series cells and charge currents up to 6A.


High-efficiency switching chargers ICs: excellent thermals while achieving fast charging speed
Compact linear charger ICs: accurate low-current solutions for space-constrained designs with small batteries
Safety focused: JEITA NTC monitoring, charge & watchdog timers, UV/OV protection, and thermal regulation
USB compatible: solutions for micro-USB, USB-C, USB-A output power, and USB power delivery

Learn more about how to select the right charger for your application

Battery Charger Videos

Mastering Battery Charger IC Selection for Optimal Device Performance
Enhance Device Performance with Cutting-Edge Battery Charger ICs
Advanced Battery Charger ICs for Optimal Li-Ion Battery Management
Optimize Device Performance with Advanced Battery Charging Technologies
Battery Management Systems: How Battery Chemistry Affects Battery Charger IC Selection
Optimizing Device Longevity with Advanced Battery Charger IC Technology
Single Cell Switch Mode Battery Charger
MP2760 & MP2651: Compact Buck-Boost Chargers with Integrated FETs for USB PD 3.0
Buck-Boost Chargers with I2C-Controlled NVDC Power Management
5A, Single-Cell NVDC Buck Charger with Integrated USB Type-C DRP Detection: MP2722
Optimize Battery Management with our NVDC Buck Charger Solution
Single Cell Switch Mode Battery Charger
MP2629: Unboxing and Getting Started
Our engineers walk you through unboxing and getting started with the evaluation kit for the MP2629, a buck charger IC with NVDC and an I2C interface
Single Cell Switch Mode Battery Charger
Single Cell Switch Mode Battery Charger
Highly-integrated switch-mode battery charger with system…
USB Compatible
Fully-integrated FETs 10-65W

High Integration
Space constrained
low-power wearables
Superior Performance
High integration
for multiple USB ports

Show Columns
Status
MPS Inventory
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Votg (max) (V)
Iotg (A)
Battery Type
Control Interface
Topology
Special Features
Package (mm)
MPSafe
MPL
Product URL
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Votg (max) (V)
Iotg (A)
Battery Type
Control Interface
Topology
Special Features
Package (mm)
MPS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Lead-Acid
Li-FePO4
Li-Ion
Li-Polymer
NiCd
NiMH
Supercapacitor
I2C
Standalone
Boost
Buck
Buck-Boost
Linear
3.1V Battery UV
4-Switch Bidirectional Controller
All FETs are Integrated
Battery Current Monitor
Battery Current Monitoring
Battery Diagnostics
Battery NTC Monitor
Battery OCP
Battery UVLO
Battery UVP
Dual Boost Output
Dual Inputs
Dual-Buck Phases Interleave Operation
Dual-Phase Operation
Exit Shipping Mode via VIN Insertion
Frequency Spread Spectrum
Fully Customizable JEITA Profile
GaNFET and MOSFET Compatible
Input Bypass Power Path
Input Current Regulation
Input Current and Voltage Regulation
Input Voltage Regulation
Integrated ADC
Integrated Buck Regulator
Integrated CC Controller
Integrated Cell-Balancing
Integrated LDO
Integrated Load Switch
Intel Platform IMVP9.1 Compliant
JEITA Battery NTC Monitoring
LED Fuel Gauge
Maximum Power Point Tracking (MPPT)
Memory
NVDC Power Path
NVDC Power Path Management
Narrow Voltage Power Path
No Charge when VBATT Is Below 2V
OTP
OTP Memory
OpenVReg
Power Bank Output Mode
Power Path Management
QC3.0 Output Detection
Reverse OTG Operation
Shipping Mode
Supports USB BC 1.2
Thermal Regulation
Two Separate Load Switches Output
USB BC1.2 Input Detection
USB BC1.2 Input Detection and OTG
USB BC1.2 Output Detection
USB Compatible
USB EPR Power Delivery
USB OTG
USB OTG (Boost Mode)
USB Type-C 1.3 Compliant
USB-C CC DRP Mode Detection
USB-C CC Sink Mode Detection
USB-C CC Source Mode Detection
QFN-10 (2x2)
QFN-10 (2x2.5)
QFN-10 (3x3)
QFN-12 (2.5x3)
QFN-14 (3x4)
QFN-16 (3x3)
QFN-16 (4x4)
QFN-18 (2x3)
QFN-18 (3x4)
QFN-19 (3x3)
QFN-20 (3x3)
QFN-20 (3x4)
QFN-21 (3x3)
QFN-22 (2.5x3.5)
QFN-22 (3x4)
QFN-24 (4x4)
QFN-26 (3.5x3.5)
QFN-26 (4x4)
QFN-28 (4x4)
QFN-28 (4x5)
QFN-30 (4x4)
QFN-30 (4x5)
QFN-32 (4x5)
QFN-32 (5x6)
SOIC-8 EP
SOT563
TQFN-30 (4x5)
TSOT23-5
WLCSP-16 (1.7x1.7)
WLCSP-30 (2.5x2.85)
WLCSP-8 (1.05x1.6)
WLCSP-9 (1.55x1.55)
WLCSP-9 (1.75x1.75)
WLCSP-9 (1.85x1.85)
Is MPSafe Has MPL Product URL
     
MP2769

Bidirectional, Buck-Boost Charger Controller with I2C/PMBus Interface

1, 2, 3, 4, 5, 7, 6, 8, 9, 10, 11, 12, 13, 14, 15, 16 3.2 60 25 4.75 60 70 25 Li-Ion, Li-FePO4 I2C, Standalone Buck-Boost
4-Switch Bidirectional Controller, Frequency Spread Spectrum, GaNFET and MOSFET Compatible, Maximum Power Point Tracking (MPPT), USB EPR Power Delivery
QFN-32 (5x6) 1 0 https://www.monolithicpower.com/en/mp2769.html
MP2718

2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current

3.6 4.5 2.5 3.9 16 22 3.2 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, Shipping Mode
QFN-20 (3x3) 1 0 https://www.monolithicpower.com/en/mp2718.html
MP2722A

5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV

3.6 4.6 5 3.9 16 26 3.2 5.35 3 Li-Ion, Li-Polymer I2C Buck
3.1V Battery UV, Fully Customizable JEITA Profile, Integrated CC Controller, Supports USB BC 1.2, USB Type-C 1.3 Compliant
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/mp2722a.html
MP2761
MPL

I2C-Controlled, 2-Cell to 4-Cell Buck-Boost Charger with NVDC Power Path Management

Buy On MPS 2, 3, 4 7.2 22 6 4 22 26 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, NVDC Power Path, USB OTG
TQFN-30 (4x5) 1 1 https://www.monolithicpower.com/en/mp2761.html
MP2718A

2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current and OTG

Buy On MPS 3.6 4.5 2.5 3.9 16 22 3.2 5.2 2.1 Li-Ion, Li-Polymer I2C Buck
Battery OCP, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP, Shipping Mode
QFN-20 (3x3) 1 0 https://www.monolithicpower.com/en/mp2718a.html
MP2652

I2C-Controlled, 2-Cell to 5-Cell Buck-Boost Charger with Reverse Source Mode

Buy On MPS 2, 3, 4, 5 6.8 22 6 4 22 26 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
All FETs are Integrated, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Maximum Power Point Tracking (MPPT), Reverse OTG Operation
TQFN-30 (4x5) 1 0 https://www.monolithicpower.com/en/mp2652.html
MP2733B

Wide Input Range, 4.5A, I2C-Controlled Switching Charger with NVDC Power Path and Controllable RBFET in OTG

Buy On MPS 3.6 4.67 4.5 3.7 16 22 3.25 5.5 3 Li-Ion, Li-Polymer I2C Buck
Exit Shipping Mode via VIN Insertion, Input Current and Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, USB BC1.2 Input Detection and OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/mp2733b.html
MP2633A

1.5A single cell switching charger with power path management and 1A BOOST OTG

1 3.6 4.2 1.5 4.2 6.5 20 3 5 1 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2633a.html
MP2635
2A single cell switching charger with power path management and 1.5A BOOST OTG
1 3.6 4.2 2 4.2 6.5 20 3 5 1.5 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2635.html
MP2637A
2.5A, Single-Cell, Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A System Boost Current
1 4.055 4.2 2.5 4.5 6 20 2.7 5 2.4 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2637a.html
MP2672A

2A Boost Charger with NVDC Power Path Management and Integrated Cell Balancing for 2-Cell Li-Ion Batteries in Series

2 8.2 8.9 2 3.65 5.75 14 3.3 Li-Ion I2C, Standalone Boost
Input Voltage Regulation, Integrated Cell-Balancing, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Thermal Regulation
QFN-18 (2x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2672a.html
MP2602

28V, 1A Linear Li-Ion Battery Charger with Trickle Charge

Buy On MPS 1 4.2 4.2 1 3.2 5.8 28 1 Li-Ion, Li-Polymer Standalone Linear Battery NTC Monitor QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2602.html
MP26023

28V, 1A Linear, Li-Ion Battery Charger with Trickle Charge

Buy On MPS 1 4.2 4.2 1 3.2 5.8 28 1 Li-Ion, Li-Polymer Standalone Linear Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26023.html
MP26028

1A Linear Li-Ion Battery Charger with Trickle Charge

Buy On MPS 1 4.2 4.2 1 3.2 6.8 20 1 Li-Ion, Li-Polymer Standalone Linear Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26028.html
MP2603

Single-Cell 150mA Linear Li-Ion Battery Charger

Buy On MPS 1 4.2 4.2 0.15 2.8 5.25 25 0.150 Li-Ion, Li-Polymer Standalone Linear Thermal Regulation, USB Compatible TSOT23-5 1 0 https://www.monolithicpower.com/en/mp2603.html
MP2604

Single-Cell 1A Linear Li-Ion Battery Charger without Trickle Charge

Buy On MPS 1 4.2 4.2 1 3.2 6.7 28 1 Li-Ion, Li-Polymer Standalone Linear Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2604.html
MP2605

28V, 1A Li-Ion/Li-Polymer Battery Charger with Trickle Charge and Timer

Buy On MPS 1 4.2 4.2 1 2.5 6.7 28 1 Li-Ion, Li-Polymer Standalone Linear Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2605.html
MP26053

28V, 1A Li-Ion/Li-Polymer Battery Charger with 10% Battery-Full Threshold, Trickle Charge and Timer

Buy On MPS 1 4.2 4.2 1 2.5 6.7 28 1 Li-Ion, Li-Polymer Standalone Linear Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26053.html
MP26056

28V, Li+ Single-Cell Battery Charger with USB/AC-Adapter Input

Buy On MPS 1 4.2 4.2 1 2.5 6.8 28 1 Li-Ion, Li-Polymer Standalone Linear Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26056.html
MP26057

28V, 1A Linear Li-lon Travel Charger with Trickle Charge and Timer

Buy On MPS 1 4.2 4.2 1 3.5 6.8 28 1 Li-Ion, Li-Polymer Standalone Linear Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26057.html
MP26058

28V, 1A Li + Linear Battery Charger with Timer and LDO Mode

Buy On MPS 1 4.2 4.2 1 2.8 6.7 28 1 Li-Ion, Li-Polymer Standalone Linear Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26058.html
MP2606

Single-Cell 1A Linear Li-Ion Battery Charger without Trickle Charge

Buy On MPS 1 4.2 4.2 1 3.2 6.8 28 1 Li-Ion, Li-Polymer Standalone Linear Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2606.html
MP26060

1A Linear Li-Ion Battery Charger with Trickle Charge

Buy On MPS 1 4.15 4.15 1 3.2 6.8 24 1 Li-Ion, Li-Polymer Standalone Linear Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26060.html
MP2607

Li + LINEAR Charger With System Power Path Management, 1.5A MAX Charge Current

Buy On MPS 1 4.2 4.2 1.5 4.51 6.27 13 2 Li-Ion, Li-Polymer Standalone Linear
Battery NTC Monitor, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-14 (3x4) 1 0 https://www.monolithicpower.com/en/mp2607.html
MP2608

28V, 1A Dual Input Linear Battery Charger With Timer

Buy On MPS 1 4.2 4.2 1 4.25 5.8 28 1 Li-Ion, Li-Polymer Standalone Linear Dual Inputs, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2608.html
MP26121
28V, 1A Li + Linear Battery Charger with 10% Battery-Full Threshold and Flexible NTC Interface
Buy On MPS 1 4.2 4.2 1 2.5 6.7 28 1 Li-Ion, Li-Polymer Standalone Linear Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26121.html
MP2631

28V, 1A, Li-lon, Linear Battery Charger, with 10mA High Voltage LDO

Buy On MPS 1 4.2 4.2 1 2.5 6.7 28 1 Li-Ion, Li-Polymer Standalone Linear Integrated LDO, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2631.html
MP2661

4.65V System, 500mA,I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery

Buy On MPS 1 3.6 4.545 0.535 4 5.85 13 0.455 Li-Ion, Li-FePO4, Li-Polymer I2C Linear
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.55x1.55) 1 0 https://www.monolithicpower.com/en/mp2661.html
MP2610

1.1MHz Switching Li-Ion Charger, up to 90% Efficiency

Buy On MPS 1, 2 4.2 8.4 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor, Thermal Regulation QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/mp2610.html
MP26101

4.1V/Cell Switching Li-Ion Charger

Buy On MPS 1, 2 4.1 8.2 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor, Thermal Regulation QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/mp26101.html
MP26123

600kHz Switching Li-Ion Battery Charger

Buy On MPS 2, 3 8.4 12.6 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/3-series-cell-chargers/mp26123.html
MP2611

Single Cell Switching Charger with Separate Input for USB and AC Adapter

Buy On MPS 1 4.2 4.2 2 3.95 6 7.5 0.9 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor, Dual Inputs, Input Current Regulation QFN-14 (3x4) 1 0 https://www.monolithicpower.com/en/mp2611.html
MP2619

600kHz Switching Li-Ion Charger with System Power Path Management

Buy On MPS 2, 3 8.4 12.6 2 3.4 24 26 2 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation
QFN-28 (4x5) 1 0 https://www.monolithicpower.com/en/mp2619.html
MP2623

3.6V/Cell Switching Li-lon Charger

Buy On MPS 1, 2 3.6 7.2 2 3.5 24 26 0.9 Li-FePO4 Standalone Buck Battery NTC Monitor QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/mp2623.html
MP2617A
3A Switching Charger with NVDC Power Path Management For 4.35V Single Cell Li+ Battery
Buy On MPS 1 4.35 4.35 3 4 10 20 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/mp2617a.html
MP2626

USB-Compliant Single Cell Li-ion Switching Charger with USB-OTG Boost

Buy On MPS 1 4.2 4.35 2 4.2 6.5 20 3 5 1 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Current Regulation, Input Voltage Regulation, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp2626.html
MP2624

I2C Controlled 4.5A Single Cell USB / Adaptor Charger with Narrow VDC Power Path Management and USB OTG

Buy On MPS 1 3.48 4.425 4.5 3.6 7 20 3 5 1.3 Li-Ion, Li-FePO4, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-22 (3x4) 1 0 https://www.monolithicpower.com/en/mp2624.html
MP2635A

2A, Single-Cell Switching Charger with Power-Path Management and 1A Boost OTG

Buy On MPS 1 3.6 4.2 2 4.2 6.5 20 3 5 1 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp2635a.html
MP2636
3A Switch Mode Battery Charger with System Boost
Buy On MPS 1 4.2 4.35 3 4.5 6.5 20 3 5 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible
QFN-30 (4x4) 1 0 https://www.monolithicpower.com/en/mp2636.html
MP2632
All-in-One, 3A Battery Charger w/ 3A Boost Current
Buy On MPS 1 4.2 4.45 3 3.6 6 14 3 5 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB BC1.2 Input Detection, USB BC1.2 Output Detection, USB OTG (Boost Mode)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2632.html
MP2690
All-in-One, 2.5A Battery Charger w/ 2.1A Boost Current
Buy On MPS 1 4.2 4.45 2.5 3.6 6 14 3 5 2.1 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB BC1.2 Input Detection, USB BC1.2 Output Detection, USB Compatible
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2690.html
MP2639A

2- Cell Li-ion or Li-polymer Switching Charger Compatible with 5V Input and Integrated Bidirectional Charge/Discharge

Buy On MPS 2 8.4 8.4 2.5 3.9 5.5 20 3 5 5 Li-Ion, Li-Polymer Standalone Boost
Input Current Regulation, Input Voltage Regulation, Integrated Cell-Balancing, JEITA Battery NTC Monitoring, LED Fuel Gauge, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2639a.html
MP2635B

2A Single Cell Switching Charger with Power Path Management and 1.5A BOOST OTG

Buy On MPS 1 4.2 4.35 2 4.2 6.5 20 3 5 1.5 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp2635b.html
MP2633
1.5A single cell switching charger with power path management and 1.5A BOOST OTG
Buy On MPS 1 3.6 4.2 1.5 4.2 6.5 20 3 5 1.5 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2633.html
MP2624A
4.5A, I2C-Controlled, Single-Cell USB/Adaptor Charger with Narrow VDC Power-Path Management and USB OTG with Output SCP Latch
Buy On MPS 1 3.48 4.425 4.5 3.6 7 20 3 5 1.3 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-22 (3x4) 1 0 https://www.monolithicpower.com/en/mp2624a.html
MP2660

500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery

Buy On MPS 1 3.6 4.545 0.535 4 5.85 13 0.455 Li-Ion, Li-FePO4, Li-Polymer I2C Linear
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.55x1.55) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2660.html
MP26124
24V Input, 2A, 600kHz, 4S Cell Switching Li-Ion Battery Charger
Buy On MPS 4 16.8 16.8 2 3.45 24 28 Li-Ion Standalone Buck Battery NTC Monitor QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp26124.html
MP26029

1A, Standalone, Linear,Li-Ion Battery Charger with Thermal Regulation

Buy On MPS 1 3.6 4.4 1 3.9 6.05 13 1 Li-Ion, Li-Polymer Standalone Linear
Battery NTC Monitor, OTP Memory, Thermal Regulation, USB Compatible
QFN-10 (3x3), SOIC-8 EP, SOT563 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp26029.html
MP2663

5.2V System, 500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-ion Battery

Buy On MPS 1 3.6 4.545 0.5 3.8 5.85 13 0.455 Li-Ion, Li-FePO4, Li-Polymer I2C Linear
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.55x1.55) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2663.html
MP2632B

All-In-One, 3A, Battery Charger with 3A Boost Current with Independent Torch-On and BATT_UVLO Latch-Off Funtion

Buy On MPS 1 4.2 4.45 3 3.45 6 20 3 5.1 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery UVP, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB BC1.2 Input Detection, USB BC1.2 Output Detection, USB Compatible, USB OTG (Boost Mode)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2632b.html
MP2664

500mA, 5V USB, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery in QFN Package

Buy On MPS 1 3.6 4.545 0.535 4 5.85 13 0.455 Li-Ion, Li-FePO4, Li-Polymer I2C Linear
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
QFN-10 (2x2) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2664.html
MP2639C

2-Cell Li-Ion or Li-Polymer Switching Charger Compatible with 5V Input and Integrated, Bidirectional Charge/Discharge with Cell Balance

Buy On MPS 2 8.4 8.4 2.5 3.9 5.75 20 3 5.5 5 Li-Ion, Li-Polymer Standalone Boost
Input Voltage Regulation, Integrated Cell-Balancing, JEITA Battery NTC Monitoring, LED Fuel Gauge, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2639c.html
MP2639B

1S Cell Li-ion or Li-polymer Switching Charger Compatible with Wide Input Range andIntegrated Programmable OTG

Buy On MPS 1 4.35 4.35 5 4 16 20 3 15 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2639b.html
MP2662

500mA Single-Cell Li-ion Battery Charger with Power Path Management, 1mA Termination and <1μA Battery Leakage

Buy On MPS 1 3.6 4.545 0.456 3.83 5.85 21 0.5 Li-Ion, Li-FePO4, Li-Polymer I2C Linear
Battery NTC Monitor, Battery OCP, Battery UVP, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.75x1.75) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2662.html
MP2695

I2C-Controlled, Single-Cell Switching Charger with JEITA Profile

Buy On MPS 1 3.6 4.45 3.6 4 11 16 3 Li-Ion, Li-FePO4, Li-Polymer I2C Buck JEITA Battery NTC Monitoring QFN-21 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2695.html
MP2696A

I2C-Controlled, Single-Cell Switching Charger with Power-Path Management and 3.6A Boost Output

Buy On MPS 1 3.6 4.45 3.6 4 11 16 3 5.225 3.6 Li-Ion, Li-FePO4, Li-Polymer I2C Buck
Battery Current Monitor, Battery UVP, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Power Bank Output Mode, USB BC1.2 Output Detection
QFN-21 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/power-bank-management/mp2696a.html
MP2667

5V USB, 1000mA, I2C-Controlled Linear Charger with Power Path Management for Single-Cell, Li-Ion Battery in QFN Package

Buy On MPS 1 3.6 4.545 1 4 5.85 13 0.993 Li-Ion, Li-FePO4, Li-Polymer I2C Linear
Battery NTC Monitor, Battery OCP, Battery UVP, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
QFN-10 (2x2) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2667.html
MP2672

2A Boost Charger with NVDC Power Path Management and Cell Balancing for 2-Cell Li-Ion Batteries in Series

Buy On MPS 2 8.3 9 2 3.65 5.75 14 Li-Ion, Li-Polymer I2C, Standalone Boost
Input Voltage Regulation, Integrated Cell-Balancing, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Thermal Regulation, USB Compatible
QFN-18 (2x3) 1 0 https://www.monolithicpower.com/en/mp2672.html
MP2659

36V, Standalone Switching Charger with Integrated MOSFETs for 3-Cell to 6-Cell Series Battery Pack

Buy On MPS 3, 4, 5, 6 10.8 26.1 3 3.9 36 40 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Current Regulation, Input Voltage Regulation, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2659.html
MP2759

36V 3A Switching Charger with Integrated MOSFETs and Power Path Management for 1-6 Cell Batteries

Buy On MPS 1, 2, 3, 4, 5, 6 3.6 26.4 3 3.9 36 45 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/switching-chargers/mp2759.html
MP2731

Single Cell 4.5A Fast Charger with NVDC Power Path, OTG, and Integrated ADC

Buy On MPS 1 3.4 4.67 4.5 3.7 16 22 3.25 5.5 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/mp2731.html
MP2723

3A, Single-Cell Fast Charger with NVDC Power Path, OTG, and Integrated ADC

Buy On MPS 1 3.4 4.67 3 3.7 5.5 22 3.25 5.5 1.5 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2723.html
MP2762A

5V to 20V, USB PD, 2-Cell, 6A Dual-Phase NVDC Buck-Boost Charger with Integrated FETs and OTG 

Buy On MPS 2 7.425 9 6 4 21 28 6 5 3 Li-Ion, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitoring, Dual-Phase Operation, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OpenVReg, OTP Memory, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2762a.html
MP2696B

I2C-Controlled, Single-Cell Switching Charger with Power Path Management, Boost Output, and 3.5A Input Current Limit

Buy On MPS 1 3.6 4.45 3.6 4 11 16 3.5 5.225 3.6 Li-Ion, Li-FePO4, Li-Polymer I2C Buck
Battery Current Monitor, Battery UVP, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Power Bank Output Mode, USB BC1.2 Output Detection
QFN-21 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2696b.html
MP2733

Wide Input Range, 4.5A, I2C-Controlled SW Charger with NVDC Power Path and USB OTG and Enhanced ADC

Buy On MPS 1 3.4 4.67 4.5 3.7 16 22 3.25 5.5 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2733.html
MP2650

I2C-Controlled, 5A Buck or Boost Charger with NVDC Power Management and USB OTG for 2-Cell to 4-Cell Battery Pack Applications

Buy On MPS 2, 3, 4 7.425 18 5 4 21 28 5 Li-Ion, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitor, Input Current Regulation, Input Voltage Regulation, Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/3-series-cell-chargers/mp2650.html
MP2759A

36V Switching Charger with Power Path Management and Narrow NTC Window for 1-Cell to 6-Cell Batteries

Buy On MPS 1, 2, 3, 4, 5, 6 3.6 26.4 3 3.9 36 45 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/3-series-cell-chargers/mp2759a.html
MP2760

1-Cell to 4-Cell Buck-Boost Charger with NVDC Power Path Management

Buy On MPS 1, 2, 3, 4 3.4 18.72 6 4 22 28 6 21 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitor, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2760.html
MP2651
MPL

I2C-Controlled, USB PD 6A Buck-Boost Charger with OTG/Source Mode for 1-Cell to 4-Cell Series Battery Applications

Buy On MPS 1, 2, 3, 4 3.4 18.68 6 4 22 28 6 21 6 Li-Ion, Li-FePO4, Li-Polymer I2C Buck-Boost
Battery Current Monitoring, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible, USB OTG
TQFN-30 (4x5) 1 1 https://www.monolithicpower.com/en/products/battery-management/chargers/2-series-cell-chargers/mp2651.html
MP2720

2.5A, Single-Cell NVDC Buck Charger

Buy On MPS 1 3.6 4.6 2.5 3.9 6.3 26 3.2 5 to 5.35 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2720.html
MP2721

5A, Single-Cell NVDC Buck Charger

Buy On MPS 1 3.6 4.6 5 3.9 16 26 3.2 5 to 5.35 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2721.html
MP2722

5A, Single-Cell NVDC Buck Charger with Integrated USB Type-C DRP Detection

Buy On MPS 1 3.6 4.6 5 3.9 16 26 3.2 5 to 5.35 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG, USB-C CC DRP Mode Detection, USB-C CC Sink Mode Detection, USB-C CC Source Mode Detection
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2722.html
MP2723A

3A, I2C-Controlled Switching Charger with NVDC Power Path, USB OTG, and Enhanced ADC

Buy On MPS 1 3.4 4.67 3 3.7 5.5 22 3.25 5.5 1.5 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2723a.html
MP2665A

21V, 1A, Single-Cell Li-Ion Battery Charger with I2C Control, Power Path Management, and Shipping Mode

Buy On MPS 3.6 4.545 0.9 3.83 5.85 21 1 Li-Ion, Li-FePO4, Li-Polymer I2C
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
QFN-12 (2.5x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2665a.html
MP2710

500mA, 1-Cell, Li-Ion Battery Charger with Power-Path Management, 1mA Termination, <0.5μA Battery Leakage Current, and I2C Interface

Buy On MPS 3.6 4.545 0.456 4.35 5.5 21 0.5 Li-Ion, Li-Polymer I2C Linear
Battery OCP, Battery UVLO, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory, Power Path Management, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.85x1.85) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2710.html
MP2720A

2.2A, Single-Cell Buck Charger with 15mA Termination Current

Buy On MPS 3.6 4.6 2.2 3.9 6.3 26 3.2 5.35 3 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG, USB-C CC DRP Mode Detection, USB-C CC Sink Mode Detection, USB-C CC Source Mode Detection
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2720a.html
MP2770

Digital Interface-Controlled, 6A, 1-Cell Switching Charger with Power Path Management and 3.65A Boost Output

Buy On MPS 2.5 4.5 6 4 16 20 3.5 16 3.65 Li-Ion, Li-Polymer I2C Buck Dual Boost Output QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2770.html
MP2702

1-Cell to 2-Cell, 26V Input, 1A Linear Charger with EN Control and Configurable JEITA

Buy On MPS 2.4 9 1 4.4 14.4 26 1 Li-Ion, Li-FePO4, Li-Polymer, NiMH Standalone Linear
Battery OCP, Battery UVLO, Input Voltage Regulation, JEITA Battery NTC Monitoring, Memory, Power Path Management, Shipping Mode, Thermal Regulation, USB Compatible
QFN-10 (2x2.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2702.html
MP2700

1-Cell to 2-Cell, 26V Input, 1A Linear Charger with Configurable JEITA

Buy On MPS 2.4 9 1 4.4 14.4 26 1 Li-Ion, Li-FePO4, Li-Polymer, NiMH Standalone Linear
Battery OCP, Battery UVLO, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory, Power Path Management, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-8 (1.05x1.6) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2700.html
MP2703

26V Input, 1A, Linear Charger with Battery Diagnostics for 1 Cell or 2 Cells

Buy On MPS 2.4 9 1 4.4 14.4 26 1 Li-Ion, Li-FePO4, Li-Polymer, NiMH Standalone
Battery Diagnostics, Battery OCP, Battery UVLO, Input Voltage Regulation, JEITA Battery NTC Monitoring, Memory, Power Path Management, Shipping Mode, Thermal Regulation, USB Compatible
QFN-10 (2x2.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2703.html
MP2615D

2A, 1-Cell Li-Ion Battery Charger with Battery Voltage Exceeding 2.1V in a QFN-16 (3mmx3mm) Package

Buy On MPS 2 4.15 2 4.5 18 23 No Limit Li-Ion, Li-Polymer Standalone Buck No Charge when VBATT Is Below 2V QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2615d.html
MP2724

2.2A, Single-Cell, I2C-Controlled Buck Charger with USB Type-C Sink Mode and 15mA Termination Current

Buy On MPS 3.6 4.6 2.2 3.9 6.3 26 3.2 5.35 3 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG, USB-C CC Sink Mode Detection
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2724.html
MP2658

36V, Standalone Switching Charger with Integrated MOSFETs for Multi-Cell Series Battery Pack

Buy On MPS 1, 2, 3, 4, 5, 7, 6 2 31 3 4.5 36 45 3
Lead-Acid, Li-Ion, Li-FePO4, Li-Polymer, NiCd, NiMH, Supercapacitor
Standalone Buck
Battery NTC Monitor, Input Current Regulation, Input Voltage Regulation, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2658.html
MP2617B
3A Switching Charger with NVDC Power Path Management For 4.2V Single Cell Li+ Battery
Buy On MPS 1 4.2 4.2 3 4 10 20 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/mp2617b.html
MP2625B

2A, Switch-Mode Li-Ion Charger with NVDC Power Path Management

Buy On MPS 1 4.2 4.2 2 4 10 20 2 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2625b.html
MP2615

2A, 1-Cell to 2-Cell Li-Ion Battery Charger in a QFN-16 (3mmx3mm) Package

Buy On MPS 1, 2 4.1 8.4 2 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2615.html
MP2617H
Wide input Voltage, 3A Switching Charger with NVDC Power Path Management For 4.2V Single Cell Li+ Battery
Buy On MPS 1 4.2 4.2 3 4 14 20 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/mp2617h.html
MP2615B

2A, 1 Cell Li-Ion Battery Charger in 3mmx3mm Package

Buy On MPS 1 3.99 4.03 2 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/mp2615b.html
MP2615A

2 A, 1- or 2- Cell Li-Ion Battery Charger in 3mm x 3mm Package

Buy On MPS 1, 2 4.2 8.7 2 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/mp2615a.html
MP2637
2.5A Single Cell Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A Boost Current with Trickle Timer
Buy On MPS 1 4.2 4.35 2.5 4.5 6 20 3 5 2.4 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp2637.html
MP2615C

2.1A, 1- or 2-Cell Li-ion Battery Charger with 25mohm Rsns

Buy On MPS 1, 2 4.1 8.4 2.1 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2615c.html
MP2772
MPL

I2C-Controlled 2A Battery Charger with ADC, Power Path, Load Switch, and Boost Operation

Buy On MPS 3.6 4.6 2 4 6.5 26 3.2 6 1.5 Li-Ion, Li-Polymer I2C Buck Two Separate Load Switches Output WLCSP-30 (2.5x2.85) 1 1 https://www.monolithicpower.com/en/mp2772.html
MP2764

I2C/SMBus-Controlled, Integrated Buck-Boost NVDC Charger with System Power Monitor and Processor Hot Monitor for Multi-Cell Battery Packs

2, 3, 4 2 19.2 8 4 22 28 5 Li-Ion, Li-Polymer I2C, Standalone Buck-Boost
All FETs are Integrated, Dual-Buck Phases Interleave Operation, Intel Platform IMVP9.1 Compliant, NVDC Power Path Management, Reverse OTG Operation
QFN-32 (4x5) 1 0 https://www.monolithicpower.com/en/mp2764.html
MP2733A

Wide Input Range, 4.5A, I2C-Controlled SW Charger with NVDC Power Path and Controllable RBFET in OTG Mode

Buy On MPS 3.6 4.67 4.5 3.7 16 22 3.25 5 3 Li-Ion, Li-Polymer I2C Buck
Exit Shipping Mode via VIN Insertion, Input Current and Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, USB BC1.2 Input Detection and OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/mp2733a.html
MP2612

600kHz Switching Li-Ion Battery Charger

2, 3 8.4 12.6 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2612.html
MP2618

600kHz Switching Li-Ion Charger with System Power Path Management

2, 3 4.2 2 5.5 24 Input Bypass Power Path QFN-28 (4x5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/mp2618.html
MP2625
1.5MHz Switching Li-Ion Charger, with NVDC Power Path Management
1 4.2 2 Li-Ion
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2625.html
MP2669

5A, Battery Charger with 3A Boost System Current and  Fast-Charge Capability

1 3.1 4.675 5 3.6 14 24 3 12 3 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Bypass Power Path, Input Current Regulation, JEITA Battery NTC Monitoring, LED Fuel Gauge, Power Bank Output Mode, QC3.0 Output Detection, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-28 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2669.html
MP2673

4.5A, Fast Battery Charger with 3A Boost System Current and ProgrammableBattery Discharge Current Limit

1 3.1 4.675 4.5 4 14 24 3 12 3 Li-Ion, Li-Polymer I2C Buck
Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, LED Fuel Gauge, OTP Memory, Power Bank Output Mode, QC3.0 Output Detection, USB BC1.2 Input Detection, USB OTG (Boost Mode)
QFN-28 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2673.html
MP2698

5V, All-in-One Power Bank Solution IC with 3.6A Boost Current and 5.0A Fast-Charging Capability

1 3.1 4.675 5 4 6 24 3 5 3.6 Li-Ion, Li-Polymer I2C Buck
Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, LED Fuel Gauge, OTP Memory, Power Bank Output Mode, USB BC1.2 Input Detection, USB OTG (Boost Mode)
QFN-28 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2698.html
MPQ5480
Integrated Charger with 5V/100mA DCDC Synchronous Regulator
1 4.1 4.1 0.127 4 6 7 Li-Ion, Li-Polymer Standalone Linear
Integrated Buck Regulator, Integrated Load Switch, USB Compatible
WLCSP-16 (1.7x1.7) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mpq5480.html
MP2629

4.5A I2C Controlled Buck Charger with NVDC Power Path and USB OTG

1 3.4 4.67 4.52 3.2 5.8 22 3.25 5.5 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2629.html
Load More No more parts left for display.