MP2760 & MP2651: Compact Buck-Boost Chargers with Integrated FETs for USB PD 3.0
Buck-Boost Chargers with I2C-Controlled NVDC Power Management
The MP2760 and MP2651 are 5V to 21V, 6A, integrated FET buck-boost chargers capable of supporting 1 to 4 cells in series. As the lowest RDS(ON) integrated FET buck-boost chargers on the market, offering excellent thermals for fast charging applications. They provide full dual-role USB PD 3.0 support, and their compact size saves space in a variety of multi-cell applications, including tablets, USB PD power banks, wireless speakers, pro cameras, and massage guns.
Features:
- Available in a compact TQFN-30 (4mmx5mm) package
- Integrated switching FETs enable a size 2x smaller than discrete solutions
- I2C-configurable charging parameters for 1 to 4 series cell applications
- Bidirectional powertrain up to 21V, compliant with dual-role USB Power Delivery 3.0
- The MP2760 adds an external N-channel battery MOSFET, which enables NVDC power path management and features a separate system voltage output for instant-on if the device’s battery is depleted
Relevant Detail Pages
Log in to your account
Create New Account