MP2629: Unboxing and Getting Started
Guide to Set Up and Evaluate the MP2629 Buck Charger
Our engineers walk you through unboxing and getting started with the evaluation kit for the MP2629, a buck charger IC with NVDC and an I2C interface. The EV2629-QC-00A evaluation board provides the ability to test and configure following features:
- 3.7V to 5.8V operating input voltage
- NVDC power path with 4.5A charge current
- Adjustable 4.8V to 5.5V output voltage
- Configurable charging parameters
- Advanced safety features
Log in to your account
Create New Account