MP2629
MP2629 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2723AGQC
MP2723AGQC
3A, I2C-Controlled Switching Charger with NVDC Power Path, USB OTG, and Enhanced ADC
Features & Benefits
- 3.7V to 5.5V Operating Input Voltage (VIN) Range
- Up to 22V Sustainable Voltage
- 3A, 1.35MHz, High-Efficiency Buck Charger:
- Up to 92% Charge Efficiency at 3A Charge Current (ICHARGE)
- Auto-Detection for USB SDP, CDP, DCP, and Non-Standard Adapters
- USB OTG with 4.8V to 5.5V Adjustable Output Voltage (VOUT), Up to 93% Efficiency with Up to 1.5A VOUT
- NVDC Power Path Management:
- Instant-On Works with No Battery or Deeply Discharged Battery
- Ideal Diode Operation in Battery Supplement Mode
- High Battery Discharge Efficiency for Up to 8.5A with 14mΩ BATFET
- I2C Port for Flexible System Parameter Setting and Status Reporting
- Fully Integrated Power MOSFETs and Current Sensing
- Dedicated DISC Pin for Shipping Mode and System Reset
- 13μA Low Battery Leakage Current in Shipping Mode
- Integrated ADC for Monitoring VIN, Input Current (IIN), ICHARGE, Battery Voltage (VBATT), System Voltage, and Battery Temperature
- Charging Status Indicator
- Safety Features:
- Configurable JEITA for Battery Temperature Protection
- Battery Charging Safety Timer
- Thermal Regulation
- Thermal Shutdown
- Watchdog Monitoring I2C Operation
- Input/System Over-Voltage Protection (OVP)
- Available in a QFN-26 (3.5mmx3.5mm) Package
… and many more!
Active Part Numbers:
MP2629GQC-xxxx-P MP2629GQC-xxxx-Z
Meaning of P & Z 
Related Products
EV2629-QC-00A 4.5A I2C Controlled SW CHARGER With NVDC Power Path and USB OTG EV Board
The EV2629-QC-00A is an evaluation board for the MP2629, a 4.5A, highly integrated, switching-mode battery charger IC for singlecell Li-ion or Li-polymer batteries. This device supports NVDC architecture with power path management suitable for different portable applications, such as tablets, MID, and smart phones. Its low impedance power path optimizes efficiency, reduces battery charging time, and extends battery life. The I2C serial interface with charging and system settings allows the device to be controlled flexibly.
EV2629 supports 5V input sources, including standard USB host port and wall adapter with fast charge capability.
EV2629 supports USB On-The-Go operation by supplying 5V with 3.0A.
Learn about our Evaluation Kit
Log in to your account
Create New Account