MP26060
Session textval
Session Titefor popup
- Vbatt (min) (V)4.15
- Vbatt (max) (V)4.15
- Icharge (max) (A)1
- Operating Vin (min) (V)3.2
- Operating Vin (max) (V)6.8
- Absolute Vin (max) (V)24
- Iin (max) (A)1
- Battery TypeLi-Ion, Li-Polymer
- Control InterfaceStandalone
- Package (mm)QFN-10 (3x3)
- NTC MonitoringNo
- Series Cells1
- GradeCatalog
- TopologyLinear
- TimerNo
- Power PathNo
- USB ModeNo
The MP26060 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP26060 can tolerate an input surge up to 24V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring, reverse current blocking, and trickle charge. The device also provides AC adapter power good and charge status indications to the system. MP26060 is available in a 10-pin 3mm x 3mm QFN package.
-
Show more
Show less
Features & Benefits
- Input Surge Up to 24V
- Adapter or USB Input
- 4.15V Output for Safe Charge
- Programmable Charge Current: 85mA to 1A
- Proprietary Constant Voltage Auto Recharge
- Proprietary Over-Voltage Protection
- 0.75% VBATT Accuracy
- <1µA Battery Reverse Current
- 90µA Standby Current from VIN
- Over Current Protection
- AC Adapter Power Good Indicator
- Charge Status Indicator
- Programmable Soft-Start
- Programmable Charge Termination Current Threshold
- Tiny 10-Pin QFN (3mm x 3mm) Package
Active Part Numbers:
MP26060EQ-LF-P MP26060EQ-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP26060 Resources
-
PRODUCT CATEGORY
LINEAR CHARGERSPRODUCT CATEGORY -
PRODUCT
MP2703PRODUCT26V Input, 1A, Linear Charger with Battery Diagnostics for 1 Cell or 2 Cells
-
PRODUCT
MP2700PRODUCT1-Cell to 2-Cell, 26V Input, 1A Linear Charger with Configurable JEITA
-
PRODUCT
MP2702PRODUCT1-Cell to 2-Cell, 26V Input, 1A Linear Charger with EN Control and Configurable JEITA
-
PRODUCT
MP2710PRODUCT500mA, 1-Cell, Li-Ion Battery Charger with Power-Path Management, 1mA Termination,
-
PRODUCT
MP2665APRODUCT21V, 1A, Single-Cell Li-Ion Battery Charger with I2C Control, Power Path Management, and Shipping Mode
-
PRODUCT
MP2667PRODUCT5V USB, 1000mA, I2C-Controlled Linear Charger with Power Path Management for Single-Cell, Li-Ion Battery in QFN Package
-
PRODUCT
MP2662PRODUCT500mA Single-Cell Li-ion Battery Charger with Power Path Management, 1mA Termination and
-
PRODUCT
MP2664PRODUCT500mA, 5V USB, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery in QFN Package
-
PRODUCT
MP26029PRODUCT1A, Standalone, Linear,Li-Ion Battery Charger with Thermal Regulation
-
PRODUCT
MP2663PRODUCT5.2V System, 500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-ion Battery
-
PRODUCT
MP2660PRODUCT500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery
-
PRODUCT
MP26028PRODUCT1A Linear Li-Ion Battery Charger with Trickle Charge
-
PRODUCT
MP2603PRODUCTSingle-Cell 150mA Linear Li-Ion Battery Charger
-
PRODUCT
MP26057PRODUCT28V, 1A Linear Li-lon Travel Charger with Trickle Charge and Timer
-
PRODUCT
MP2606PRODUCTSingle-Cell 1A Linear Li-Ion Battery Charger without Trickle Charge
-
PRODUCT
MP2631PRODUCT28V, 1A, Li-lon, Linear Battery Charger, with 10mA High Voltage LDO
-
PRODUCT
MP26056PRODUCT28V, Li+ Single-Cell Battery Charger with USB/AC-Adapter Input
-
PRODUCT
MP26058PRODUCT28V, 1A Li + Linear Battery Charger with Timer and LDO Mode
-
PRODUCT
MP2661PRODUCT4.65V System, 500mA,I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery
-
PRODUCT
MP2605PRODUCT28V, 1A Li-Ion/Li-Polymer Battery Charger with Trickle Charge and Timer
-
PRODUCT
MP26053PRODUCT28V, 1A Li-Ion/Li-Polymer Battery Charger with 10% Battery-Full Threshold, Trickle Charge and Timer
-
PRODUCT
MP2608PRODUCT28V, 1A Dual Input Linear Battery Charger With Timer
-
PRODUCT
MP2607PRODUCTLi + LINEAR Charger With System Power Path Management,1.5A MAX Charge Current
-
PRODUCT
MP26121PRODUCT28V, 1A Li + Linear Battery Charger with 10% Battery-Full Threshold and Flexible NTC Interface
Order
Log in to your account
Create New Account