Linear Chargers

Customize Charging
I2C for key charging parameters

Integrated Power-Path
Instant-on
with dead or weak battery
Cost-Effective
Compact Package Options:
QFN, CSP, SOT, SOIC

Single-cell linear chargers provide the simplest and most cost-effective solution for applications using small Lithium batteries. MPS offers a wide variety of linear chargers, including features such as power path for applications that require instant power on from a dead battery and non-power path chargers for more cost-sensitive designs. Many of our chargers have fully I2C programmable charging parameters and the default values can be customized for different applications.

Show Columns
Status
MPS Inventory
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Battery Type
Control Interface
Special Features
Package (mm)
MPSafe
MPL
Product URL
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Battery Type
Control Interface
Special Features
Package (mm)
MPS
Li-FePO4
Li-Ion
Li-Polymer
NiMH
I2C
Standalone
Battery Diagnostics
Battery NTC Monitor
Battery OCP
Battery UVLO
Battery UVP
Dual Inputs
Input Current Regulation
Input Voltage Regulation
Integrated Buck Regulator
Integrated LDO
Integrated Load Switch
JEITA Battery NTC Monitoring
Memory
Narrow Voltage Power Path
OTP Memory
Power Path Management
Shipping Mode
Thermal Regulation
USB Compatible
QFN-10 (2x2)
QFN-10 (2x2.5)
QFN-10 (3x3)
QFN-12 (2.5x3)
QFN-14 (3x4)
SOIC-8 EP
SOT563
TSOT23-5
WLCSP-16 (1.7x1.7)
WLCSP-8 (1.05x1.6)
WLCSP-9 (1.55x1.55)
WLCSP-9 (1.75x1.75)
WLCSP-9 (1.85x1.85)
Is MPSafe Has MPL Product URL
     
MP2602

28V, 1A Linear Li-Ion Battery Charger with Trickle Charge

Buy On MPS 4.2 4.2 1 3.2 5.8 28 1 Li-Ion, Li-Polymer Standalone Battery NTC Monitor QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2602.html
MP26023

28V, 1A Linear, Li-Ion Battery Charger with Trickle Charge

Buy On MPS 4.2 4.2 1 3.2 5.8 28 1 Li-Ion, Li-Polymer Standalone Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26023.html
MP26028

1A Linear Li-Ion Battery Charger with Trickle Charge

Buy On MPS 4.2 4.2 1 3.2 6.8 20 1 Li-Ion, Li-Polymer Standalone Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26028.html
MP2603

Single-Cell 150mA Linear Li-Ion Battery Charger

Buy On MPS 4.2 4.2 0.15 2.8 5.25 25 0.150 Li-Ion, Li-Polymer Standalone Thermal Regulation, USB Compatible TSOT23-5 1 0 https://www.monolithicpower.com/en/mp2603.html
MP2604

Single-Cell 1A Linear Li-Ion Battery Charger without Trickle Charge

Buy On MPS 4.2 4.2 1 3.2 6.7 28 1 Li-Ion, Li-Polymer Standalone Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2604.html
MP2605

28V, 1A Li-Ion/Li-Polymer Battery Charger with Trickle Charge and Timer

Buy On MPS 4.2 4.2 1 2.5 6.7 28 1 Li-Ion, Li-Polymer Standalone Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2605.html
MP26053

28V, 1A Li-Ion/Li-Polymer Battery Charger with 10% Battery-Full Threshold, Trickle Charge and Timer

Buy On MPS 4.2 4.2 1 2.5 6.7 28 1 Li-Ion, Li-Polymer Standalone Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26053.html
MP26056

28V, Li+ Single-Cell Battery Charger with USB/AC-Adapter Input

Buy On MPS 4.2 4.2 1 2.5 6.8 28 1 Li-Ion, Li-Polymer Standalone Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26056.html
MP26057

28V, 1A Linear Li-lon Travel Charger with Trickle Charge and Timer

Buy On MPS 4.2 4.2 1 3.5 6.8 28 1 Li-Ion, Li-Polymer Standalone Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26057.html
MP26058

28V, 1A Li + Linear Battery Charger with Timer and LDO Mode

Buy On MPS 4.2 4.2 1 2.8 6.7 28 1 Li-Ion, Li-Polymer Standalone Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26058.html
MP2606

Single-Cell 1A Linear Li-Ion Battery Charger without Trickle Charge

Buy On MPS 4.2 4.2 1 3.2 6.8 28 1 Li-Ion, Li-Polymer Standalone Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2606.html
MP26060

1A Linear Li-Ion Battery Charger with Trickle Charge

Buy On MPS 4.15 4.15 1 3.2 6.8 24 1 Li-Ion, Li-Polymer Standalone Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26060.html
MP2607

Li + LINEAR Charger With System Power Path Management, 1.5A MAX Charge Current

Buy On MPS 4.2 4.2 1.5 4.51 6.27 13 2 Li-Ion, Li-Polymer Standalone
Battery NTC Monitor, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-14 (3x4) 1 0 https://www.monolithicpower.com/en/mp2607.html
MP2608

28V, 1A Dual Input Linear Battery Charger With Timer

Buy On MPS 4.2 4.2 1 4.25 5.8 28 1 Li-Ion, Li-Polymer Standalone Dual Inputs, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2608.html
MP26121
28V, 1A Li + Linear Battery Charger with 10% Battery-Full Threshold and Flexible NTC Interface
Buy On MPS 4.2 4.2 1 2.5 6.7 28 1 Li-Ion, Li-Polymer Standalone Battery NTC Monitor, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26121.html
MP2631

28V, 1A, Li-lon, Linear Battery Charger, with 10mA High Voltage LDO

Buy On MPS 4.2 4.2 1 2.5 6.7 28 1 Li-Ion, Li-Polymer Standalone Integrated LDO, Thermal Regulation, USB Compatible QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2631.html
MP2661

4.65V System, 500mA,I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery

Buy On MPS 3.6 4.545 0.535 4 5.85 13 0.455 Li-Ion, Li-FePO4, Li-Polymer I2C
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.55x1.55) 1 0 https://www.monolithicpower.com/en/mp2661.html
MP2660

500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery

Buy On MPS 3.6 4.545 0.535 4 5.85 13 0.455 Li-Ion, Li-FePO4, Li-Polymer I2C
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.55x1.55) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2660.html
MP26029

1A, Standalone, Linear,Li-Ion Battery Charger with Thermal Regulation

Buy On MPS 3.6 4.4 1 3.9 6.05 13 1 Li-Ion, Li-Polymer Standalone
Battery NTC Monitor, OTP Memory, Thermal Regulation, USB Compatible
QFN-10 (3x3), SOIC-8 EP, SOT563 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp26029.html
MP2663

5.2V System, 500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-ion Battery

Buy On MPS 3.6 4.545 0.5 3.8 5.85 13 0.455 Li-Ion, Li-FePO4, Li-Polymer I2C
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.55x1.55) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2663.html
MP2664

500mA, 5V USB, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-Ion Battery in QFN Package

Buy On MPS 3.6 4.545 0.535 4 5.85 13 0.455 Li-Ion, Li-FePO4, Li-Polymer I2C
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
QFN-10 (2x2) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2664.html
MP2662

500mA Single-Cell Li-ion Battery Charger with Power Path Management, 1mA Termination and <1μA Battery Leakage

Buy On MPS 3.6 4.545 0.456 3.83 5.85 21 0.5 Li-Ion, Li-FePO4, Li-Polymer I2C
Battery NTC Monitor, Battery OCP, Battery UVP, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.75x1.75) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2662.html
MP2667

5V USB, 1000mA, I2C-Controlled Linear Charger with Power Path Management for Single-Cell, Li-Ion Battery in QFN Package

Buy On MPS 3.6 4.545 1 4 5.85 13 0.993 Li-Ion, Li-FePO4, Li-Polymer I2C
Battery NTC Monitor, Battery OCP, Battery UVP, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
QFN-10 (2x2) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2667.html
MP2665A

21V, 1A, Single-Cell Li-Ion Battery Charger with I2C Control, Power Path Management, and Shipping Mode

Buy On MPS 3.6 4.545 0.9 3.83 5.85 21 1 Li-Ion, Li-FePO4, Li-Polymer I2C
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
QFN-12 (2.5x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2665a.html
MP2710

500mA, 1-Cell, Li-Ion Battery Charger with Power-Path Management, 1mA Termination, <0.5μA Battery Leakage Current, and I2C Interface

Buy On MPS 3.6 4.545 0.456 4.35 5.5 21 0.5 Li-Ion, Li-Polymer I2C
Battery OCP, Battery UVLO, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory, Power Path Management, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-9 (1.85x1.85) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2710.html
MP2702

1-Cell to 2-Cell, 26V Input, 1A Linear Charger with EN Control and Configurable JEITA

Buy On MPS 2.4 9 1 4.4 14.4 26 1 Li-Ion, Li-FePO4, Li-Polymer, NiMH Standalone
Battery OCP, Battery UVLO, Input Voltage Regulation, JEITA Battery NTC Monitoring, Memory, Power Path Management, Shipping Mode, Thermal Regulation, USB Compatible
QFN-10 (2x2.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2702.html
MP2700

1-Cell to 2-Cell, 26V Input, 1A Linear Charger with Configurable JEITA

Buy On MPS 2.4 9 1 4.4 14.4 26 1 Li-Ion, Li-FePO4, Li-Polymer, NiMH Standalone
Battery OCP, Battery UVLO, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory, Power Path Management, Shipping Mode, Thermal Regulation, USB Compatible
WLCSP-8 (1.05x1.6) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2700.html
MP2703

26V Input, 1A, Linear Charger with Battery Diagnostics for 1 Cell or 2 Cells

Buy On MPS 2.4 9 1 4.4 14.4 26 1 Li-Ion, Li-FePO4, Li-Polymer, NiMH Standalone
Battery Diagnostics, Battery OCP, Battery UVLO, Input Voltage Regulation, JEITA Battery NTC Monitoring, Memory, Power Path Management, Shipping Mode, Thermal Regulation, USB Compatible
QFN-10 (2x2.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2703.html
MPQ5480
Integrated Charger with 5V/100mA DCDC Synchronous Regulator
4.1 4.1 0.127 4 6 7 Li-Ion, Li-Polymer Standalone
Integrated Buck Regulator, Integrated Load Switch, USB Compatible
WLCSP-16 (1.7x1.7) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mpq5480.html
No more parts left for display.