Power Bank Management

USB-C Power Delivery
High-voltage fast charging
with bi-directional power
Scalable Solutions
15W for smartphones
up to 100W
for notebooks & drones
Fully Integrated
Supporting 1 or 2 USB ports

Power bank management solutions from MPS integrate a switching charger with several other functions commonly required by the application, such as boost regulator output, battery voltage indication LEDs, ADCs, battery current monitor, and charging protocol detection. MPS provides complete power bank reference designs for use with or without a system MCU supporting various protocols, including USB BC1.2, USB-C Power Delivery, and Quick Charge 2 and 3

Show Columns
Status
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Votg (max) (V)
Iotg (A)
Battery Type
Control Interface
Special Features
Package
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Votg (max) (V)
Iotg (A)
Battery Type
Control Interface
Special Features
Package
1
2
Li-Ion
Li-FePO4
Li-Polymer
I2C
Standalone
Battery OCP
Battery UVP
Batt NTC Monitor
Input Bypass Power Path
Input Current Regulation
Input Voltage Regulation
Integrated Cell-Balancing
Integrated LDO
JEITA Batt NTC Monitor
LED Fuel Gauge
Power Bank Output Mode
Thermal Regulation
USB BC1.2 Input Detection
USB Compatible
USB OTG (Boost Mode)
USB BC1.2 Output Detection
QFN-24 (4x4)
QFN-26 (4x4)
QFN-30 (4x4)
QFN-21(3X3)
MP2637
ACTIVE
2.5A Single Cell Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A Boost Current with Trickle Timer
1 4.2 4.35 2.5 4.5 6 20 2.7 5 2.4 Li-Ion, Li-Polymer Standalone Batt NTC Monitor, Input Bypass Power Path, Power Bank Output Mode, Thermal Regulation, USB OTG (Boost Mode) QFN-24 (4x4)
MP2632B
ACTIVE

All-In-One, 3A, Battery Charger with 3A Boost Current with Independent Torch-On and BATT_UVLO Latch-Off Funtion

1 4.2 4.45 3 3.45 5.75 20 3 5.1 3 Li-Ion, Li-Polymer Standalone Battery UVP, Batt NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB BC1.2 Output Detection QFN-26 (4x4)
MP2696A
ACTIVE

I2C-Controlled, Single-Cell Switching Charger with Power-Path Management and 3.6A Boost Output

1 3.6 4.45 3.6 4 11 16 3 5.225 3.6 Li-Ion, Li-Polymer I2C Integrated LDO, JEITA Batt NTC Monitor, Power Bank Output Mode, USB OTG (Boost Mode), USB BC1.2 Output Detection QFN-21(3X3)
MP2639A
ACTIVE

2- Cell Li-ion or Li-polymer Switching Charger Compatible with 5V Input and Integrated Bidirectional Charge/Discharge

2 8.4 8.4 2.5 3.9 5.5 20 3 5 5 Li-Ion, Li-Polymer Standalone Input Current Regulation, Integrated Cell-Balancing, JEITA Batt NTC Monitor, LED Fuel Gauge, Thermal Regulation, USB Compatible, USB OTG (Boost Mode) QFN-26 (4x4)
MP2639B
NEW

1S Cell Li-ion or Li-polymer Switching Charger Compatible with Wide Input Range andIntegrated Programmable OTG

1 4.35 4.35 5 4 16 20 3 15 3 Li-Ion, Li-Polymer Standalone JEITA Batt NTC Monitor, LED Fuel Gauge, Thermal Regulation, USB Compatible, USB OTG (Boost Mode) QFN-26 (4x4)
MP2635A
ACTIVE

2A single cell switching charger with power path management and 1A BOOST OTG

1 3.6 4.2 2 4.2 6.5 20 3 5 1 Li-Ion, Li-FePO4, Li-Polymer Standalone Batt NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible QFN-24 (4x4)
MP2636
ACTIVE
3A Switch Mode Battery Charger with System Boost
1 4.2 4.35 3 4.5 6.5 20 3 5 3 Li-Ion, Li-Polymer Standalone Batt NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible QFN-30 (4x4)
MP2632
ACTIVE
All-in-One, 3A Battery Charger w/ 3A Boost Current
1 4.2 4.45 3 3.6 5.8 14 3 5 3 Li-Ion, Li-Polymer Standalone Batt NTC Monitor, Input Bypass Power Path, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB BC1.2 Input Detection, USB OTG (Boost Mode) QFN-26 (4x4)
MP2690
ACTIVE
All-in-One, 2.5A Battery Charger w/ 2.1A Boost Current
1 4.2 4.45 2.5 3.6 5.8 14 3 5 2.1 Li-Ion, Li-Polymer Standalone Battery OCP, Battery UVP, Batt NTC Monitor, Input Bypass Power Path, Input Current Regulation, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode) QFN-26 (4x4)
MP2635B
ACTIVE

2A Single Cell Switching Charger with Power Path Management and 1.5A BOOST OTG

1 4.2 4.35 2 4.2 6.5 20 3 5 1.5 Li-Ion, Li-Polymer Standalone Batt NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible QFN-24 (4x4)
MP2633
ACTIVE
1.5A single cell switching charger with power path management and 1.5A BOOST OTG
1 3.6 4.2 1.5 4.2 6.5 20 3 5 1.5 Li-Ion, Li-FePO4, Li-Polymer Standalone Batt NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible QFN-24 (4x4)
MP2635
ACTIVE
2A single cell switching charger with power path management and 1.5A BOOST OTG
1 3.6 4.2 2 4.2 6.5 20 3 5 1.5 Li-Ion, Li-FePO4, Li-Polymer Standalone Batt NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible QFN-24 (4x4)
MP2637A
ACTIVE
2.5A, Single-Cell, Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A System Boost Current
1 4.055 4.2 2.5 4.5 6 20 2.7 5 2.4 Li-Ion, Li-Polymer Standalone Batt NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible QFN-24 (4x4)
No more part left for display.