バックライト用ドライバ (白色LED)

MPSは、さまざまなサイズのLEDディスプレイ アプリケーション向けに、マルチチャネルおよびマトリックスドライバーソリューションの幅広いポートフォリオを提供します。MPSの高集積LEDドライバは、熱設計を容易にする高度なパッケージングを採用するだけでなく、多様なアプリケーション状況に対応するフレキシブルな調光方法とディープ調光率を採用しています。

豊富なLCDサイズソリューション

フレキシブルな調光方法

ディープ調光率

 

熱性能
高効率なパッケージ技術
設計の最適化
広い調光率と独自の制御法
高いEMI性能
可聴ノイズ無し

参照表示列
ステータス
MPS在庫状況
入力電圧(最小) (V)
入力電圧 (最大) (V)
Vout (max) (V)
Channels
Isw Limit (A)
Ichannel (max) (A)
LEDx ABS Voltage (V)
fsw(最小)(kHz)
fsw(最大)(kHz)
Topology
Power MOSFET
Dimming (Output)
Other Features
グレード
パッケージ(mm)
Typical LCD Screen Sizes
Iq (mA)
Ishutdown (µA)
Vfb (V)
Rds(on) (mΩ)
MPSafe
MPL
Product URL
入力電圧(最小) (V)
入力電圧 (最大) (V)
Vout (max) (V)
Channels
Isw Limit (A)
Ichannel (max) (A)
LEDx ABS Voltage (V)
fsw(最小)(kHz)
fsw(最大)(kHz)
Topology
Power MOSFET
Dimming (Output)
Other Features
グレード
パッケージ(mm)
Typical LCD Screen Sizes
Iq (mA)
Ishutdown (µA)
Vfb (V)
Rds(on) (mΩ)
MPS
Boost
Boost/SEPIC
Buck
Buck-Boost
フライバック
LIPS (LLC)
SEPIC
Single-Stage Flyback
External
Integrated
A-Dim
Mix-Dim
P-Dim
Smart-Dim
1-Wire
1.5% LED Current Accuracy
1.5% LED Current Balance
12V Gate Voltage
95% Efficiency
<2% LED Current Accuracy
Auto Switching Frequency
CABC
Cascade
Cascade Capability
Configurable LED Short Threshold
Configurable OVP Threshold
Excellent EMI Performance
Excellent EMI with Frequency Spread Spectrum
Flexible Dimming Modes
Frequency Spread Spectrum
Frequency Spread Spectrum Function
High Dimming Ratio
I2C
I2C Dimming
I2C Interface
I2C Interface with 3 Selectable IC Addresses
I2C Interface with 4 IC Addresses
I2C-Controlled
Independent Group ILEDL/ILEDR Amplitude
Inductor Short Protection
Inductor/Diode Short Protection
Inductor/Diode Short Protection Phase Shift Function
Inductor/Diode Short and VOUT Short-to-Ground Protection
LED Open/Short Protection
LED Short/Open
Linear/Exponential Dimming
Multiple Outputs
NTC Function
Open/Short LED Protection
Output/Input Disconnect
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Over-Voltage Protection (OVP)
PWM/DC Input Burst
Phase Shift PWM Dimming
Phase-Shift Function
Recoverable OCP
Separate A-Dim and P-Dim Pins
Single-Stage Flyback for LED Current and System Voltage Regulation
Supports 1-/2-/3-/4-Channel Applications
Synchronous Rectification
Under-Voltage Lockout (UVLO)
Automotive
カタログ
Industrial
CSP-20 (2.4x1.74)
MSOP-8E
QFN-10 (1.4x1.8)
QFN-10 (3x3)
QFN-12 (2x2)
QFN-14 (3x4)
QFN-16 (3x3)
QFN-20 (3x4)
QFN-20 (3x4) WF
QFN-20 (4x4)
QFN-24 (4x4)
QFN-8 (2x2)
QFN-8 (2x3)
SOIC-16
SOIC-20
SOIC-28
SOIC-8
SOICW24-18L
TQFN-24 (4x4)
TSOT23
TSOT23-5
TSOT23-6
TSOT23-8
TSSOP-16EP
TSSOP-28
TSSOP-28EP
WLCSP-12 (1.3x1.7)
WLCSP-20 (1.75x2.45)
WLCSP-20 (1.7x2.45)
WLCSP-9 (1.35x1.35)
Large (30" to 45")
Large+ (>45")
Medium (10" to 17")
Medium (10" to 29")
Small (<10")
Is MPSafe Has MPL Product URL
     
MPQ3387L

ステップアップ、6ストリング、最大45mA / ストリング、アナログおよびPWM調光を組み合わせた白色LEDドライバ

3 25 50 6 2.5 0.045 50 500 1250 Boost Integrated Smart-Dim Industrial TQFN-24 (4x4) Medium (10" to 29") 1.6 2 0.6 180 1 0 https://www.monolithicpower.com/jp/mpq3387l.html
MPQ3366C-AEC1

6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

MPSから購入 3.8 36 6 0.2 48 400 2200 Boost/SEPIC External P-Dim, A-Dim, Mix-Dim
Excellent EMI with Frequency Spread Spectrum, I2C Interface with 4 IC Addresses, Phase-Shift Function
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 2.7 3 1 0 https://www.monolithicpower.com/jp/mpq3366c-aec1.html
MPQ3365A-AEC1

5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

MPSから購入 3.6 36 50 5 7 0.15 50 400 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Frequency Spread Spectrum, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 3 1 1 0 https://www.monolithicpower.com/jp/mpq3365a-aec1.html
MPQ3365-AEC1

4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

MPSから購入 3.6 36 50 4 7 0.15 50 400 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Frequency Spread Spectrum, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 3 2 1 0 https://www.monolithicpower.com/jp/mpq3365-aec1.html
MPQ3368-AEC1
8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
MPSから購入 3.8 36 48 8 0.2 48 200 2200 Boost/SEPIC External P-Dim, A-Dim, Mix-Dim Frequency Spread Spectrum, I2C Dimming, NTC Function Automotive QFN-24 (4x4) Medium (10" to 29") 2.7 3 1 0 https://www.monolithicpower.com/jp/mpq3368-aec1.html
MP1488

2.5V~6Vの入力電圧、昇圧型白色LEDドライバ

2.5 6 25 1 0.8 1300 1300 Boost Integrated P-Dim カタログ TSOT23 Small (<10") 0.69 0.1 0.104 500 1 0 https://www.monolithicpower.com/jp/mp1488.html
MPQ3386

産業グレード、50V、6ストリング白色LEDドライバ

4.5 25 50 6 2 0.03 50 625 1250 Boost Integrated P-Dim Output/Input Disconnect Industrial QFN-24 (4x4) Medium (10" to 29") 1.8 2 0.6 180 1 0 https://www.monolithicpower.com/jp/mpq3386.html
MP3398D

4ストリング、最大350mA/ストリング、ステップアップ、アナログおよびPWM調光付き白色LEDコントローラ

5 28 4 0.35 55 100 500 Boost External P-Dim, A-Dim Cascade Capability, Inductor Short Protection カタログ SOIC-16, SOIC-20 Medium (10" to 29"), Large (30" to 45"), Large (>45") 1.35 0.01 1 0 https://www.monolithicpower.com/jp/mp3398d.html
MP3376

I2Cインタフェース付き、8チャネル、同期整流、昇圧型LEDドライバ

2.7 30 36 8 2.5 0.05 40 350 2400 Boost Integrated P-Dim, A-Dim, Smart-Dim
I2C, Inductor/Diode Short and VOUT Short-to-Ground Protection, LED Short/Open
カタログ QFN-24 (4x4) Small (<10"), Medium (10" to 29") 5.4 1 0.4 1 0 https://www.monolithicpower.com/jp/mp3376.html
MP3376A

I2Cインタフェース付き、8チャネル、同期整流、昇圧型LEDドライバ

2.7 30 37.5 8 2.5 0.05 40 350 2400 Boost Integrated P-Dim, A-Dim, Smart-Dim
I2C, Inductor/Diode Short and VOUT Short-to-Ground Protection, LED Short/Open
カタログ QFN-24 (4x4) Small (<10"), Medium (10" to 29") 5.4 1 0.4 1 0 https://www.monolithicpower.com/jp/mp3376a.html
MP3371

I2Cインタフェース付き、8チャネル、同期整流、50V、昇圧型白色LEDドライバ

2.7 30 45 8 2.5 0.05 50 350 1200 Boost Integrated P-Dim, A-Dim, Mix-Dim
I2C, Inductor/Diode Short Protection, LED Short/Open, Over-Current Protection (OCP), Over-Temperature Protection (OTP)
カタログ QFN-24 (4x4) Small (<10"), Medium (10" to 17") 3.2 1 235HS155LS 1 0 https://www.monolithicpower.com/jp/mp3371.html
MP3372

I2Cインタフェースと位相シフト機能付き、チャネル、同期整流、50V昇圧、白色LEDドライバ

2.7 30 45 8 2.5 0.05 50 350 1200 Boost Integrated P-Dim, A-Dim, Mix-Dim
I2C, Inductor/Diode Short Protection Phase Shift Function, LED Short/Open, Over-Current Protection (OCP), Over-Temperature Protection (OTP)
カタログ QFN-24 (4x4) Small (<10"), Medium (10" to 17") 3.2 1 235HS155LS 1 0 https://www.monolithicpower.com/jp/mp3372.html
MP1518

2.5V~6Vの入力電圧、0.35A、昇圧型白色LEDドライバ

MPSから購入 2.5 6 25 1 0.35 1300 1300 Boost Integrated P-Dim カタログ QFN-8 (2x2), TSOT23-6 Small (<10") 0.69 0.1 0.104 500 1 0 https://www.monolithicpower.com/jp/products/mp1518.html
MP3202

2.5V~6V、1.3A、昇圧型白色LEDドライバ

MPSから購入 2.5 6 25 1 1.33 1300 1300 Boost Integrated P-Dim カタログ QFN-8 (2x2), TSOT23-6 Small (<10") 0.69 0.1 0.104 500 1 0 https://www.monolithicpower.com/jp/products/mp3202.html
MP3301

2.5V~6V入力電圧、36V出力電圧、700mA、昇圧型白色LEDドライバ

MPSから購入 2.5 6 36 1 1 1300 1300 Boost Integrated P-Dim, A-Dim カタログ TSOT23-5 Small (<10") 0.69 4 0.2 500 1 0 https://www.monolithicpower.com/jp/mp3301.html
MP3302

2.5VIN~6VIN、36VOUT、1.3A、昇圧型白色LEDドライバ

MPSから購入 2.5 6 36 1 1.33 1300 1300 Boost Integrated P-Dim, A-Dim カタログ QFN-8 (2x3), TSOT23 Small (<10") 0.69 4 0.2 500 1 0 https://www.monolithicpower.com/jp/products/mp3302.html
MP3306

切断FET内蔵、3V~12V、同期整流昇圧型白色LEDドライバ

MPSから購入 3 12 30 1 1.8 690 690 Boost Integrated P-Dim, A-Dim Output/Input Disconnect, Synchronous Rectification カタログ QFN-12 (2x2) Small (<10") 0.38 0.1 0.202 600 1 0 https://www.monolithicpower.com/jp/products/mp3306.html
MP3308

CABC用デュアルPWM入力付き、3V~6Vin、36Vout、昇圧型白色LEDドライバ

MPSから購入 3 6 36 1 1.3 2200 2200 Boost Integrated P-Dim CABC カタログ QFN-14 (3x4) Small (<10") 0.86 25 0.2 400 1 0 https://www.monolithicpower.com/jp/mp3308.html
MP3310

4.5V~25VIN、47VOUT、1.3A、昇圧型白色LEDドライバ

MPSから購入 4.5 25 50 1 1.3 300 1200 Boost Integrated P-Dim カタログ QFN-10 (3x3) Small (<10"), Medium (10" to 29") 1 1 0.5 300 1 0 https://www.monolithicpower.com/jp/products/mp3310.html
MP3384L

3V~25Vin、50Vout、4チャネル、白色LED昇圧型コンバータ

MPSから購入 3 25 50 4 1.2 0.03 50 625 1250 Boost Integrated P-Dim カタログ QFN-16 (3x3) Small (<10"), Medium (10" to 29") 1.8 2 0.6 500 1 0 https://www.monolithicpower.com/jp/mp3384l.html
MP3388S

4.5V~25V入力電圧、50V出力電圧、8チャネル、昇圧型白色LEDドライバ

MPSから購入 4.5 25 50 8 2 0.03 50 625 1250 Boost Integrated P-Dim Output/Input Disconnect カタログ QFN-24 (4x4) Medium (10" to 29") 1.8 2 0.6 180 1 0 https://www.monolithicpower.com/jp/mp3388s.html
MP3389

5V~28Vi入力電圧、12チャネル昇圧型白色LEDコントローラ

MPSから購入 5 28 12 0.06 50 100 500 Boost External P-Dim
Open/Short LED Protection, Over-Voltage Protection (OVP), PWM/DC Input Burst, Under-Voltage Lockout (UVLO)
カタログ SOIC-28, TSSOP-28EP Medium (10" to 29"), Large (30" to 45"), Large (>45") 4 2 0.6 1 0 https://www.monolithicpower.com/jp/products/mp3389.html
MP3391

9V~35V入力電圧、8チャネル、120mA/チャネル、昇圧型白色LEDコントローラ

MPSから購入 9 35 8 0.12 55 150 500 Boost External P-Dim Output/Input Disconnect カタログ SOIC-28, TSSOP-28EP Medium (10" to 29"), Large (30" to 45"), Large (>45") 3.5 2 0.45 1 0 https://www.monolithicpower.com/jp/mp3391.html
MP3394S

5V~28Vin、4チャネル、200mA/チャネル、昇圧型白色LEDコントローラ

MPSから購入 5 28 4 0.2 55 150 500 Boost External P-Dim Cascade カタログ SOIC-16, TSSOP-16EP Medium (10" to 29"), Large (30" to 45"), Large (>45") 4 2 0.35 1 0 https://www.monolithicpower.com/jp/products/mp3394s.html
MP3398A

独立したPDIMピンとADIMピン付き、5V~28V、4チャネル、350mA/チャネル、白色LED昇圧型コントローラ

MPSから購入 5 28 4 0.35 55 100 500 Boost External P-Dim, A-Dim Cascade, Inductor Short Protection カタログ SOIC-16, SOIC-20, TSSOP-16EP Medium (10" to 29"), Large (30" to 45"), Large (>45") 1.35 0.01 1 0 https://www.monolithicpower.com/jp/products/mp3398a.html
MP4653

可聴ノイズ除去機能付き、LIPS CC / CV LLC LEDドライバコントローラ

MPSから購入 5 30 1 20 250 LIPS (LLC) External P-Dim, A-Dim Output/Input Disconnect カタログ SOIC-20 Large (30" to 45"), Large (>45") 1.6 0.2 1 0 https://www.monolithicpower.com/jp/mp4653.html
MP4700

ローサイドBCMモード白色LED降圧型コントローラ

MPSから購入 8 18 1 80 500 Buck External P-Dim カタログ SOIC-8 Medium (10" to 29"), Large (30" to 45"), Large (>45") 0.6 0.3 1 0 https://www.monolithicpower.com/jp/mp4700.html
MP2480

5V~36Vの広い動作入力幅、ヒステリシス制御、LED短絡保護付き、3A、LEDドライバ

MPSから購入 4.5 36 30 200 2000 カタログ SOICW24-18L 0.16 2 0.2 150 1 0 https://www.monolithicpower.com/jp/mp2480.html
MP2481

LED開放保護およびLED短絡保護付き、ハロゲン代替、最大5W、昇降圧型白色LEDドライバ

MPSから購入 4.5 36 36 1400 1400 カタログ MSOP-8E 0.6 0.2 300 1 0 https://www.monolithicpower.com/jp/mp2481.html
MP3309

タブレットおよびスマートフォン用、2.7V~5.5V、1.5A、同期整流昇圧型白色LEDドライバ

MPSから購入 2.7 5.5 35 1 1.5 300 1200 Boost Integrated P-Dim, A-Dim CABC, Synchronous Rectification カタログ QFN-10 (1.4x1.8) Small (<10") 0.42 1 0.2 300 1 0 https://www.monolithicpower.com/jp/products/mp3309.html
MP3309C

タブレットおよびスマートフォン用I2Cインタフェース付き、2.7V~5.5Vin、1.5A、同期整流昇圧型白色LEDドライバ

MPSから購入 2.7 5.5 35 1 1.5 300 1200 Boost Integrated P-Dim, A-Dim CABC, I2C, Synchronous Rectification カタログ QFN-10 (1.4x1.8) Small (<10") 0.42 1 0.2 300 1 0 https://www.monolithicpower.com/jp/mp3309c.html
MP3373

位相シフトおよび外部電流シンクBJT付き、8チャネル、350mA/チャネル、昇圧型白色LEDコントローラ

MPSから購入 9 40 8 0.35 55 100 1000 Boost External P-Dim, A-Dim Cascade, Inductor Short Protection, Phase Shift PWM Dimming カタログ SOIC-28, TSSOP-28 Large (30" to 45"), Large (>45") 5 1 0.2 1 0 https://www.monolithicpower.com/jp/mp3373.html
MP3309L

24Vオープン負荷保護機能付き、2.7V~5.5Vin、1.5A、同期整流昇圧型白色LEDドライバ

MPSから購入 2.7 5.5 24 1 1.6 300 1200 Boost Integrated P-Dim, A-Dim CABC, Synchronous Rectification カタログ QFN-10 (1.4x1.8) Small (<10") 0.42 1 0.2 300 1 0 https://www.monolithicpower.com/jp/mp3309l.html
MP3310N

OVPヒカップ保護付き、4.5V~25VIN、47VOUT、1.3A昇圧型白色LEDドライバ

MPSから購入 4.5 25 50 1 1.3 300 1200 Boost Integrated P-Dim カタログ QFN-10 (3x3) Small (<10"), Medium (10" to 29") 1 1 0.5 300 1 0 https://www.monolithicpower.com/jp/mp3310n.html
MP3309A

10個以上のLCDパネルバックライト用、2.7~5.5Vin、1.8A、同期整流昇圧型白色LEDドライバ

MPSから購入 2.7 5.5 35 1 1.8 300 1200 Boost Integrated P-Dim, A-Dim CABC, Synchronous Rectification カタログ QFN-10 (3x3) Medium (10" to 29") 0.42 1 0.2 300 1 0 https://www.monolithicpower.com/jp/mp3309a.html
MP3378

4チャネル白色LEDコントローラと高効率降圧型コンバータ

MPSから購入 5 24 4 0.35 55 250 2000 Boost, Buck External P-Dim, A-Dim Multiple Outputs カタログ SOIC-28, TSSOP-28EP Medium (10" to 29"), Large (30" to 45") 1 0 https://www.monolithicpower.com/jp/products/mp3378.html
MP4655

大型LCD TV用、ピュア、シングルステージ、LLC、LED電流およびシステム電圧コントローラ

MPSから購入 9 35 1 20 350 LIPS (LLC) External P-Dim, A-Dim Output/Input Disconnect カタログ SOIC-28 Large (>45") 1.6 106 0.2 1 0 https://www.monolithicpower.com/jp/mp4655.html
MP3385A

I2C付き、4チャネル、80V、昇圧型白色LEDコントローラ

MPSから購入 4.5 33 4 0.3 80 100 900 Boost External P-Dim, A-Dim Cascade, I2C, Inductor Short Protection カタログ QFN-20 (4x4) Medium (10" to 29"), Large (30" to 45") 3 1 0.6 1 0 https://www.monolithicpower.com/jp/products/mp3385a.html
MP3387A

アナログおよびPWM調光、6ストリング、最大80mA / ストリング、ステップアップ、白色LEDドライバ

MPSから購入 3 26 6 2.5 0.08 50 500 1250 Boost Integrated Smart-Dim Industrial TQFN-24 (4x4) Medium (10" to 29") 1.6 1 0 https://www.monolithicpower.com/jp/mp3387a.html
MP3398E

4.5V~33V、4ストリング、最大400mA/ストリング、80Vリターン、ステップアップ、白色LEDコントローラ

MPSから購入 4.5 33 4 0.4 80 100 900 Boost External P-Dim, A-Dim Cascade Capability, Inductor Short Protection カタログ TSSOP-16EP Medium (10" to 29"), Large (30" to 45"), Large (>45") 3.85 1 0 https://www.monolithicpower.com/jp/products/mp3398e.html
MP3313

I2C付き、3チャネル、最大38V出力、線形 / 指数、アナログ調光、ステップアップ白色LEDドライバ

MPSから購入 2.7 5.5 38 3 1.5 0.025 40 500 1000 Boost Integrated A-Dim
Auto Switching Frequency, I2C-Controlled, LED Open/Short Protection, Linear/Exponential Dimming
カタログ WLCSP-12 (1.3x1.7) Small (<10") 2.4 1 300 1 0 https://www.monolithicpower.com/jp/mp3313.html
MP3318

I2C付き、3チャネル、38V VOUT、線形 / 指数調光のステップアップ白色LEDドライバ

MPSから購入 2.7 5.5 38 3 1.5 0.025 40 500 1000 Boost Integrated A-Dim
Auto Switching Frequency, I2C-Controlled, LED Short/Open, Linear/Exponential Dimming
カタログ WLCSP-12 (1.3x1.7) Small (<10") 1 250 1 0 https://www.monolithicpower.com/jp/mp3318.html
MP3367

5000:1の調光比および I2C付き、16チャネル、最大150mA/チャネル、昇圧型WLEDドライバ

MPSから購入 3.5 36 45 6 3 0.15 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4), TSSOP-28EP Small (<10"), Medium (10" to 17") 1 0.4 100 1 0 https://www.monolithicpower.com/jp/products/mp3367.html
MP3370

電流源付き、シングルストリング、38V出力電圧の昇圧型LEDドライバ

MPSから購入 3.5 36 38 1 3 0.9 50 350 450 Boost Integrated P-Dim, A-Dim カタログ SOICW24-18L Small (<10"), Medium (10" to 29") 3 0.5 100 1 0 https://www.monolithicpower.com/jp/mp3370.html
MP23701

24V、2A、1.5MHz、同期整流ステップダウンLEDドライバ

MPSから購入 4.2 24 1 2 26 1240 1600 Buck Integrated A-Dim カタログ SOICW24-18L Small (<10"), Medium (10" to 29") 0.9 10 0.1 100HS80LS 1 0 https://www.monolithicpower.com/jp/mp23701.html
MPQ3369-AEC1

15000:1の調光比とI2C付き、6チャネル、最大100mA/チャネル、昇圧型白色LEDドライバ

MPSから購入 3.5 36 45 6 3 0.1 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4), TSSOP-28EP Small (<10"), Medium (10" to 17") 5 1 0.4 100 1 0 https://www.monolithicpower.com/jp/mpq3369-aec1.html
MPQ3369

15000:1の調光比およびI2C付き、6チャネル、最大100mA / チャネル、昇圧型白色LEDドライバ

MPSから購入 3.5 36 45 6 3 0.1 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0.4 100 1 0 https://www.monolithicpower.com/jp/products/mpq3369.html
MP3383

4ストリング、最大400mA/ストリング、最大80V VOUT、ステップアップ白色LEDコントローラ

MPSから購入 6 33 4 0.4 80 100 900 Boost External P-Dim, A-Dim
12V Gate Voltage, Cascade Capability, Inductor Short Protection
カタログ SOIC-16, TSSOP-16EP Medium (10" to 29"), Large (30" to 45"), Large (>45") 3 1 1 0 https://www.monolithicpower.com/jp/products/mp3383.html
MPQ3367-AEC1

15000:1の調光比とI2C付き、6チャネル、最大150mA/Ch、昇圧型白色LEDドライバ

MPSから購入 3.5 36 45 6 3 0.15 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4), TSSOP-28EP Small (<10"), Medium (10" to 17") 5 1 0.4 100 1 0 https://www.monolithicpower.com/jp/mpq3367-aec1.html
MPQ3362-AEC1

シングルストリング、3V VIN_MIN、36V VOUT、昇圧型LEDドライバ、AEC-Q100

MPSから購入 3 36 36 1 4 4 36 200 2200 Boost Integrated P-Dim, A-Dim 95% Efficiency, LED Short/Open, Under-Voltage Lockout (UVLO) Automotive TSOT23-8 Medium (10" to 17") 1 0.3 0.2 80 1 0 https://www.monolithicpower.com/jp/products/mpq3362-aec1.html
MP3362

シングルストリング、最小3VのVIN、36VのVOUT、昇圧型LEDドライバ

MPSから購入 3 36 36 1 4 4 36 200 2200 Boost Integrated P-Dim, A-Dim 95% Efficiency, LED Short/Open, Under-Voltage Lockout (UVLO) カタログ TSOT23-8 Medium (10" to 17") 1 0.3 0.2 80 1 0 https://www.monolithicpower.com/jp/products/mp3362.html
MPQ3364-AEC1

15000:1の調光比とI2C付き、4チャネル、最大150mA / チャネル、昇圧型白色LEDドライバ、AEC-Q100

MPSから購入 3.5 36 45 4 5.5 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4) Small (<10"), Medium (10" to 17") 5 1 0.4 100 1 0 https://www.monolithicpower.com/jp/mpq3364-aec1.html
MP3364

15000:1の調光比とI2C付き、4チャネル、最大150mA/チャネル、昇圧型白色LEDドライバ

MPSから購入 3.5 36 45 4 5.5 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4) Small (<10"), Medium (10" to 17") 5 1 0.4 100 1 0 https://www.monolithicpower.com/jp/products/mp3364.html
MP3363

シングルストリング、最小1.8VのVIN、36V VOUT、昇圧型LEDドライバ

MPSから購入 1.8 36 36 1 1 36 200 2200 Boost Integrated P-Dim, A-Dim
95% Efficiency, Open/Short LED Protection, Under-Voltage Lockout (UVLO)
カタログ TSOT23-8 Small (<10") 0.8 0.5 0.2 100 1 0 https://www.monolithicpower.com/jp/products/mp3363.html
MPQ3367A-AEC1

15000:1調光比およびI2Cインタフェース付き、低EMI、6チャネル、最大150mA/CH、昇圧型白色LEDドライバ、AEC-Q100認定済み

MPSから購入 3.5 36 45 6 3 0.15 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 5 1 0.4 100 1 0 https://www.monolithicpower.com/jp/mpq3367a-aec1.html
MP4658

AC/DCフィードバック付き、4ストリング、最大200mA/チャネル、80Vリターン、LEDドライバ

MPSから購入 6 36 4 0.2 80 フライバック P-Dim, A-Dim
<2% LED Current Accuracy, 1.5% LED Current Balance, Separate A-Dim and P-Dim Pins
カタログ SOIC-16 Large (30" to 45"), Large (>45") 0.5 1 0 https://www.monolithicpower.com/jp/products/mp4658.html
MP4657A

シングルステージ、フライバック、4ストリングLEDドライバおよびシステム電圧コントローラ

MPSから購入 4 16 4 80 Single-Stage Flyback External P-Dim, A-Dim
Single-Stage Flyback for LED Current and System Voltage Regulation
カタログ SOIC-16 Large (30" to 45"), Large (>45") 0.5 1 0 https://www.monolithicpower.com/jp/products/mp4657a.html
MP4657B

低電流および低減電流リップル、シングルステージ、フライバック、4ストリングLEDドライバおよびシステム電圧コントローラ

MPSから購入 4 16 4 80 Single-Stage Flyback External P-Dim, A-Dim
Single-Stage Flyback for LED Current and System Voltage Regulation
カタログ SOIC-16 Large (30" to 45"), Large (>45") 0.5 1 0 https://www.monolithicpower.com/jp/products/mp4657b.html
MP3314

シリアルインタフェース付き、6チャネル、60mA、50V、昇圧型白色LEDドライバ

MPSから購入 3 30 43 6 Configurable 0.06 50 312 1250 Boost Integrated P-Dim, A-Dim, Mix-Dim
Frequency Spread Spectrum Function, I2C Interface, Phase-Shift Function
カタログ CSP-20 (2.4x1.74), QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1.6 1 150 1 0 https://www.monolithicpower.com/jp/products/mp3314.html
MP3385B

I2Cインタフェース付き、4ストリング、80V出力、白色LEDコントローラ

MPSから購入 4.5 33 4 0.3 80 100 900 Boost External P-Dim, A-Dim, Mix-Dim Cascade, I2C, Inductor Short Protection カタログ QFN-20 (4x4) Medium (10" to 29"), Large (30" to 45") 3 1 0.6 1 0 https://www.monolithicpower.com/jp/products/mp3385b.html
MP3398H

4ストリング、最大400mA/ストリング、80Vリターン、ステップアップ白色LEDコントローラ

MPSから購入 4.5 33 4 0.4 80 100 900 Boost External P-Dim, A-Dim
1.5% LED Current Accuracy, Over-Temperature Protection (OTP), Recoverable OCP
カタログ SOIC-16 Medium (10" to 29"), Large (30" to 45"), Large (>45") 3.85 1 1 0 https://www.monolithicpower.com/jp/products/mp3398h.html
MPQ3359-AEC1

高調光比、4チャネル、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定

MPSから購入 3.5 40 50 4 7 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim Excellent EMI Performance, Flexible Dimming Modes Automotive QFN-20 (3x4) WF Small (<10"), Medium (10" to 17") 3 1 100 1 0 https://www.monolithicpower.com/jp/mpq3359-aec1.html
MP3359
高調光比、4チャネル、最大150mA/Ch、昇圧白色LEDドライバ
MPSから購入 3.5 40 50 4 7 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim Excellent EMI Performance, Flexible Dimming Modes カタログ QFN-20 (3x4) Small (<10"), Medium (10" to 17") 3 1 100 1 0 https://www.monolithicpower.com/jp/mp3359.html
MP3314A

6チャネル、80mA、50V、I2Cインタフェース付き昇圧型白色LEDドライバ

MPSから購入 3 30 43 6 Configurable 0.08 50 312 1250 Boost Integrated P-Dim Frequency Spread Spectrum Function, I2C Interface カタログ WLCSP-20 (1.7x2.45) Small (<10"), Medium (10" to 17") 1.6 1 130 1 0 https://www.monolithicpower.com/jp/products/mp3314a.html
MP3312

TPS61163とピン互換、2.7VIN~5.5VIN、38V VOUT、デュアルチャネル、昇圧型白色LEDドライバ

MPSから購入 2.5 5.5 38 2 1.8 0.03 40 1200 1200 Boost Integrated A-Dim 1-Wire カタログ WLCSP-9 (1.35x1.35) Small (<10") 1 1 0.24 200 1 0 https://www.monolithicpower.com/jp/products/mp3312.html
MP3387L

タブレットおよびノートブックPC用スマート調光機能付き、6ストリング、50V出力、昇圧型白色LEDドライバ

MPSから購入 3 25 50 6 2.5 0.045 50 500 1250 Boost Integrated Smart-Dim カタログ TQFN-24 (4x4) Medium (10" to 29") 1.6 2 0.6 180 1 0 https://www.monolithicpower.com/jp/mp3387l.html
MPQ3359A-AEC1
1 / 2 / 3 / 4チャネル、高調光比、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
MPSから購入 3.5 40 50 4 7 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Flexible Dimming Modes, Supports 1-/2-/3-/4-Channel Applications
Automotive QFN-20 (3x4) WF Small (<10"), Medium (10" to 17") 3 1 100 1 0 https://www.monolithicpower.com/jp/mpq3359a-aec1.html
MPQ3359C-AEC1

1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified

MPSから購入 3.5 40 4 0.16 50 400 2250 Boost/SEPIC External P-Dim, A-Dim Excellent EMI Performance, Frequency Spread Spectrum Automotive QFN-20 (3x4) Medium (10" to 17") 3 1 1 0 https://www.monolithicpower.com/jp/mpq3359c-aec1.html
MP3359C

1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio

MPSから購入 3.5 40 4 0.16 50 400 2250 Boost/SEPIC External P-Dim, A-Dim Excellent EMI Performance, Frequency Spread Spectrum カタログ QFN-20 (3x4) Small (<10"), Medium (10" to 17") 3 1 1 0 https://www.monolithicpower.com/jp/mp3359c.html
MP3317

6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface

MPSから購入 2.5 33 34 6 Configurable 0.16 35 312 1250 Boost Integrated P-Dim, A-Dim I2C Interface, Independent Group ILEDL/ILEDR Amplitude カタログ WLCSP-20 (1.75x2.45) Small (<10"), Medium (10" to 17") 1 1 100 1 0 https://www.monolithicpower.com/jp/mp3317.html
MP4601

電力活用昇降圧型白色LEDドライバ

4.5 75 75 1 2 200 2000 Buck-Boost Integrated P-Dim, A-Dim カタログ SOIC-16 Medium (10" to 29"), Large (30" to 45") 0.7 5 0.198 500 1 0 https://www.monolithicpower.com/jp/products/power-management/display-power-and-control/mp4601.html
Load More 他の該当製品型番はありません