低電力の車載エクステリアおよびインテリア照明
Session textval
Session Titefor popup
低電力の車載エクステリアおよびインテリア照明 コンテンツ
概要
ブロック図
下図で情報を展開する部品を選択ください
Components List
リソース
-
PRODUCT
MPQ7250-AEC1製品3-Channel, 200mA Linear LED Driver with Thermal Sharing, AEC-Q100 Qualified
-
PRODUCT
MPQ8878-AEC1製品36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MP4334製品36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MPQ4386-AEC1製品36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4385A-AEC1製品36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ5892-AEC1製品36V, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1製品24チャネル、100mA、デジタル適応型フィードバック制御 (AFC) 付きスマートリニアLEDドライバ、AEC-Q100認定済み
-
PRODUCT
MPQ5893-AEC1製品60V Load Dump, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ7225B-AEC1製品16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4111-AEC1製品20V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3322-AEC1製品24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ5858-AEC1製品80V, Front-End Battery-Conditioning IC, AEC-Q100 Qualified
-
PRODUCT
MPQ3447-AEC1製品80V Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ3445-AEC1製品Wide-Input, Synchronous Boost Controller with Low IQ Bypass Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ5817-AEC1製品42V, 15A, Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ4384-AEC1製品36V, 12A to 18A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ5836-AEC1製品55V, 7A, Integrated Smart Diode with -60V Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ3621-AEC1製品48-Channel, Max 50mA/Ch, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3321-AEC1製品48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ5864-AEC1製品16V、0.8A、180mΩ RDS(ON)、クワッドチャネル、ハイサイドスイッチ、AEC-Q100認定済み
-
PRODUCT
MPQ7223-AEC1製品48チャネル、80mA/Ch、シリアルインタフェース付き電流シンクドライバ、AEC-Q100認定済み
-
PRODUCT
MPQ5852A-AEC1製品36V, Smart Diode Controller with Two Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ5894-AEC1製品36V、3A、クワッドチャネル、スマートハイサイドスイッチ、AEC-Q100認定済み
-
PRODUCT
MPQ5896-AEC1製品60Vロードダンプ、3A、クワッドチャネル、スマートハイサイドスイッチ、AEC-Q100認定済み
-
PRODUCT
MPQ7224-AEC1製品アニメーション事前プログラム済み、16チャネル電流シンクLEDドライバ、AEC-Q100認定
アカウントにログイン
新しいアカウントを作成