- MPQ4589-AEC1
MPQ4589-AEC1
Session textval
Session Titefor popup
概要
The MPQ4589-AEC1 is a synchronous step-down converter with integrated high-side and low-side MOSFETs (HS-FET and LS-FET, respectively) and a 9μA quiescent current (IQ). It supports up to 0.8A of output current (IOUT) with internal compensation.
High power conversion efficiency across a wide load range is achieved with power-save mode (PSM) and a low IQ under light-load conditions to reduce switching and gate driver losses.
To achieve a small output voltage (VOUT) ripple under light loads, pull the MODE/SYNC pin high for forced continuous conduction mode (FCCM). The switching frequency (fSW) is always fixed to 400kHz under all load conditions.
Full protection features include over-current protection (OCP), short-circuit protection (SCP) with hiccup mode, output over-voltage protection (OVP), and over-temperature protection (OTP).
The MPQ4589-AEC1 is available in a QFN-19 (3mmx5mm) package, and is available in AEC-Q100 Grade 1.
-
もっと見る
少なく表示
機能と利点
- 4.5V to 90V Input Voltage (VIN) Range
- 9μA Quiescent Current (IQ)
- Fixed 400kHz Switching Frequency (fSW) with Frequency Dithering
- Selectable Power-Save Mode (PSM)/Forced Continuous Conduction Mode (FCCM)
- 0.8V to 35V Output Voltage (VOUT) Range
- ±1% Feedback (FB) Reference Accuracy at Junction Temperature (TJ) = 25°C
- Supports Internal FB Resistor Divider for 5V/12V VOUT via Trimming
- VOUT Discharge Function during Output Over-Voltage Protection (OVP) and Enable (EN) Shutdown
- 170mΩ/300mΩ Internal MOSFETs
- Power Good (PG) Indication
- VCC Voltage (VCC) Power from BIAS (VBIAS) if VBIAS ≥ 4.25V for High Efficiency
- Internal Loop Compensation and Soft Start (SS)
- Output Over-Current Protection (OCP), OVP, and Thermal Shutdown Protection
- Available in a QFN-19 (3mmx5mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
入手可能な製品番号
MPQ4589GQVE-AEC1-Z MPQ4589GQVE-AEC1-P MPQ4589GQVE-5-AEC1-Z MPQ4589GQVE-5-AEC1-P MPQ4589GQVE-12-AEC1-Z MPQ4589GQVE-12-AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ4589-AEC1 Resources
-
PRODUCT CATEGORY
ステップダウンコンバータ製品カテゴリ -
PRODUCT
MPQ4386-AEC1製品36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4385A-AEC1製品36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ71018FS-AEC1製品MPSafeTM, ASIL-D, 6V, 20A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ9841A-AEC1製品36V, 1A, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ71017FS-AEC1製品MPSafeTM, ASIL-D, 6V, 15A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2295-AEC1製品ZDP付き、6V、15A~30A、同期整流降圧型コンバータ、AEC-Q100認定済み
-
PRODUCT
MPQ2176A-AEC1製品5.5V, 4A to 6A, 2.2MHz, Synchronous Step-Down Converter in a TLGA-13 Package, AEC-Q100 Qualified
-
PRODUCT
MPQ71019FS-AEC1製品MPSafeTM ASIL-D, 6V, 25A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4111-AEC1製品20V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ2277A-AEC1製品6V, Dual 1A/1A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ2279-AEC1製品6V, Dual 3A/3A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ2183-AEC1製品6V、1A~3A、2.4MHz、周波数スペクトラム拡散付き、同期整流ステップダウンコンバータ、AEC-Q100認定済み
-
PRODUCT
MPQ2279A-AEC1製品6V, Dual 3A/3A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ4110-AEC1製品Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ2294-AEC1製品6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4373-AEC1製品36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4583-AEC1製品90V, 3.5A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4384-AEC1製品36V, 12A to 18A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2277-AEC1製品6V, Dual 1A/1A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1製品MPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ2183A-AEC1製品6V, 1A to 3A, 2.5MHz, Fixed-Output, Synchronous Step-Down Converter with FSS, AEC-Q100 Qualified
-
PRODUCT
MPQ2176B-AEC1製品5.5V, 4A to 6A, 2.2MHz Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ71020FS-AEC1製品MPSafeTM, ASIL-D, 6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ71411FS-AEC1製品MPSafeTM ASIL-D, 6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
アカウントにログイン
新しいアカウントを作成