- MPQ3386-AEC1
MPQ3386-AEC1
Session textval
Session Titefor popup
- 入力電圧(最小) (V)4.5
- 入力電圧 (最大) (V)25
- Vout (max) (V)50
- Channels6
- Isw Limit (A)2
- Ichannel (max) (A)0.03
- LEDx ABS Voltage (V)50
- fsw(最小)(kHz)625
- fsw(最大)(kHz)1250
- TopologyBoost
- Power MOSFETIntegrated
- Dimming (Output)P-Dim
- グレードAutomotive
- パッケージ(mm)QFN-24 (4x4)
- Typical LCD Screen SizesMedium (10" to 29")
- ApplicationsBacklight
- Ishutdown (µA)2
- Vfb (V)0.6
- Rds(on) (mΩ)180
- Iq (mA)1.8
MPQ3386は、大型LCDパネルのバックライトアプリケーション用の白色LEDアレイを駆動するために設計された6チャネル電流源を備えたステップアップコンバータです。MPQ3386は、電流モード、固定周波数アーキテクチャを使用します。スイッチング周波数は1.25MHzまたは625kHzから選択可能です。4.5V~25Vの入力電源から最大50Vの出力電圧を生成します。MPQ3386は、各LEDストリングの電流を、外付け電流設定抵抗によって、ユーザーが設定したプログラム値に調整します。MPQ3386は、電流のバランスを得るために各LEDストリング端子に6つの内部電流源を適用します。また電流整合性は、ストリング間で3%の調整精度を達成します。LED電流源の600mVの低いレギュレーション電圧により、電力損失が低減され効率が向上します。MPQ3386は外部PWM調光またはDC入力PWM調光を備えており、広範な周囲の明るさでバックライトの輝度を柔軟に制御でき、PWM調光の可聴ノイズの可能性も回避します。調光PWM信号は内部で生成でき、調光周波数は外付け設定コンデンサによってプログラムされます。
-
もっと見る
少なく表示
機能と利点
- 産業用 / 車載用温度範囲制限の保証
- 4.5V〜25Vの入力電圧範囲
- 50Vの最大ステップアップ電圧
- 6ストリング白色LED用バランスドライバ
- ストリング間で3%の電流整合精度
- 選択可能なスイッチング周波数: 1.25MHzまたは625kHz
- PWMまたはDC入力バーストPWM調光
- プログラム可能な過電圧保護しきい値
- 低電圧誤動作防止機能
- 開放および短絡LED保護
- サーマルシャットダウン
- 小型QFN24 (4 x 4mm) パッケージ
- AEC-Q100認定 グレード1で提供
入手可能な製品番号
MPQ3386DR-AEC1-LF-P MPQ3386DR-AEC1-LF-Z
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ3386-AEC1 Resources
-
PRODUCT CATEGORY
車載インテリア用LEDドライバ製品カテゴリ -
PRODUCT CATEGORY
車載ライティング用LEDドライバ製品カテゴリ -
PRODUCT CATEGORY
LEDドライバ製品カテゴリ -
PRODUCT CATEGORY
バックライト用LEDドライバ (WLED)製品カテゴリ -
PRODUCT
MPQ76401FS-AEC1製品MPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76200FS-AEC1製品MPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1製品3チャネル、200mA、リニアLEDドライバ、サーマルシェアリング、AEC-Q100認定
-
PRODUCT
MPQ7270-AEC1製品3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ3368-AEC1製品8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3321A-AEC1製品48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ76301FS-AEC1製品MPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1製品24チャネル、100mA、デジタル適応型フィードバック制御 (AFC) 付きスマートリニアLEDドライバ、AEC-Q100認定済み
-
PRODUCT
MPQ3322-AEC1製品24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3365-AEC1製品4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1製品5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1製品6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1製品1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3621-AEC1製品48-Channel, Max 50mA/Ch, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3321-AEC1製品48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1製品1 / 2 / 3 / 4チャネル、高調光比、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7210-AEC1製品SPI付き、60V、2A、同期整流、デュアル降圧型LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7232-AEC1製品36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MP44020製品拡張THD性能付き、CrM / DCMマルチモードPFCコントローラ
-
PRODUCT
MPQ3359-AEC1製品高調光比、4チャネル、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ7225A-AEC1製品適応型フィードバック制御 (AFC) と強化安全機能付き、16チャネル、電流シンクLEDドライバ、AEC-Q100認定
注文
アカウントにログイン
新しいアカウントを作成