77GHzレーダー
Session textval
Session Titefor popup
77GHzレーダー コンテンツ
概要
MPSのトップクラスの車載用部品の製品ラインには、電源モジュール、ステップダウンおよびステップアップコンバータなどがあります。これらはすべて、最小のパッケージサイズで最高の効率とパフォーマンスを実現するように特別に設計されています。これらの部品はまた、EMIを最小限に抑え、安全要件の遵守を満たすように設計されているため、消費者とメーカーは自分の車に自信を持つことができます。
MPSの信頼性とコスト効率に優れたソリューションは、最高レベルの電源管理を提供するため、次世代の77GHzレーダー設計に貢献できます。
ブロック図
下図で情報を展開する部品を選択ください
Components List
リソース
-
PRODUCT
MPQ4331-AEC1製品36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ8878-AEC1製品36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MP4334製品36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MPQ4589-AEC1製品90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4386-AEC1製品36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4385A-AEC1製品36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ5862C-AEC1製品16V, 1.5A, Dual-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ71018FS-AEC1製品MPSafeTM, ASIL-D, 6V, 20A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ71017FS-AEC1製品MPSafeTM, ASIL-D, 6V, 15A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ70332FS-AEC1製品45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ5892-AEC1製品36V, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ2295-AEC1製品ZDP付き、6V、15A~30A、同期整流降圧型コンバータ、AEC-Q100認定済み
-
PRODUCT
MPQ5823A-AEC1製品36V, High-Efficiency Battery Voltage Limiter, AEC-Q100 Qualified
-
PRODUCT
MPQ2176A-AEC1製品5.5V, 4A to 6A, 2.2MHz, Synchronous Step-Down Converter in a TLGA-13 Package, AEC-Q100 Qualified
-
PRODUCT
MPQ71019FS-AEC1製品MPSafeTM ASIL-D, 6V, 25A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ5893-AEC1製品60V Load Dump, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ2933-AEC1製品36V, 2.2MHz, Low-IQ Buck Controller with Multiple Phases, AEC-Q100 Qualified
-
PRODUCT
MPQ4111-AEC1製品20V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ2277A-AEC1製品6V, Dual 1A/1A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ5858-AEC1製品80V, Front-End Battery-Conditioning IC, AEC-Q100 Qualified
-
PRODUCT
MPQ2183-AEC1製品6V、1A~3A、2.4MHz、周波数スペクトラム拡散付き同期整流ステップダウンコンバータ、AEC-Q100認定済み
-
PRODUCT
MPQ4110-AEC1製品Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ2294-AEC1製品6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4373-AEC1製品36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ5817-AEC1製品42V, 15A, Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
アカウントにログイン
新しいアカウントを作成