MPQ7933-AEC1
入手可能な製品番号
MPQ7933GUTE-0001-AEC1-Z MPQ7933GUTE-0001-AEC1-P MPQ7933GUTE-xxxx-AEC1-Z MPQ7933GUTE-xxxx-AEC1-P
P&Zの意味 
関連商品
MPQ7932-AEC1 MPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
The MPQ7932-AEC1 is a power management IC (PMIC) designed to meet the power management requirements of processors used in various automotive systems.
Six integrated, synchronous buck converters can be configured for three-rail, dual-phase operation or configured to act as six-rail, single-phase converters. With dynamic voltage scaling, the output voltage (VOUTx) of each converter can be changed during normal operation. The PMBus interface provides packet error checking (PEC) and an integrated multi-page, one-time programmable (MOTP) memory for a high degree of configurability.
To prevent overshoot during start-up, each converter features soft-start (SS) functionality. To allow for proper discharge during shutdown, soft-shutdown functionality is featured on each converter. The slew rate for both functions can be configured via the digital registers. The MPQ7932-AEC1 features a configurable windowed or Q&A watchdog, dedicated WDI pin, external voltage monitor, and sequence output pin.
A 2MHz, fixed-frequency peak current mode control regulates VOUTx, offers fast transient performance, and significantly reduces external inductance and capacitance. Frequency spread spectrum (FSS) reduces EMI noises. The full protection suite features under-voltage lockout (UVLO), under-voltage protection (UVP), over-voltage protection (OVP), and thermal shutdown.
The MPQ7932-AEC1 is available in a TQFN-32 (5mmx5mm) package, and is available in AEC-Q100 Grade 1.
MPSafe ASIL-D、6個の降圧型コンバータ (2A x 2個、1A x 4個) 内蔵、5.5V、PMIC、AEC-Q100認定済み
アカウントにログイン
新しいアカウントを作成