- 製品
- 車載用IC (AECQ グレード)
- AECQ対応スイッチングコンバータとコントローラ
- PMIC
- MPQ7902-AEC1
MPQ7902-AEC1
45V Power Management IC with 2 Bucks, 1 Boost, and Flexible System Settings via the SPI, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Regulated Outputs3
- 入力電圧(最小) (V)4.5
- 入力電圧 (最大) (V)42
- Iout (max) (A)3
- パッケージ(mm)QFN-34 (6x6)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter2
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter1
- Internal LDO0
- Iq (typ) (mA)0.38
- fsw(最大)(kHz)2500
- Step-Down Converter Current (A)3, 2
- Vfb (V)0.85, 0.65, 0.85
- PGYes
- SSInternal
- グレードAutomotive
The MPQ7902-AEC1 is a power management IC (PMIC) with abundant protection features for automotive applications. It consists of a high-voltage (HV) primary synchronous buck converter, a low-voltage (LV) secondary synchronous buck converter, and a synchronous boost converter with excellent transient response and high efficiency.
Full protection features include under-voltage lockout (UVLO), over-current protection (OCP), over-voltage protection (OVP), and thermal shutdown.
The MPQ7902-AEC1 implements a configurable watchdog with window and Q&A modes. In addition, different configurations can be easily obtained via the serial peripheral interface (SPI). The one-time programmable (OTP) memory allows the desired settings to be permanently stored. SPI transactions are protected using cyclic redundancy check (CRC).
The MPQ7902-AEC1 is available in a QFN-34 (6mmx6mm) package, and is AEC-Q100 qualified.
-
もっと見る
少なく表示
機能と利点
- Built for Tough Automotive Transients:
- Load Dump Up to 45V
- Cold Crank Down to 4.5V
- Low Quiescent Current (IQ) and Shutdown Current (ISD)
- Reduces Board Size and BOM:
- High-Voltage (HV) Synchronous Buck Regulator:
- 3A Continuous Output Current (IOUT)
- Low-Voltage (LV) Synchronous Buck Regulator:
- 2A Continuous IOUT
- LV Synchronous Boost Regulator:
- 250mA Continuous IOUT
- Integrated and Adjustable Compensation Network
- High-Voltage (HV) Synchronous Buck Regulator:
- Optimized for EMC/EMI:
- Frequency Synchronization Up to 2.5MHz
- Spread Spectrum for EMI Reduction
- CISPR 25 Class 5 Compliant
- Protections:
- Short-Circuit Protection (SCP)
- Over-Current Protection (OCP)
- Output Over-Voltage Protection (OVP)
- Output Under-Voltage Protection (UVP)
- Thermal Warning and Shutdown
- Reset to Microcontroller Unit (MCU)
- Protected Memory and Registers
- Additional Features:
- Window or Q&A Watchdog
- Serial Peripheral Interface (SPI) with Cyclic Redundancy Check (CRC)
- One-Time Programmable (OTP) Memory
- Available in a QFN-34 (6mmx6mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
入手可能な製品番号
MPQ7902GQKTE-xxxx-AEC1-Z MPQ7902GQKTE-xxxx-AEC1-P MPQ7902GQKTE-0000-AEC1-Z MPQ7902GQKTE-0000-AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ7902-AEC1 Resources
-
PRODUCT CATEGORY
PMIC製品カテゴリ -
APPLICATION
77GHZレーダーアプリケーション77GHzレーダーは、自動車の高度運転者支援システム (ADAS) アプリケーションとして急速に普及しつつあります。知覚感知システムはADAS技術の中で成長している市場であり、新しい自動車がレーダーとカメラ、さらにはLIDARシステムを統合しながら拡大し続けるでしょう。車載画像レーダーは、車両周辺の物体または潜在的な危険を感知する追加の方法として使用されます。77GHzレーダーは、従来の24GHzレーダーよりも広い帯域幅を提供することによって改善されたものであり、より広い幅の分解能と正確さを可能にします。また、周波数が高くなると、アプリケーションで使用されるセンサが小さくなるので、より小さなトータルソリューションサイズが可能になります。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 MPSのトップク...
-
PRODUCT
MPQ70156FS-AEC1製品MPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1製品5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1製品MPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ7929-AEC1製品MPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified
-
PRODUCT
MPQ7932-AEC1製品MPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70332FS-AEC1製品45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1製品MPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70333FS-AEC1製品MPSafeTM, 45V, 3A Buck and 250mA Boost ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ7935-AEC1製品5.5V, 5-Channel PMIC with Four 1A Buck Converters and a 300mA LDO, I2C, and OTP, AEC-Q100 Qualified
-
PRODUCT
MPQ4390-AEC1製品40V, High Current Output, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70171FS-AEC1製品MPSafeTM, ASIL-B, 5.5V PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ7970-AEC1製品MPSafeTM-Compatible, 5.5V PMIC for SoCs, 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ7934-AEC1製品MPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70244FS-AEC1製品3個の降圧および1個のLDO内蔵、拡張PMBusインタフェースロジック付き、MPSafe、ASIL-B、18 V、4チャネルPMIC、AEC-Q100認定済み
-
PRODUCT
MPQ70342FS-AEC1製品MPSafe、ASIL-B、36V、3チャネルPMIC、AEC-Q100認定済み
-
PRODUCT
MPQ70341FS-AEC1製品MPSafe、ASIL-B、36V、3個の降圧型コンバータおよび1個のLDO内蔵、4チャネルPMIC、AEC-Q100認定済み
-
PRODUCT
MPQ70701FS-AEC1製品5個のLDO、4個のGPIO、2個の電圧モニタ内蔵、MPSafe、ASIL-D、SoC向け、5.5V、PMIC、AEC-Q100認定済み
-
PRODUCT
MPQ70241FS-AEC1製品3個の降圧と1個のLDO内蔵、MPSafe、18V、4チャネル、PMIC、ASIL-B評価、AEC-Q100認定済み
-
PRODUCT
MPQ70430FS-AEC1製品65V、3A HV降圧、2A LV降圧、250mA LV昇圧、ASIL-D PMIC、AEC-Q100認定済み
-
PRODUCT
MPQ73351FS-AEC1製品MPSafe、ASIL-D、40V、高出力電流、同期整流、デュアル降圧コンバータ、AEC-Q100認定済み
-
PRODUCT
MPQ70166FS-AEC1製品6個 (1A / 1A / 1A / 1A / 2A / 2A) の降圧型コンバータ内蔵、PMBus経由の柔軟なシステム設定付き5V PMIC、AEC-Q100認定済み
-
PRODUCT
MPQ74201FS-AEC1製品MPSafeTM, ASIL-D, 2.7V to 5.5V, Quad 6A, Synchronous Buck Converters and Dual LDOs with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7933-AEC1製品6個の降圧コンバータ内蔵、MPSafe互換、5.5V、PMIC、AEC-Q100認定済み
アカウントにログイン
新しいアカウントを作成