- 製品
- 車載用IC (AECQ グレード)
- AECQ対応スイッチングコンバータとコントローラ
- PMIC
- MPQ70336FS-AEC1
MPQ70336FS-AEC1
MPSafeTM, ASIL-D, 36V, 4A Buck Converter with 4-Channel Voltage Monitor PMIC, AEC-Q100 Qualifie
Session textval
Session Titefor popup
- Regulated Outputs5
- 入力電圧(最小) (V)3.3
- 入力電圧 (最大) (V)36
- Iout (max) (A)4
- パッケージ(mm)TQFN-25 (3x6)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter1
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter0
- Internal LDO0
- Iq (typ) (mA)0.02
- fsw(最大)(kHz)2500
- Step-Down Converter Current (A)4
- Vfb (V)0.8
- PGYes
- SSInternal
- グレードAutomotive
The MPQ70336FS-AEC1 is an ASIL-D hardware capable power management IC (PMIC) featuring a buck converter and an integrated, 4-channel voltage monitor. It is engineered for automotive safety applications that require an off-battery safety power supply and additional voltage rails monitored for safety.
The MPQ70336FS-AEC1 features a synchronous, step-down switching regulator that provides up to 4A of peak output current (IOUT) with peak current mode control. The configurable switching frequency (fSW) ranges between 350kHz and 2.5MHz.
High power conversion efficiency across a wide load range is achieved by scaling down fSW under light-load conditions to reduce the switching and gate driving losses. Frequency foldback helps prevent inductor current (IL) runaway during start-up. Thermal shutdown provides fault-tolerant operation.
Each of the four voltage monitor inputs has configurable over-voltage (OV) and under-voltage (UV) thresholds. Highly accurate high-frequency (HF) and low-frequency (LF) voltage monitoring can detect when the voltage thresholds are reached. Two of the inputs are differential, making them optimal for remote voltage-sensing to monitor rails with high current levels.
The MPQ70336FS-AEC1 can record the order in which voltage rails are sequenced, as well as their associated timestamps. The device is accessible through an I2C interface.
With the integration of sophisticated functional safety features including built-in self-testing (BIST), diagnostics, and write protection, this device is targeted to support applications with a high automotive safety integrity level up to ASIL-D.
The MPQ70336FS-AEC1 is available in a TQFN-25 (3mmx6mm) package with wettable flanks.
-
もっと見る
少なく表示
機能と利点
- Designed for Automotive Applications:
- Load Dump Up to 42V
- Cold Crank Down to 3.1V
- Operating Junction Temperature (TJ) from -40°C to +150°C
- Available in a TQFN-25 (3mmx6mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
- Highly Integrated Safety Power Supply:
- 4A Peak Output Current (IOUT)
- Minimum 65ns On Time and 50ns Off Time
- x4 Voltage Monitors
- x2 Single-Ended Channels, x2 Differential Channels:
- Adjustable Over-Voltage (OV) and Under-Voltage (UV) Thresholds for High-Frequency (HF) and Low-Frequency (LF) Components: 0.2V to 5.5V
- Accuracy: ±0.5% for >1V, ±5mV for <1V
- Power Sequence Recording
- Power Good (PG) Output
- Over-Current Protection (OCP) with Hiccup Mode
- Optimized for EMC/EMI:
- Frequency Spread Spectrum (FSS) Modulation
- Symmetric VIN Pinout
- CISPR 25 Class 5 Compliant
- 350kHz to 2.5MHz Configurable Switching Frequency (fSW)
- MeshConnectTM Flip-Chip Package
- Flexibility with Digital Configurability:
- I2C Interface with Packet Error Checking (PEC)
- One-Time Programmable (OTP) Memory
- Functional Safety:
- Built-In Self-Testing (BIST)
- Interrupt Output Pin (Fault Reporting)
- Cyclic Redundancy Check (CRC) Protection on Registers
- Write Protection for Critical Registers
- Hardware Capable Up to ASIL-D
- ISO 26262 Functional Safety Certified
入手可能な製品番号
MPQ70336FSGRJTE-xxxxAEC-Z MPQ70336FSGRJTE-xxxxAEC-P MPQ70336FSGRJTE-0000AEC-Z MPQ70336FSGRJTE-0000AEC-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ70336FS-AEC1 Resources
-
PRODUCT CATEGORY
PMIC製品カテゴリ -
APPLICATION
LIDARアプリケーションLiDAR (光による検知と側距) は、自動車の高度運転支援システム (ADAS) アプリケーションで急速に拡大している市場です。自律走行車の知覚感知はADAS技術の最先端機能であり、新しい車がレーダーとカメラおよびLiDARシステムを統合しながら発展し続けるでしょう。LiDARは、光パルスのリアルタイム測定を使用して、レーダーよりも高い帯域幅で周囲を認識します。LiDARを使用すると、範囲解像度と精度が向上し、ソリューションサイズが小さくなり、BOMサイズとコストが削減されます。しかし、これらの並外れた機能はまた、ISO26262安全基準の順守およびEMI軽減に加えて、より大きな技術的複雑さも強いられます。 MPSの車載グレード製品には、ステップダウンコンバータ、ステップアップコンバータ、昇圧コンバータ、降圧電源モジュール、低ドロップアウト (LDO)、監視回路、ウォッチドッグタイ...
-
APPLICATION
インフォテイメントシステムアプリケーション自動車の車載インフォテインメントシステムは、安全性とセキュリティ、および全体的な運転体験を向上させるために、ますますソフトウェア指向になりつつあります。現代の自動車は、運転情報と環境情報、乗員のエンタテインメント、ワイヤレス接続、ナビゲーションを一元化したインフォテインメントシステム・アーキテクチャに統合しています。しかし、高度な車載インフォテインメントシステムの台頭により、自動車設計者は、ISO26262安全規格およびEMI規制への準拠に加えて、先進運転支援システム (ADAS) や接続性および快適性の考慮など、システムの複雑さの増大にも直面しています。 MPSの車載用製品には、降圧 / 昇圧コンバータ、電源モジュール、低ドロップアウト (LDO) レギュレータ、USB給電ポート、ロードスイッチ、アナログスイッチ、PMIC、バックライト (WLED) ドライバ、ブラシ付きDCおよび...
-
APPLICATION
センサフュージョン・ドメインコントローラアプリケーション知覚感知システムは、新車で提供される一般的なADASとなり、新車がレーダーとカメラ、さらにはLIDARシステムを統合するにつれて、今後も拡大し続けるでしょう。しかし、これらのセンサにはそれぞれ強みと限界があるため、センサフュージョンが登場します。自動車のすべての知覚感知システムからの入力を組み合わせることによって、ドライバーには、車両周辺の物体や潜在的な危険を正確に検出するための可能な限りベストな情報が提供されます。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 信頼性の高い車載グレードの電源管理ソリューションの製品ラインには、電源モジュール、降圧コンバータ、リニアレギュレータなどがあります。これらの部品は、最小のパッケージサイズで最高の効率と性能が得られるように設計されており、EMIを最小限に抑え...
-
PRODUCT
MPQ70156FS-AEC1製品MPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1製品5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1製品MPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ7929-AEC1製品MPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified
-
PRODUCT
MPQ7932-AEC1製品MPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70332FS-AEC1製品45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1製品MPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70333FS-AEC1製品MPSafeTM, 45V, 3A Buck and 250mA Boost ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ7902-AEC1製品45V Power Management IC with 2 Bucks, 1 Boost, and Flexible System Settings via the SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ7935-AEC1製品5.5V, 5-Channel PMIC with Four 1A Buck Converters and a 300mA LDO, I2C, and OTP, AEC-Q100 Qualified
-
PRODUCT
MPQ4390-AEC1製品40V, High Current Output, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70171FS-AEC1製品MPSafeTM, ASIL-B, 5.5V PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ7970-AEC1製品MPSafeTM-Compatible, 5.5V PMIC for SoCs, 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ7934-AEC1製品MPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70244FS-AEC1製品3個の降圧および1個のLDO内蔵、拡張PMBusインタフェースロジック付き、MPSafe、ASIL-B、18 V、4チャネルPMIC、AEC-Q100認定済み
-
PRODUCT
MPQ70342FS-AEC1製品MPSafe、ASIL-B、36V、3チャネルPMIC、AEC-Q100認定済み
-
PRODUCT
MPQ70341FS-AEC1製品MPSafe、ASIL-B、36V、3個の降圧型コンバータおよび1個のLDO内蔵、4チャネルPMIC、AEC-Q100認定済み
-
PRODUCT
MPQ70701FS-AEC1製品5個のLDO、4個のGPIO、2個の電圧モニタ内蔵、MPSafe、ASIL-D、SoC向け、5.5V、PMIC、AEC-Q100認定済み
-
PRODUCT
MPQ70241FS-AEC1製品3個の降圧と1個のLDO内蔵、MPSafe、18V、4チャネル、PMIC、ASIL-B評価、AEC-Q100認定済み
-
PRODUCT
MPQ70430FS-AEC1製品65V、3A HV降圧、2A LV降圧、250mA LV昇圧、ASIL-D PMIC、AEC-Q100認定済み
-
PRODUCT
MPQ73351FS-AEC1製品MPSafe、ASIL-D、40V、高出力電流、同期整流、デュアル降圧コンバータ、AEC-Q100認定済み
アカウントにログイン
新しいアカウントを作成