MP5926
Session textval
Session Titefor popup
- Vin (min) (V)8
- Vin (max) (V)80
- Iq (typ) (µA)3.5
- Channels1
- EnableActive High
- Fault FlagALERT, PMBus Registers
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)TSSOP-28
The MP5926 is a high-voltage hot-swap controller capable of operating with supplies ranging from 8V to 80V. The MP5926 provides a controlled soft start (SS) during hot insertion to ensure a controlled output voltage (VOUT) ramp occurs.
The MP5926 provides over-current protection (OCP), over-power protection (OPP), over-temperature protection (OTP), and short-circuit protection (SCP). OCP supports two options: a circuit breaker and an active current-clamping mode. These values can be set via PMBus configuration.
The MP5926 supports discrete MOSFET hot-swap applications, providing a controlled SS turn-on. To further ensure that the external MOSFET's safe operating area (SOA) is controlled, the MP5926 implements a power limit (PL) and a configurable current limit during SS.
The MP5926 provides detailed fault handling and telemetry via the PMBus interface. The device's operation can be configured via the PMBus interface, providing more flexibility for device operation during SS and normal operation.
The MP5926 provides independent digital timers for OCP, OPP, retry delay, and insertion delay. This allows for each key parameter to be set to the optimal time operation without having to make a tradeoff to make one value work for three different modes.
The MP5926 is available in a TSSOP-28 (9.7mmx4.4mm) package.
-
Show more
Show less
Features & Benefits
- 8V to 80V Operating Input Voltage (VIN) Range
- Configurable Over-Current Protection (OCP)
- Configurable Over-Power Protection (OPP)
- Configurable Short-Circuit Protection (SCP)
- Configurable Soft-Start (SS) Current Limit
- Independent Digital Timers for OCP, Power Limit, Retry Delay, and Insertion Delay
- Configurable Soft-Start Time
- Supports External MOSFET
- Power Good (PG) Monitor and Indicator
- Built-In MOSFET Driver
- Configurable Over-Temperature Protection (OTP)
- Configurable VIN Over-Voltage Protection (OVP) and Under-Voltage Lockout (UVLO)
- Latch-Off or Retry Options
- Circuit Breaker or Active Current-Clamping Options
- 12-Bit Analog-to-Digital Converter (ADC) to Monitor VIN, Output Voltage (VOUT), Output Current (IOUT), Auxiliary Voltage (VAUX), and Temperature via PMBus
- Built-In Health Reporting
- Available in a TSSOP-28 (9.7mmx4.4mm) Package
Active Part Numbers:
MP5926GF-xxxx-Z MP5926GF-xxxx-P MP5926GF-0000-Z MP5926GF-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5926 Resources
-
PRODUCT CATEGORY
VIN (MAX) >48VPRODUCT CATEGORY -
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
SMALL CELL BASE STATIONSAPPLICATIONSmall cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Todays wireless market demands reliability and flexibility wherever possible, so new pr...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT
MP5048APRODUCT60V, 4A, 14mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5048PRODUCT60V, 15A, 7mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP87390PRODUCT12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology
-
PRODUCT
MPC16253-X-54-2500PRODUCT2.5kW, Regulated 12V Output, Quarter-Brick, Digital DC/DC Power Module
-
PRODUCT
MPC22174-170PRODUCTDual-Phase, TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22154-170PRODUCT170A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
ARTICLE
THE POWER OF DUAL-PHASE DRMOS TECHNOLOGY IN AI SYSTEMSARTICLEAs AI systems continue to push boundaries, current demands are rapidly increasing. Next-generation AI systems face a critical layout bottleneck caused by escalating current demands that now frequently reach the 1000A to 2000A threshold per socket. To supply this immense demand for low-voltage power stably while minimizing ripple, voltage regulator module (VRM) architectures are forced to aggressi...
-
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP87006PRODUCT90A, Intelli-PhaseTMDrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP4588PRODUCT100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs
-
PRODUCT
MP591P1PRODUCT16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP5325CPRODUCT16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
Log in to your account
Create New Account