- MP2985B
MP2985B
Dual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
Session textval
Session Titefor popup
- 出力レールの数2
- フェーズ数8
- VCC(最小)(V)3.05
- VCC(最大)(V)4
- Iq (typ) (mA)45
- Ishutdown (typ) (mA)0.2
- fsw(最小)(kHz)200
- fsw(最大)(kHz)3000
- インターフェイスAVSBus, PMBus/I2C, SVID
- プロセッサタイプAny processor with PMBus/AVSBus, VR14
- パッケージ(mm)TLGA-40 (5x5)
- グレードCatalog
The MP2985B is a dual-loop, digital, multi-phase controller that provides power for the CPU core of VR14 and earlier platforms. The MP2985B works with MPS’s Intelli-PhaseTM products and other vendors’ DrMOS products to complete the multi-phase voltage regulator (VR) solution with a minimal number of external components. It can be configured for up to 8-phase operation.
The MP2985B provides an on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured or monitored via the PMBus/I2C interface. The device can monitor and report the output current (IOUT) through the current-sense (CS) output from DrMOS devices.
The MP2985B is based on unique, digital, multi-phase control to provide fast transient response to the load transient with minimal output capacitors. With only one power loop control method for both steady state and load transient response, power loop compensation is simple to configure.
The MP2985B is available in a TLGA-40 (5mmx5mm) package.
-
もっと見る
少なく表示
機能と利点
- 8-Phase, Dual-Loop, Digital Controller
- Compliant with VR14 and Earlier Protocols
- PMBus/I2C Compliant
- AVSBus Compliant
- Selectable High-Speed Bus: SVID or PVID
- Up to 3MHz Switching Frequency (fSW)
- Multi-Configuration via Pin Strap
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- Minimal External Components
- Overshoot Reduction with Nonlinear Control
- Flexible Phase Assignment for Dual Rails
- APS to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balance
- Digital Load-Line Regulation
- DrMOS Fault Detection, and Faults are Automatically Recorded to the NVM
- Supports Overclocking Mode
- Line-Float Detection
- Standby Mode to Save Power
- Input Voltage (VIN), Output Voltage (VOUT), Current, Power, and Regulator Temperature Monitoring
- Under-Voltage Lockout (UVLO), Over-Voltage Ptoection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), Under-Current Protection (UCP), Over-Temperature Protection (OTP), and Reverse-Voltage Protection (RVP) with Options for No Action, Latch-Off, Retry, or Hiccup Mode
- Enhanced Register Map with Read/Write Protection for Improved Security
- Available in a TLGA-40 (5mmx5mm) Package
入手可能な製品番号
MP2985BGLUT-xxxx-Z MP2985BGLUT-xxxx-P MP2985BGLUT-0000-Z MP2985BGLUT-0000-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MP2985B Resources
-
APPLICATION
NICアプリケーションホーム > 用途 > データセンター > NIC MPSの革新的なNIC用電源ソリューションは高電力密度を実現し、より高速なデータ転送レート、発熱の低減、そして負荷の高いAIワークロードおける信頼性の最適化を可能にし...
-
APPLICATION
5G用電源ソリューションアプリケーション -
APPLICATION
NIC用電源ソリューションアプリケーション -
APPLICATION
スイッチ用電源ソリューションアプリケーション -
APPLICATION
AI (人工知能) ソリューションアプリケーション -
APPLICATION
APPLICATION CONTENT MENUアプリケーション -
PRODUCT CATEGORY
コントローラ製品カテゴリ -
APPLICATION
サーバー (DDR電源)アプリケーションクラウドコンピューティング、AIと機械学習、およびその他のゲームチェンジングなイノベーションは、テクノロジー業界全体に広がり、消費者の日常生活に遍在するようになっています。ただし、これらのテクノロジーの増大するデータと処理のニーズに対応するには、サーバーとデータセンターがこれまで可能であったより以上に高速で配信できる必要があります。サーバーは、システムのフレキシビリティとセキュリティを維持しながら、増え続けるデータスループットとストレージを処理する必要があります。DDR電源レールはコアレールとほぼ同じ電力を必要とし、サーバーのデータ機能が拡大し続けるにつれて、非常に安定していて簡単に導入できる必要があります。 MPSのコントローラとレギュレータは、システム全体のコストを低く抑えながら、効率を優先します。これらは、エネルギーを節約し、出力を最適化するために、高密度で電力を大量に消費するサー...
-
APPLICATION
サーバー (コア電源) データセンターソリューションアプリケーションクラウドコンピューティング、AIと機械学習、およびその他の画期的なイノベーションは、テクノロジー業界全体に広がり、消費者の日常生活に遍在するようになっています。 ただし、これらのテクノロジーの増大する処理とデータのニーズをサポートするには、サーバーとデータセンターがこれまで以上に高速で配信できる必要があります。これまで以上に高い電力密度は、効率や信頼性を損なうことなく、縮小するフットプリントに適合しなければなりません。コアパワーレールは、高まる需要に対応するために、最先端の速度、保護、および柔軟性を提供できる必要があります。 MPSの広範なソリューションは、システム全体のコストを低く抑えながら効率を優先し、エネルギーを節約して出力を最適化するために、高密度で電力を大量に消費するサーバー用に特別に作成された熱管理を提供します。MPS独自のIntelli-Phase™テクノロ...
-
PRODUCT CATEGORY
プロセッサ用コア電源コントローラ製品カテゴリ -
PRODUCT
MP2925製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976製品Dual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508製品Digital Multi-Phase Controller
-
PRODUCT
MP2891製品Dual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882A製品Dual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-A製品Triple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-A製品Quad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29612-A製品Dual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-A製品Dual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890製品Dual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1製品Digital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540製品Digital, Multi-Phase Controller
-
PRODUCT
MP29816-C製品Dual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
アカウントにログイン
新しいアカウントを作成