Automotive Lighting

Design Flexibility
Adjusting dimming modes

Superior Performance
Low EMI

Less Design Work
High integration
simplifies designs

MPS offers robust, cost effective LED drivers to address all types of automotive lighting needs, from headlamp to tail lights and everything inside. Most drivers integrate flexible dimming modes and fault detection features, and come in compact packages to help designers achieve exotic new lighting form factors.


Automotive Exterior (28) Show More Show Less
Automotive Interior (13) Show More Show Less
Automotive IR (5) Show More Show Less

Show Columns
Status
MPS Inventory
Applications
Dimming (Output)
Topology
Channels
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Current Limit
fsw (max) (kHz)
Rds(on) (mΩ)
Temperature Range (°C)
Package (mm)
Package Type
Package Size: LxWxH (mm)
MPSafe
MPL
Product URL
Applications
Dimming (Output)
Topology
Channels
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Current Limit
fsw (max) (kHz)
Rds(on) (mΩ)
Temperature Range (°C)
Package (mm)
Package Type
Package Size: LxWxH (mm)
MPS
Backlight
CHMSL
Daytime Running Lights (DRLs)
Dynamic/Animated Tail Lights
Fog Lights
General Automotive LED Driver
General-Purpose LED Drivers
Headlights
Rear Turn Signals
Reverse Lights
Styling (Puddle, Emblem & Grill)
Tail Lights
Turn Signals
A-Dim
Mix-Dim
P-Dim
Smart-Dim
Boost
Boost/SEPIC
Buck
LED Driver with Current Source
Linear LED Driver
Matrix Manager
SEPIC
1
3
4
6
8
12
16
24
QFN-10 (3x3)
QFN-13 (2.5x3)
QFN-15 (3x4)
QFN-17 (3x5)
QFN-17 (3x5x1.6)
QFN-19 (3x4)
QFN-20 (3x4) WF
QFN-20 (4x4)
QFN-24 (4x4)
QFN-26 (5x5)
QFN-32 (5x6)
QFN-6 (3x3)
SOIC-14
SOIC-8-EP
TQFN-19 (3x4)
TQFN-24 (4x4)
TQFP-48 (7x7)
TSOT23-8
TSSOP-28EP
Wettable Flank
Is MPSafe Has MPL Product URL
     
MPQ7225B-AEC1

16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified

Daytime Running Lights (DRLs), Headlights, Styling (Puddle, Emblem & Grill), Tail Lights, Turn Signals
A-Dim Linear LED Driver 16 3.2 3.5 0.2/Ch 7 QFN-32 (5x6) 1 0 https://www.monolithicpower.com/en/mpq7225b-aec1.html
MPQ7227-AEC1
MPSafe

24-Channel, 100mA, Smart Linear LED Driver with Digital Adaptive Feedback Control (AFCTM), AEC-Q100 Qualified

Tail Lights, Turn Signals P-Dim, A-Dim Linear LED Driver 24 3 3.6 28 0.1/Ch 7.5 2000 TQFP-48 (7x7) 1 0 https://www.monolithicpower.com/en/mpq7227-aec1.html
MPQ76301FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified

Dynamic/Animated Tail Lights, Turn Signals P-Dim, A-Dim Linear LED Driver 16 5 28 28 0.1/ch 6 TQFP-48 (7x7) 1 0 https://www.monolithicpower.com/en/mpq76301fs-aec1.html
MPQ7270-AEC1

3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified

CHMSL, General Automotive LED Driver, Headlights, Tail Lights
Boost 1 3 36 40 4 1 2200 TSOT23-8 1 0 https://www.monolithicpower.com/en/mpq7270-aec1.html
MPQ76200FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified

P-Dim, A-Dim Buck 1 4.5 36 6 3 2200 TQFN-19 (3x4) 1 0 https://www.monolithicpower.com/en/mpq76200fs-aec1.html
MPQ76401FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified

Daytime Running Lights (DRLs), Headlights, Turn Signals P-Dim Matrix Manager 16 4.5 5.5 0.8/Ch 3.6 TQFP-48 (7x7) 1 0 https://www.monolithicpower.com/en/mpq76401fs-aec1.html
MPQ76402FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 12-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified

Daytime Running Lights (DRLs), Headlights, Turn Signals P-Dim Matrix Manager 12 4.5 5.5 1.6/Ch 3.6 TQFP-48 (7x7) 1 0 https://www.monolithicpower.com/en/mpq76402fs-aec1.html
MPQ7250-AEC1
MPSafe

3-Channel, 200mA Linear LED Driver with Thermal Sharing, AEC-Q100 Qualified

Buy On MPS
Fog Lights, General-Purpose LED Drivers, Rear Turn Signals, Reverse Lights
Linear LED Driver 3 4.5 20 20 0.2 QFN-20 (4x4) 1 0 https://www.monolithicpower.com/en/mpq7250-aec1.html
MPQ2489-AEC1

6V-60V 1A Buck LED Driver with Hysteretic Control, DC and PWM Dimming Control with AEC-Q100 Qualification

6 60 57 1 600 500 QFN-6 (3x3) 1 0 https://www.monolithicpower.com/en/mpq2489-aec1.html
MPQ3386-AEC1
50V, 6 String White LED Driver with AEC-Q100 qualification
Buy On MPS Backlight P-Dim Boost 6 4.5 25 50 1250 180 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3386-aec1.html
MPQ3387L-AEC1
Automotive Grade, Step-up, 6 strings, Max. 45mA/string, Combined Analog and PWM dimming, White LED Driver
Buy On MPS Backlight Smart-Dim Boost 6 3 25 50 1250 180 TQFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3387l-aec1.html
MPQ4425M-AEC1
Automotive-Grade High Efficiency 1.5A, 36V, 2.2MHz Synchronous Step Down LED Driver
Buy On MPS 4 36 1.5 2200 QFN-17 (3x5x1.6) 1 0 https://www.monolithicpower.com/en/mpq4425m-aec1.html
MPQ2483A-AEC1
55V, 2.5A Programmable Frequency LED Driver with AEC-Q100 Qualified
Buy On MPS 4.5 55 55 2.5 1350 280 QFN-10 (3x3), SOIC-14 1 0 https://www.monolithicpower.com/en/mpq2483a-aec1.html
MPQ3369-AEC1

6-Channel, Max 100mA/Ch Boost WLED Driver with 15000:1 Dim Ratio and I2C

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 100 QFN-24 (4x4), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq3369-aec1.html
MPM6010-AEC1
Automotive Grade, 36V, 1.5A, High-Efficiency Module, Synchronous, Step-Down LED Driver with Integrated Inductor
Buy On MPS 4 36 1.5 0.6 2200 QFN-17 (3x5) 1 0 https://www.monolithicpower.com/en/mpm6010-aec1.html
MPQ3367-AEC1

6 Channels, Max 150mA/Ch Boost WLED Driver With 15000:1 Dim Ratio and I2C

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 100 QFN-24 (4x4), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq3367-aec1.html
MPQ3326-AEC1

16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface, AEC-Q100 Qualified

Buy On MPS Backlight P-Dim, A-Dim LED Driver with Current Source 16 4 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326-aec1.html
MPQ4425A-AEC1

High Efficiency 1.5A, 36V, 2.2MHz, Synchronous Step-Down LED Driver, AEC-Q100 Qualified

Buy On MPS 4 36 1.5 2200 50 QFN-13 (2.5x3) 1 0 https://www.monolithicpower.com/en/mpq4425a-aec1.html
MPQ24833-B

Industrial/Automotive-Grade 55V, 3A, LED Driver, AEC-Q100 Qualified

Buy On MPS 4.5 55 3 420 150 SOIC-8-EP 1 0 https://www.monolithicpower.com/en/mpq24833-b.html
MPQ4425B-AEC1

High-Efficiency, 1.5A, 36V, 400kHz, Synchronous, Step-Down, LED Driver, AEC-Q100 Qualified

Buy On MPS 4 36 1.5 400 85/50 QFN-13 (2.5x3), TSOT23-8 1 0 https://www.monolithicpower.com/en/mpq4425b-aec1.html
MPQ7220-AEC1

6-Channel, Max 100mA/Ch Boost LED Driver, AEC-Q100 Qualified

Buy On MPS 3.5 36 0.1 2200 100 QFN-24 (4x4), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq7220-aec1.html
MPQ7200-AEC1

42V, 1.2A Buck-Boost or 3A Buck Synchronous LED Driver, AEC-Q100 Qualified

Buy On MPS 6 42 18 1.2 or 3 2300, 1150 44/40 QFN-19 (3x4), Wettable Flank 1 0 https://www.monolithicpower.com/en/mpq7200-aec1.html
MPQ3364-AEC1

4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 36 45 2200 100 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3364-aec1.html
MPQ3324-AEC1

8-Channel, 100mA/Ch, LED Driver with Separated PWM Analog Dimming and I2C Interface, AEC-Q100

Buy On MPS P-Dim, A-Dim LED Driver with Current Source 8 4 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3324-aec1.html
MPQ2484-AEC1

75V, Multi-Topology LED Controller with Multiple Dimming Modes, AEC-Q100 Qualified

Buy On MPS 4.5 45 75 2200 TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq2484-aec1.html
MPQ3367A-AEC1

Low-EMI, 6-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Interface, AEC-Q100 Qualified

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 100 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3367a-aec1.html
MPQ7200A-AEC1

42V, 1.2A Buck-Boost or 3A Buck, 410kHz with FSS, Synchronous LED Driver, AEC-Q100 Qualified

Buy On MPS 6 42 18 1.2 or 3 410 44/40 QFN-19 (3x4) 1 0 https://www.monolithicpower.com/en/mpq7200a-aec1.html
MP7230

42V, 1.2A, Synchronous Buck-Boost or 3A Buck Infrared LED Driver

Buy On MPS 6 42 18 1.2/3 410 44/40 QFN-19 (3x4) 1 0 https://www.monolithicpower.com/en/mp7230.html
MPQ7230-AEC1

42V, 1.2A, Synchronous Buck-Boost or 3A Buck, Automotive Infrared LED Driver, AEC-Q100 Qualified

Buy On MPS 6 42 18 1.2/3 410 44/40 QFN-19 (3x4) 1 0 https://www.monolithicpower.com/en/mpq7230-aec1.html
MPQ7225-AEC1
MPSafe

16-Channel Current Sink LED Driver with Adaptive Feedback Control (AFC), AEC-Q100 Qualified

Buy On MPS 2.5 12 0.2/Ch QFN-32 (5x6) 1 0 https://www.monolithicpower.com/en/mpq7225-aec1.html
MPQ7235-AEC1

36V, 3A, Synchronous Buck Automotive Infrared LED Driver, AEC-Q100 Qualified

Buy On MPS 4 36 0.8 x VIN 3 2200 85/50 QFN-13 (2.5x3) 1 0 https://www.monolithicpower.com/en/mpq7235-aec1.html
MPQ4425C-AEC1

36V, 1.5A, 2.2MHz, High-Efficiency, Synchronous Step-Down LED Driver, AEC-Q100 Qualified

Buy On MPS 4 36 0.87 x VIN 1.5 2200 90/60 QFN-13 (2.5x3) 1 0 https://www.monolithicpower.com/en/mpq4425c-aec1.html
MPQ7221-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM Analog Dimming and Serial Interface, AEC-Q100 Qualified

Buy On MPS 4.5 16 16 0.08 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq7221-aec1.html
MPQ2484U-AEC1

75V, Multi-Topology (Buck, Boost, Buck-Boost) LED Controller, AEC-Q100 Qualified

Buy On MPS 4.5 45 75 2200 TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq2484u-aec1.html
MPQ3326A-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified

Buy On MPS P-Dim, A-Dim LED Driver with Current Source 16 4.5 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326a.html
MPQ3326B-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified

Buy On MPS P-Dim, A-Dim LED Driver with Current Source 16 4.5 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326b-aec1.html
MPQ3323B-AEC1

4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified

Buy On MPS Backlight P-Dim, A-Dim LED Driver with Current Source 4 4.5 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3323b-aec1.html
MPQ7231

MPSafeTM 42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified

Buy On MPS 6 42 3 for buck; 2.4 for buck-boost 2400 for buck; 1250 for buck-boost 44/40 QFN-19 (3x4) 1 0 https://www.monolithicpower.com/en/mpq7231.html
MPQ7225A-AEC1

16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified

Buy On MPS 2.5 12 0.2/Ch QFN-32 (5x6) 1 0 https://www.monolithicpower.com/en/mpq7225a-aec1.html
MPQ7228-AEC1
MPSafe

16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified

Buy On MPS 2.5 18 0.2/Ch QFN-32 (5x6) 1 0 https://www.monolithicpower.com/en/mpq7228-aec1.html
MPQ3359-AEC1
4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
Buy On MPS Backlight P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 40 50 2200 100 QFN-20 (3x4) WF 1 0 https://www.monolithicpower.com/en/mpq3359-aec1.html
MPQ7232-AEC1

36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified

Buy On MPS P-Dim, A-Dim Buck 1 4.5 36 6 0.6 2250 QFN-15 (3x4) 1 0 https://www.monolithicpower.com/en/mpq7232-aec1.html
MPQ7210-AEC1

60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified

Buy On MPS 4.5 60 55 2/Ch 220, 420, 1100, 2300 235 QFN-26 (5x5) 1 0 https://www.monolithicpower.com/en/mpq7210-aec1.html
MPQ3359A-AEC1
1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
Buy On MPS Backlight P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 40 50 2200 100 QFN-20 (3x4) WF 1 0 https://www.monolithicpower.com/en/mpq3359a-aec1.html
No more parts left for display.