Automotive Interior

Design Flexibility
Adjusting dimming modes

Superior Performance
Low EMI

Less Design Work
High integration
simplifies designs

MPS offers robust, cost effective LED drivers to address all types of automotive lighting needs, from headlamp to tail lights and everything inside. Most drivers integrate flexible dimming modes and fault detection features, and come in compact packages to help designers achieve exotic new lighting form factors.


Show Columns
Status
MPS Inventory
Applications
Dimming (Output)
Topology
Channels
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Current Limit
fsw (max) (kHz)
Temperature Range (°C)
Package Type
Package Size: LxWxH (mm)
Package (mm)
MPSafe
MPL
Product URL
Applications
Dimming (Output)
Topology
Channels
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Current Limit
fsw (max) (kHz)
Temperature Range (°C)
Package Type
Package Size: LxWxH (mm)
Package (mm)
MPS
Backlight
A-Dim
Mix-Dim
P-Dim
Smart-Dim
Boost
Boost/SEPIC
LED Driver with Current Source
SEPIC
4
6
8
16
QFN-20 (3x4) WF
QFN-24 (4x4)
TQFN-24 (4x4)
TSSOP-28EP
Is MPSafe Has MPL Product URL
     
MPQ3386-AEC1
50V, 6 String White LED Driver with AEC-Q100 qualification
Buy On MPS Backlight P-Dim Boost 6 4.5 25 50 1250 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3386-aec1.html
MPQ3387L-AEC1
Automotive Grade, Step-up, 6 strings, Max. 45mA/string, Combined Analog and PWM dimming, White LED Driver
Buy On MPS Backlight Smart-Dim Boost 6 3 25 50 1250 TQFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3387l-aec1.html
MPQ3369-AEC1

6-Channel, Max 100mA/Ch Boost WLED Driver with 15000:1 Dim Ratio and I2C

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 QFN-24 (4x4), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq3369-aec1.html
MPQ3367-AEC1

6 Channels, Max 150mA/Ch Boost WLED Driver With 15000:1 Dim Ratio and I2C

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 QFN-24 (4x4), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq3367-aec1.html
MPQ3326-AEC1

16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface, AEC-Q100 Qualified

Buy On MPS Backlight P-Dim, A-Dim LED Driver with Current Source 16 4 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326-aec1.html
MPQ3364-AEC1

4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 36 45 2200 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3364-aec1.html
MPQ3324-AEC1

8-Channel, 100mA/Ch, LED Driver with Separated PWM Analog Dimming and I2C Interface, AEC-Q100

Buy On MPS P-Dim, A-Dim LED Driver with Current Source 8 4 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3324-aec1.html
MPQ3367A-AEC1

Low-EMI, 6-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Interface, AEC-Q100 Qualified

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3367a-aec1.html
MPQ3326A-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified

Buy On MPS P-Dim, A-Dim LED Driver with Current Source 16 4.5 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326a.html
MPQ3326B-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified

Buy On MPS P-Dim, A-Dim LED Driver with Current Source 16 4.5 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3326b-aec1.html
MPQ3323B-AEC1

4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified

Buy On MPS Backlight P-Dim, A-Dim LED Driver with Current Source 4 4.5 16 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3323b-aec1.html
MPQ3359-AEC1
4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
Buy On MPS Backlight P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 40 50 2200 QFN-20 (3x4) WF 1 0 https://www.monolithicpower.com/en/mpq3359-aec1.html
MPQ3359A-AEC1
1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
Buy On MPS Backlight P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 40 50 2200 QFN-20 (3x4) WF 1 0 https://www.monolithicpower.com/en/mpq3359a-aec1.html
No more parts left for display.