- MPM6010-AEC1
MPM6010-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)36
- Iout (max) (A)1.5
- Vfb (V)0.2
- fsw (max) (kHz)2200
- GradeAutomotive
- Package (mm)QFN-17 (3x5)
- fsw (min) (kHz)2200
- Isw Limit (typ) (A)4
- Max Duty Cycle (%)0.87
- Iq (typ) (mA)0.6
- Regulated Outputs1
- Vout (min) (V)0.3
- I2C InterfaceNo
- Mounting TypeSurface Mount
- Dimension WxL (mm)3x5
- Dimension (H) (mm)4.2
- Operating Junction Temp Range (°C)-40 to 125
- SSInternal
- PGNo
- Module AssemblyEncapsulated
-
Show more
Show less
Features & Benefits
- Complete Switch Mode Power Supply
- Wide 4V to 36V Operating Input Range
- 85mΩ/50mΩ Low RDS(ON) Internal Power MOSFETs
- High-Efficiency Synchronous Mode Operation
- Default 2.2MHz Switching Frequency
- PWM Dimming (Min 100Hz Dimming Frequency)
- Forced Continuous Conduction Mode (CCM)
- 0.2V Reference Voltage
- Internal Soft Start
- Fault Indication for LED Short, Open, and Thermal Shutdown
- Over-Current Protection (OCP) with Valley-Current Detection
- Thermal Shutdown
- Available in a QFN-17 (3mmx5mmx1.6mm) Package
- Available Wettable Flank
- AEC-Q100 Grade1
Active Part Numbers:
MPM6010GQVE-AEC1-Z MPM6010GQV-AEC1-P MPM6010GQV-AEC1-Z MPM6010GQVE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPM6010-AEC1 Resources
-
PRODUCT CATEGORY
AUTOMOTIVE EXTERIORPRODUCT CATEGORY -
PRODUCT CATEGORY
AUTOMOTIVE LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
APPLICATION
ADAPTIVE HEADLAMPSAPPLICATIONAdaptive headlamp systems represent a significant advancement in automotive safety and convenience. These systems intelligently adjust the direction and intensity of a vehicle's headlights in response to various driving conditions, enhancing visibility and reducing glare for both the driver and oncoming traffic. Adaptive headlamps are especially valuable for night driving, as they can help drivers...
-
APPLICATION
HEADLIGHTSAPPLICATIONHeadlights remain one of the most important functional safety features in any vehicle. While not a new feature, most new car models now feature LED headlights to provide increased brightness, better efficiency, and longer headlight lifespans. And of course, as with any automotive application, headlight designs must meet strict thermal requirements, ISO26262 safety standards, and EMC regulations. ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
ARTICLE
TACKLING AUTOMOTIVE LIGHTING’S COMMON CHALLENGES WITH NEW LED DRIVER MODULESARTICLELED lighting is one of the fastest growing segments in automotive electronics, but it is not without its own unique challenges. This article describes several major constraints facing today’s lighting designers and explores how these can be addressed by MPS’s new MPM6010-AEC1 automotive LED module. One of the biggest trends in automotive electronics has been the widespread proliferati...
-
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ76401FS-AEC1PRODUCTMPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76200FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1PRODUCT3-Channel, 200mA Linear LED Driver with Thermal Sharing, AEC-Q100 Qualified
-
PRODUCT
MPQ7270-AEC1PRODUCT3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ76301FS-AEC1PRODUCTMPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1PRODUCT24-Channel, 100mA, Smart Linear LED Driver with Digital Adaptive Feedback Control (AFCTM), AEC-Q100 Qualified
-
PRODUCT
MPQ7225B-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7260-AEC1PRODUCT36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7224-AEC1PRODUCT16-Channel Current Sink LED Driver with Pre-Programmed Animations, AEC-Q100 Qualified
-
PRODUCT
MPQ7232-AEC1PRODUCT36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified
Order
Log in to your account
Create New Account