- MP1603
MP1603
Session textval
Session Titefor popup
The MP1603 is a monolithic, step-down, switch-mode converter with built-in internal power MOSFETs. The MP1603 achieves 3A of continuous output current from a 2.5V to 5.5V input voltage with excellent load and line regulation. The output voltage can be regulated to as low as 0.6V.
-
もっと見る
少なく表示
入手可能な製品番号
MP1603GTF-P MP1603GTF-Z MP1603GTF-12-Z MP1603GTF-12-P MP1603GTF-15-P MP1603GTF-15-Z MP1603GTF-18-P MP1603GTF-18-Z MP1603GTF-25-P MP1603GTF-25-Z MP1603GTF-33-P MP1603GTF-33-Z
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MP1603 Resources
-
APPLICATION
フラットパネルテレビアプリケーション4K、8K、LCD、OLEDなどのテクノロジーを含むフラットパネルテレビは、巨大なコンシューマ市場です。クラウドベースのストリーミングサービスとスマートデバイスの普及により、これらのテレビの設計要件はかつてないほど課題を抱えています。消費者は、高効率、低消費電力、低コストを維持しながら、卓越したオーディオ品質とさまざまな入力およびインタフェース機能を備えた高解像度および高輝度ディスプレイを期待しています。次世代フラットパネルテレビは、これらの要求を満たし、可能な限り最高のパフォーマンスと利便性を提供するために新しいテクノロジーに適応する必要があります。 MPSの幅広い製品ポートフォリオには、コンバータ、レギュレータ、ドライバ、アンプ、スイッチ、同期整流器、コントローラ、および監視回路が含まれます。これらの製品は、受動部品の数を最小限に抑えることで設計プロセスをシンプルにし、小さなパッ...
-
PRODUCT
MP9931製品100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP1652F製品16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682C製品16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682製品16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654L製品16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1643製品2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641C製品1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641A製品1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1676C製品16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653F製品16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1609L製品5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP2421B製品I2CおよびOTPでシステム設定可能、24V、20A、同期整流ステップダウンコンバータ
-
PRODUCT
MP1678製品16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654F製品16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654N製品16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1642A製品2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642C製品2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP2422B製品24V, 25A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
-
PRODUCT
MP8772C製品12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP2421製品24V, 20A, Synchronous Step-Down Converter with Differential Remote Sense
-
PRODUCT
MP2423製品24V, 30A, Synchronous Step-Down Converter with Differential Remote Sense
-
PRODUCT
MP1642製品SOT563パッケージ、IQ 35µA、パワーグッドインジケータ付き、 2A、2.4V~6V入力、同期整流ステップダウンコンバータ
-
PRODUCT
MP1641製品SOT563パッケージ、35µA IQとパワーグッドインジケータ付き、1A、2.4V~6V、同期整流ステップダウンコンバータ
-
PRODUCT
MP1642N製品2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
アカウントにログイン
新しいアカウントを作成