MP1642
入手可能な製品番号
MP1642GTF-Z MP1642GTF-P
P&Zの意味 
関連商品
MP1642N 2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
The MP1642N is a monolithic, step-down, switch-mode converter with built-in internal power MOSFETs. The device achieves up to 2A of continuous output current (IOUT) from a 2.4V to 6V input voltage (VIN), with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.6V.
The constant-on-time (COT) control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown. It is ideal for a wide range of applications, including high-performance DSPs, wireless power, portable and mobile devices, and other low-power systems.
The MP1642N requires a minimal number of readily available, standard external components, and is available in an ultra-small SOT563 (1.6mmx1.6mm) package.
推奨インダクタ
低抵抗モールドインダクタ 1.0μH
低抵抗モールドインダクタ 1.5μH
低抵抗のモールドインダクタ2.2µH
アカウントにログイン
新しいアカウントを作成